FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FI-3000.
This picture is about FI-3000.
This picture is about FI-3000.
This picture is about FI-3000.
This picture is about FI-3000.
This picture is about FI-3000.
This picture is about FI-3000.
This picture is about FI-3000.
This picture is about FI-3000.
This picture is about FI-3000.

Fluke Networks FI-3000 FiberInspector™ Ultra Camera for MPO/LC/SC/FC/ST Connectors

#128389
#128389

MPO, LC, SC, FC, ST 1μm Autofocus and Autocenter LED

6.495,00 € (Excl. VAT)
FS P/N: FI-3000
7.729,05 € (Incl. VAT)
FS P/N: FI-3000
2 Sold
0 Review
0 Question
Available for back order, Get It By Jul 31, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

FI-3000 FiberInspector™ Ultra Camera

The FI-3000 FiberInspector™ Ultra Camera offers an extensive feature set that makes testing MPO fiber trunks, cassettes, array cables easy and efficient. The multiple camera design provides an instant Live View with simple touchscreen gestures to move from full trunk to individual endfaces in real time. Touch ”TEST”, and in seconds, you'll get an automated PASS/FAIL result compliant with IEC 61300-3-35. Store results on your phone and share them through text messages, email or use the industry-leading LinkWare platform to store complete project reports including copper, fiber loss, OTDR, and endface images. Compact, ergonomic design with autofocus makes it comfortable and fast even when you're testing hundreds of cables or ports.

Specifications
Model Number
FI-3000
Camera Type
5 Megapixel 1/4-inch CMOS sensor
Power Supply
Lithium-ion
Battery Life
10.8 hour life
Endtype Support
Single Fiber and MPO-8/12/16
Optional Automated Pass/Fail Test Time
Less than 2 seconds per fiber
Field of View
610μm x 460μm
Resolution
1μm
Light Source
LED, >100,000 hr life
Endface Illumination
Coaxial blue LED
Port Illumination
White LED
Wireless Transmission
Output power <100mW
Frequency ranges 2.4GHz
Dimensions
168mm x 137mm x 54mm
Weight
326g
Operating Temperature
-10°C to 45°C
Storage Temperature
-10°C to 60°C
Test Limits
IEC 61300-3-35
Shock
1 meter drop test
Safety
IEC 61010-1,Pollution Degree 2
Weight
326g(with dust cap and no adapter tip)
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Inspect Automatically with Operability in Mind
Compact, ergonomic design with autofocus makes it comfortable and fast even when you’re testing hundreds of cables or ports.
Multiple Connector Types
Available in single fiber or MPO inspection.
PortBright™
Built-in flashlight illuminates dark areas and dense panels.
Autofocus and Autocenter
Precise inspection with stable images in a few seconds.
iOS and Android Apps(FI-IN) for Data Sharing Clearly
Get an automated PASS/FAIL result compliant with IEC 61300-3-35 and transfer the real-time reports via Wi-Fi to intelligent terminals in seconds.
Wi-Fi Connect
Wi-Fi to iOS or Android.
Zoom Online
Zoom in or out of each end face.
Store and Share
Transport report as an image or PDF.
LinkWare™ PC Cable Test Management Software
Manage all the results from multiple testers using one PC application to transport professional, customized, graphical reports in a common format.
Specifications

FI-3000 FiberInspector™ Ultra Camera

The FI-3000 FiberInspector™ Ultra Camera offers an extensive feature set that makes testing MPO fiber trunks, cassettes, array cables easy and efficient. The multiple camera design provides an instant Live View with simple touchscreen gestures to move from full trunk to individual endfaces in real time. Touch ”TEST”, and in seconds, you'll get an automated PASS/FAIL result compliant with IEC 61300-3-35. Store results on your phone and share them through text messages, email or use the industry-leading LinkWare platform to store complete project reports including copper, fiber loss, OTDR, and endface images. Compact, ergonomic design with autofocus makes it comfortable and fast even when you're testing hundreds of cables or ports.

Specifications
Model Number
FI-3000
Camera Type
5 Megapixel 1/4-inch CMOS sensor
Power Supply
Lithium-ion
Battery Life
10.8 hour life
Endtype Support
Single Fiber and MPO-8/12/16
Optional Automated Pass/Fail Test Time
Less than 2 seconds per fiber
Field of View
610μm x 460μm
Resolution
1μm
Light Source
LED, >100,000 hr life
Endface Illumination
Coaxial blue LED
Port Illumination
White LED
Wireless Transmission
Output power <100mW
Frequency ranges 2.4GHz
Dimensions
168mm x 137mm x 54mm
Weight
326g
Operating Temperature
-10°C to 45°C
Storage Temperature
-10°C to 60°C
Test Limits
IEC 61300-3-35
Shock
1 meter drop test
Safety
IEC 61010-1,Pollution Degree 2
Weight
326g(with dust cap and no adapter tip)
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Inspect Automatically with Operability in Mind
Compact, ergonomic design with autofocus makes it comfortable and fast even when you’re testing hundreds of cables or ports.
Multiple Connector Types
Available in single fiber or MPO inspection.
PortBright™
Built-in flashlight illuminates dark areas and dense panels.
Autofocus and Autocenter
Precise inspection with stable images in a few seconds.
iOS and Android Apps(FI-IN) for Data Sharing Clearly
Get an automated PASS/FAIL result compliant with IEC 61300-3-35 and transfer the real-time reports via Wi-Fi to intelligent terminals in seconds.
Wi-Fi Connect
Wi-Fi to iOS or Android.
Zoom Online
Zoom in or out of each end face.
Store and Share
Transport report as an image or PDF.
LinkWare™ PC Cable Test Management Software
Manage all the results from multiple testers using one PC application to transport professional, customized, graphical reports in a common format.

Questions & Answers

Customer Reviews

Resources

6.495,00 € (Excl. VAT)

7.729,05 € (Incl. VAT)

Available for back order