FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFPOWERMETER.
01:44
This picture is about SFPOWERMETER.
This picture is about SFPOWERMETER.
This picture is about SFPOWERMETER.
This picture is about SFPOWERMETER.
This picture is about SFPOWERMETER.
This picture is about SFPOWERMETER.
This picture is about SFPOWERMETER.
This picture is about SFPOWERMETER.
This picture is about SFPOWERMETER.
This picture is about SFPOWERMETER.
This picture is about SFPOWERMETER.
This picture is about SFPOWERMETER.
This picture is about SFPOWERMETER.

Fluke Networks SFPOWERMETER SimpliFiber® Pro Handheld Optical Power Meter

#128377
#128377

850-1625nm SMF&MMF SC Auto Dual-Wavelength Switching

1.898,00 € (Excl. VAT)
FS P/N: SFPOWERMETER
2.258,62 € (Incl. VAT)
FS P/N: SFPOWERMETER
17 Sold
0 Review
2 Questions
Available for back order, Get It By Jul 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Videos
Q&A
Reviews
Resources

SimpliFiber® Pro Optical Power Meter

Fluke Networks’ SimpliFiber® Pro Optical Power Meter can verify and troubleshoot optical fiber cabling systems, measure loss and power levels. It can be used for the installation and maintenance of major data centers and corporate network optical fibers. Innovative dual-wavelength testing and automatic wavelength sensing functions can help engineers improve work efficiency and reduce work errors.

Specifications
Power Measurement Range
-52dBm to +10dBm (850nm),
-60dBm to +10dBm (1300,1310,1490,1550,1625nm)
Calibrated Wavelengths
850/1300/1310/1490/1550/1625 nm
Power Measurement Linearity
0.01 dB
Power Measurement Accuracy
+/-0.25 dB
Linearity
±0.2 dB (850 nm),
±0.1 dB(1300,1310,1490,1550,1625 nm)
Detector Type
InGAAs
Auto Dual-Wavelength Switching
Yes
Auto-Wavelength Detection
Yes
Optical Connector
2.5mm FC/SC/ST
External Interface
USB 2.0 full speed
Auto-off Function
Supported
Data Storage
1000 records
Battery Life
>50 hours typical
Power Supply
2x AA Batteries (Not included)
Operating Temperature
–10 °C to 50 °C (14°F to 122 °F)
Storage Temperature
–20 °C to 50 °C (–4 °F to 122 °F)
Dimensions(HxWxD)
6.4''x3.2''x 1.5'' (16.5 x 8.0 x 3.9 cm)
Weight
325g
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

SimpliFiber® Pro Optical Power Meter

Six Calibrated Wavelengths

Saves 1000 Results Ensure Continuous Testing

Make Testing and Reporting Simple
Automatic sensing
Eliminates mistakes by automatically detecting.
Dual-wavelength Testing
Eliminating the need to test at each wavelength separately.
CheckActive™
Displays an icon to allow quick visual.
Designed for Professional Fiber Testing

SFPOWERMETER is an ideal instrument designed for the most demanding test conditions, which is durable and widely used. Multi-function button, can be used freely in complex environment. The simple and clear button design makes your operation easier.

LinkWare™ PC Cable Test Management Software
LinkWare Cable Test Management Software lets you manage all the results from multiple testers using one PC application. Deliver professional, customized, graphical reports in a common format for Fluke Networks copper and fiber testers Incorporate new and innovative features to give technicians a tool that performs and reports test.
Specifications

SimpliFiber® Pro Optical Power Meter

Fluke Networks’ SimpliFiber® Pro Optical Power Meter can verify and troubleshoot optical fiber cabling systems, measure loss and power levels. It can be used for the installation and maintenance of major data centers and corporate network optical fibers. Innovative dual-wavelength testing and automatic wavelength sensing functions can help engineers improve work efficiency and reduce work errors.

Specifications
Power Measurement Range
-52dBm to +10dBm (850nm),
-60dBm to +10dBm (1300,1310,1490,1550,1625nm)
Calibrated Wavelengths
850/1300/1310/1490/1550/1625 nm
Power Measurement Linearity
0.01 dB
Power Measurement Accuracy
+/-0.25 dB
Linearity
±0.2 dB (850 nm),
±0.1 dB(1300,1310,1490,1550,1625 nm)
Detector Type
InGAAs
Auto Dual-Wavelength Switching
Yes
Auto-Wavelength Detection
Yes
Optical Connector
2.5mm FC/SC/ST
External Interface
USB 2.0 full speed
Auto-off Function
Supported
Data Storage
1000 records
Battery Life
>50 hours typical
Power Supply
2x AA Batteries (Not included)
Operating Temperature
–10 °C to 50 °C (14°F to 122 °F)
Storage Temperature
–20 °C to 50 °C (–4 °F to 122 °F)
Dimensions(HxWxD)
6.4''x3.2''x 1.5'' (16.5 x 8.0 x 3.9 cm)
Weight
325g
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
SimpliFiber® Pro Optical Power Meter

Six Calibrated Wavelengths

Saves 1000 Results Ensure Continuous Testing

Make Testing and Reporting Simple
Automatic sensing
Eliminates mistakes by automatically detecting.
Dual-wavelength Testing
Eliminating the need to test at each wavelength separately.
CheckActive™
Displays an icon to allow quick visual.
Designed for Professional Fiber Testing

SFPOWERMETER is an ideal instrument designed for the most demanding test conditions, which is durable and widely used. Multi-function button, can be used freely in complex environment. The simple and clear button design makes your operation easier.

LinkWare™ PC Cable Test Management Software
LinkWare Cable Test Management Software lets you manage all the results from multiple testers using one PC application. Deliver professional, customized, graphical reports in a common format for Fluke Networks copper and fiber testers Incorporate new and innovative features to give technicians a tool that performs and reports test.

Questions & Answers

Customer Reviews

Resources

1.898,00 € (Excl. VAT)

2.258,62 € (Incl. VAT)

Available for back order