The laser-powered VisiFault™ Visual Fault Locator is a cable continuity tester that locates fibers, verifies cable continuity and polarity. This cable continuity tester helps find breaks in cables, connectors, and splices. Continuous and flashing modes make for easier identification. Compatible with 2.5mm and 1.25mm connectors for easy connection. Ruggedly constructed for demanding field testing. This visual fault locator has a long battery life of 80 hours of use.
![Fluke Networks 1.3mW (3-4km) VisiFault™ Visual Fault Locator - Cable Continuity Tester with 2.5mm Universal Connectors This picture is about VisiFault.](https://resource.fs.com/mall/products/800x800/128376.main.jpeg)
Click to open expanded view
![Fluke Networks 1.3mW (3-4km) VisiFault™ Visual Fault Locator - Cable Continuity Tester with 2.5mm Universal Connectors This picture is about VisiFault.](https://resource.fs.com/mall/products/60x60/128376.main.jpeg)
![Fluke Networks 1.3mW (3-4km) VisiFault™ Visual Fault Locator - Cable Continuity Tester with 2.5mm Universal Connectors This picture is about VisiFault.](https://resource.fs.com/mall/products/60x60/128376.B.jpg)
![Fluke Networks 1.3mW (3-4km) VisiFault™ Visual Fault Locator - Cable Continuity Tester with 2.5mm Universal Connectors This picture is about VisiFault.](https://resource.fs.com/mall/products/60x60/128376.C.jpg)
![Fluke Networks 1.3mW (3-4km) VisiFault™ Visual Fault Locator - Cable Continuity Tester with 2.5mm Universal Connectors This picture is about VisiFault.](https://resource.fs.com/mall/products/60x60/128376.D.jpg)
![Fluke Networks 1.3mW (3-4km) VisiFault™ Visual Fault Locator - Cable Continuity Tester with 2.5mm Universal Connectors This picture is about VisiFault.](https://resource.fs.com/mall/products/60x60/128376.E.jpg)
![Fluke Networks 1.3mW (3-4km) VisiFault™ Visual Fault Locator - Cable Continuity Tester with 2.5mm Universal Connectors This picture is about VisiFault.](https://resource.fs.com/mall/products/60x60/128376.F.jpg)
Fluke Networks 1.3mW (3-4km) VisiFault™ Visual Fault Locator - Cable Continuity Tester with 2.5mm Universal Connectors
#128376
#128376
1.068,62 € (Incl. VAT)
FS P/N: VisiFault
5 Sold
15 Reviews
2 Questions
Pre-order, Ship by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
30-Day Returns
30-Day Exchange
VisiFault™ Visual Fault Locator
Specifications
Wavelength
650nm
Output power
<1.3mW
Dynamic Distance
3km MMF, 4km SMF
Laser Safety Rating
Class II
Connector
1.25mm & 2.5mm Universal Connectors
Operation Mode
Pulsed (2-3Hz) and CW
Operating Temperature
0°C to 40°C (32 °F to 104 °F)
Storage Temperature
-20°C to 60°C (–4 °F to 140 °F)
Dimensions
157 x 52 x 37mm (6.2 x 2.0 x 1.3 inch)
Weight (including batteries)
0.18kg
Power Supply
2x AA Batteries (Not included)
Battery Life
>80 hours
* Fluke Networks and FS.COM partner on Fiber and Copper testers, Copper tools, software. Check the
.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220606/1654481508629d6264d315a7.86752422.jpeg.webp)
Features
Fluke Networks-Cable Testing You Trust, Network Testing You Need
![](https://resource.fs.com/mall/fs_scene_images/20210702/162521283460dec7a22146d6.56430993.jpeg.webp)
VisiFault™ Visual Fault Locator
Easily connects to SC, ST, FC
Over 80 hours of battery life continuous mode
Easily Operated and Cost-Effective Visual Fault Locator
Fault Location
Quickly illuminates fiber breaks,damaged connectors.
Fault Verification
VisFault™ emits a red beam to verify cable continuity and polarity.
Continuous and Flashing Modes
Steady fault illumination makes easier fault location.
Body of VisiFault™ Visual Fault Locator
On the Importance of Real Test
Compact and intelligent design makes it a good assistance in locating breakpoints of a fiber Widely used in installing new fiber links or troubleshooting an existing network.
Wavelength | 650nm | 650nm ± 20nm | 650nm ± 10nm | 650nm ± 10nm | 650nm ± 10nm |
Output Power | <1.3mW | 1mW | ≥10mW | ≥20mW | ≥30mW |
Dynamic Distance | 3km MMF, 4km SMF | <5km | ≤12km | ≤14.2km | ≤15km |
Connector | 1.25mm & 2.5mm Universal Connectors | 2.5mm Universal Connector | Removable 2.5mm Universal Connector | Removable 2.5mm Universal Connector | Removable 2.5mm Universal Connector |
Laser Safety Rating | Class II | Class IIIa | Class IIIb | Class IIIb | Class IIIb |
Battery Life | >80 hours | ≥ 18 hours | about 12/6 hours (2Hz/CW) | about 8/4 hours (2Hz/CW) | about 6/3 hours (2Hz/CW) |
Power | 2 x AA | 2 x AA | 2 x AAA | 2 x AAA | 2 x AAA |
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
14
1
0
0
0
M***e
Belgium
November 13, 2023
Perfect fit, super product.
Verified Purchase
Helpful 0
Comment 0L***i
United States
October 04, 2023
I am VERY impressed with the customer service from FS.com. The notifications I received from ordering, to shipping, to you following up have been fantastic. Thank you for the excellent customer service. I will definitely be a returning customer.
Verified Purchase
Helpful 1
Comment 0A***e
United Kingdom
April 07, 2023
I have started to use the product and it works great and I am very happy with the quality of the product.
Delivery was fast and service is good.
Delivery was fast and service is good.
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed