Free delivery on orders over EUR 79 (Excl. VAT)
Germany
Fiber Optic Testers
Categories
32 Results
Sort by:
Sort by: Popularity
Pen Shape Visual Fault Locator
Hot
Adapter+NaN

Pen Shape Visual Fault Locator

650nm ± 20nm | <5Km | SMF & MMF
26,18 € (Incl. VAT)
Handheld Optical Power Meter
Hot
-50~+26dBmLC to ST AdapterLC to FC Adapter+NaN

Handheld Optical Power Meter

850-1625nm | SMF&MMF | FC, SC, ST | Auto-off function
63,07 € (Incl. VAT)
Fiber Optic OTDR Launch Cable Box
Hot
Multimode+NaN

Fiber Optic OTDR Launch Cable Box

LC | SC | FC | ST | LSH | Corning Fiber
322,49 € (Incl. VAT)
Handheld Fiber Optical Light Source
Hot
850/1300nm, FC/SCLC to FC AdapterLC to ST Adapter+NaN

Handheld Fiber Optical Light Source

1310/1550nm | FC, SC | SMF | FP Emitter
177,31 € (Incl. VAT)
Handheld Fiber Optical Light Source
Hot
850/1300nmLC to FC AdapterLC to ST Adapter+NaN

Handheld Fiber Optical Light Source

1310/1550nm | FC, SC, ST | SMF | LD Emitter | FTTx | Back-light
213,01 € (Incl. VAT)
Single Mode Optical Fiber Identifier FOFI-201

Single Mode Optical Fiber Identifier FOFI-201

900-1700nm | SMF | 0.9, 0.25, 2.0, 3.0 mm Fiber
355,81 € (Incl. VAT)
FHOM-202 Optical Power Meter + Visual Fault Locator with 2.5mm Universal Connector

FHOM-202 Optical Power Meter + Visual Fault Locator with 2.5mm Universal Connector

850-1625nm | 2.5mm Universal Connector | SMF&MMF | VFL
53,55 € (Incl. VAT)
Handheld OTDR 1310±20nm/1550±20nm

Handheld OTDR 1310±20nm/1550±20nm

FC | SC | 24/22dB
1.151,92 € (Incl. VAT)
OTDR Launch Cable Box, Singlemode SC/UPC – SC/UPC Fiber
500m1km2km10km+NaN

OTDR Launch Cable Box, Singlemode SC/UPC – SC/UPC Fiber

SC UPC | Corning Fiber
320,11 € (Incl. VAT)
EasyGet Wifi Wireless Fiber Endface Microscope for LC/SC/FC Connectors
+NaN

EasyGet Wifi Wireless Fiber Endface Microscope for LC/SC/FC Connectors

LC, SC, FC, 1.25mm and 2.5mm | 0.42μm | Portable Design | LED
1.068,62 € (Incl. VAT)
FOPM-205 PON Optical Power Meter
LC to ST AdapterLC to FC Adapter+NaN

FOPM-205 PON Optical Power Meter

1310-1550nm | SMF | FC, SC, ST | ±0.5dB
629,51 € (Incl. VAT)
  • 1
  • 2
  • 3
Fiber Optic Testers
Categories
Stock Status
Product Type
Filter
32 Results
Sort by:
Sort by: Popularity
Pen Shape Visual Fault Locator
Hot

Pen Shape Visual Fault Locator

650nm ± 20nm | <5Km | SMF & MMF
26,18 € (Incl. VAT)
Handheld Optical Power Meter
Hot

Handheld Optical Power Meter

850-1625nm | SMF&MMF | FC, SC, ST | Auto-off function
63,07 € (Incl. VAT)
Fiber Optic OTDR Launch Cable Box
Hot

Fiber Optic OTDR Launch Cable Box

LC | SC | FC | ST | LSH | Corning Fiber
322,49 € (Incl. VAT)
Handheld Fiber Optical Light Source
Hot

Handheld Fiber Optical Light Source

1310/1550nm | FC, SC | SMF | FP Emitter
177,31 € (Incl. VAT)
Handheld Fiber Optical Light Source
Hot

Handheld Fiber Optical Light Source

1310/1550nm | FC, SC, ST | SMF | LD Emitter | FTTx | Back-light
213,01 € (Incl. VAT)
Single Mode Optical Fiber Identifier FOFI-201

Single Mode Optical Fiber Identifier FOFI-201

900-1700nm | SMF | 0.9, 0.25, 2.0, 3.0 mm Fiber
355,81 € (Incl. VAT)
FHOM-202 Optical Power Meter + Visual Fault Locator with 2.5mm Universal Connector

FHOM-202 Optical Power Meter + Visual Fault Locator with 2.5mm Universal Connector

850-1625nm | 2.5mm Universal Connector | SMF&MMF | VFL
53,55 € (Incl. VAT)
Handheld OTDR 1310±20nm/1550±20nm

Handheld OTDR 1310±20nm/1550±20nm

FC | SC | 24/22dB
1.151,92 € (Incl. VAT)
EasyGet Wifi Wireless Fiber Endface Microscope for LC/SC/FC Connectors

EasyGet Wifi Wireless Fiber Endface Microscope for LC/SC/FC Connectors

LC, SC, FC, 1.25mm and 2.5mm | 0.42μm | Portable Design | LED
1.068,62 € (Incl. VAT)
FOPM-205 PON Optical Power Meter

FOPM-205 PON Optical Power Meter

1310-1550nm | SMF | FC, SC, ST | ±0.5dB
629,51 € (Incl. VAT)
  • 1
  • 2
  • 3