FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD

Australia

FREE Delivery on Orders over AUD99 (Excl. GST)
This picture is about 13.
This picture is about 3.
This picture is about 33.
This picture is about 33.
This picture is about 3.
This picture is about 13.
This picture is about 3.
This picture is about 33.
This picture is about 33.
This picture is about 3.

3m (10ft) Arista Networks Compatible 400G OSFP Finned Top to 2 x 200G QSFP56 Active Optical Breakout Cable

#207085
#207085

≤8W 30mm Fiber PAM4

AUD2,022.90 (Incl. GST)
FS P/N: OSFP-400G-2QAO03
AUD1,839.00 (Excl. GST)
Import Fees included
FS P/N: OSFP-400G-2QAO03
0 Sold
0 Review
0 Question
Pre-order, Ship by Friday, 12 July 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via StarTrack
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Arista Compatible 400G OSFP to 2x 200G QSFP56 AOC Cable (3-meter, OSFP to QSFP56)

The 400G OSFP to 2x 200G QSFP56 breakout active optical cables operate over multi-mode fibers (MMF). This breakout cable is compliant with IEEE 802.3cd, OSFP Rev.5.0, SFF-8679, SFF-8661, SFF-8636, and CMIS Rev.4.0. Thin and lightweight AOC cables simplify cable management, enabling an efficient system airflow, which is critical in high-density racks. It is used extensively in cloud and supercomputers due to its low cost, high-value proposition, and increased reliability.


Note: The FS P/N is changed from OSFP400-2Q56AO03 to OSFP-400G-2QAO03, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
OSFP-400G-2QAO03
Vendor Name
FS
Form Factor
OSFP to 2x QSFP56
Max Data Rate
425Gbps(8x 53.125Gb/s)
Cable Length
3m (10ft)
Cable Type
OM3, OM4
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
OSFP ≤8W, QSFP56 ≤4W
Jacket Material
OFNP
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Modulation Format
PAM4
Host FEC
Pre-FEC BER 2.4E-4, Post-FEC BER 1E-12
Application
400G to 2x 200G Ethernet
Protocols
IEEE 802.3cd, CMIS Rev. 4.0, SFF-8679, SFF-8661, SFF-8636
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

400G to 2x 200G
View products

Features

Build a Strong 400G Foundation in Data Centers
The 400G AOC breakout cable is suitable for short distances and offers a flexible way to connect within racks and across racks.
Fully Upgraded to 400G Speed
Massive Information Interaction
Economical and Quality-stable
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Cable Type
AOC Breakout
AOC Breakout
AOC Breakout
AOC Breakout
AOC Breakout
Max Data Rate
425Gbps
425Gbps
400Gbps
400Gbps
425Gbps
Form Factor
QSFP-DD to 2x QSFP56
OSFP to 2x QSFP56
QSFP-DD to 4x QSFP28
QSFP-DD to 4x QSFP56
QSFP-DD to 8x 50G SFP56
Power Consumption
≤5W (200G Per End), ≤11W (400G Per End)
≤4W (200G Per End), ≤8W (400G Per End)
≤3.5W (100G Per End), ≤12W (400G Per End)
≤2.5W (100G Per End), ≤8.5W (400G Per End)
≤3W (50G Per End), ≤10W (400G Per End)
Cable Length
1-30m (3ft-98ft)
3-30m (10ft-98ft)
1-20m (3ft-66ft)
1-50m (3ft-164ft)
1-70m (3ft-230ft)
Jacket Material
LSZH
OFNP
OFNP
LSZH
OFNP
Temperature
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
Specifications

Arista Compatible 400G OSFP to 2x 200G QSFP56 AOC Cable (3-meter, OSFP to QSFP56)

The 400G OSFP to 2x 200G QSFP56 breakout active optical cables operate over multi-mode fibers (MMF). This breakout cable is compliant with IEEE 802.3cd, OSFP Rev.5.0, SFF-8679, SFF-8661, SFF-8636, and CMIS Rev.4.0. Thin and lightweight AOC cables simplify cable management, enabling an efficient system airflow, which is critical in high-density racks. It is used extensively in cloud and supercomputers due to its low cost, high-value proposition, and increased reliability.


Note: The FS P/N is changed from OSFP400-2Q56AO03 to OSFP-400G-2QAO03, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
OSFP-400G-2QAO03
Vendor Name
FS
Form Factor
OSFP to 2x QSFP56
Max Data Rate
425Gbps(8x 53.125Gb/s)
Cable Length
3m (10ft)
Cable Type
OM3, OM4
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
OSFP ≤8W, QSFP56 ≤4W
Jacket Material
OFNP
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Modulation Format
PAM4
Host FEC
Pre-FEC BER 2.4E-4, Post-FEC BER 1E-12
Application
400G to 2x 200G Ethernet
Protocols
IEEE 802.3cd, CMIS Rev. 4.0, SFF-8679, SFF-8661, SFF-8636
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
400G to 2x 200G
View products
Features
Build a Strong 400G Foundation in Data Centers
The 400G AOC breakout cable is suitable for short distances and offers a flexible way to connect within racks and across racks.
Fully Upgraded to 400G Speed
Massive Information Interaction
Economical and Quality-stable
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Cable Type
AOC Breakout
AOC Breakout
AOC Breakout
AOC Breakout
AOC Breakout
Max Data Rate
425Gbps
425Gbps
400Gbps
400Gbps
425Gbps
Form Factor
QSFP-DD to 2x QSFP56
OSFP to 2x QSFP56
QSFP-DD to 4x QSFP28
QSFP-DD to 4x QSFP56
QSFP-DD to 8x 50G SFP56
Power Consumption
≤5W (200G Per End), ≤11W (400G Per End)
≤4W (200G Per End), ≤8W (400G Per End)
≤3.5W (100G Per End), ≤12W (400G Per End)
≤2.5W (100G Per End), ≤8.5W (400G Per End)
≤3W (50G Per End), ≤10W (400G Per End)
Cable Length
1-30m (3ft-98ft)
3-30m (10ft-98ft)
1-20m (3ft-66ft)
1-50m (3ft-164ft)
1-70m (3ft-230ft)
Jacket Material
LSZH
OFNP
OFNP
LSZH
OFNP
Temperature
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)

Questions & Answers

Customer Reviews

Resources

AUD2,022.90 (Incl. GST)

AUD1,839.00 (Excl. GST)

Pre-order