This robust, outdoor-ready camera is ideal for a variety of surveillance scenarios. The 2MP bullet camera also features person and vehicle detection and perimeter protection etc. to help keep motion notifications to only the most important events. The camera is rated to IP67/IK10 allowing the camera to deliver high-quality and reliable video in the harshest environments. Pair this security camera with a compatible HD NVR and enhance your security today.
Click to open expanded view
IPC305-2M-B, 2MP Bullet PoE Network Camera with 164ft Smart Infrared Night Vision, 120dB True WDR, Smart Intrusion Prevention, IP67 & IK10 Rating, 2.7 ~ 13.5mm Varifocal Lens
IPC305-2M-B, 2MP Bullet PoE Network Camera with 164ft Smart Infrared Night Vision, Smart Intrusion Prevention, Perimeter Protection, IP67 & IK10 Rating
720P (1280*720), Max 30fps
Features
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
The camera can maintain ultra-high color image quality in low illumination environments. When night falls, the powerful infrared night vision feature can provide a vision range of up to 164ft (50m) in the dark, offering you a reassuring monitoring experience.
it can minimize shadowing effects and render images true to life.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Max Resolution | 2MP | 2MP | 5MP | 8MP | 5MP |
Sensor | 1/2.8 | 1/2.7 | 1/2.7 | 1/2.8 | 1/2.7 |
Focal Length | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.8 ~ 12mm |
Optical Zoom | 5 | 4 | 5 | 4 | 4 |
Field of View | 121.36°~ 33.51°(H) 58.4°~ 14.9°(V) 139.9°~ 33.4°(D) | 108.05°~ 32.59° (H) 56.81°~ 18.36°(V) 111.91°~36.53° (D) | 106.25°~ 30.42°(H) 56.36°~ 17.22°(V) 110.34°~34.18°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3°(V) 111.0°~33.1°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49° (V) 106.94°~35.49°(D) |
IR Range | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | — | — | — | ||
Built-in Speaker | — | — | — | — | |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67, IK10 | IP67 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
IPC305-2M-B, 2MP Bullet PoE Network Camera with 164ft Smart Infrared Night Vision, Smart Intrusion Prevention, Perimeter Protection, IP67 & IK10 Rating
This robust, outdoor-ready camera is ideal for a variety of surveillance scenarios. The 2MP bullet camera also features person and vehicle detection and perimeter protection etc. to help keep motion notifications to only the most important events. The camera is rated to IP67/IK10 allowing the camera to deliver high-quality and reliable video in the harshest environments. Pair this security camera with a compatible HD NVR and enhance your security today.
720P (1280*720), Max 30fps
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
The camera can maintain ultra-high color image quality in low illumination environments. When night falls, the powerful infrared night vision feature can provide a vision range of up to 164ft (50m) in the dark, offering you a reassuring monitoring experience.
it can minimize shadowing effects and render images true to life.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Max Resolution | 2MP | 2MP | 5MP | 8MP | 5MP |
Sensor | 1/2.8 | 1/2.7 | 1/2.7 | 1/2.8 | 1/2.7 |
Focal Length | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.8 ~ 12mm |
Optical Zoom | 5 | 4 | 5 | 4 | 4 |
Field of View | 121.36°~ 33.51°(H) 58.4°~ 14.9°(V) 139.9°~ 33.4°(D) | 108.05°~ 32.59° (H) 56.81°~ 18.36°(V) 111.91°~36.53° (D) | 106.25°~ 30.42°(H) 56.36°~ 17.22°(V) 110.34°~34.18°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3°(V) 111.0°~33.1°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49° (V) 106.94°~35.49°(D) |
IR Range | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | — | — | — | ||
Built-in Speaker | — | — | — | — | |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67, IK10 | IP67 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
Questions & Answers
Customer Reviews
Resources
AUD268.40 (Incl. GST)
AUD244.00 (Excl. GST)