The camera is ideal for a host of diverse applications with 131ft IR night vision and an IP67 and IK10 rating to operate in the most difficult lighting conditions and environments. The camera delivers high quality images with crisp details and accurate color rendition, even under complex lighting conditions thanks to True WDR (120 dB). Pair this security camera with a compatible HD NVR and enhance your security today.
Click to open expanded view
IPC305-5M-T, 5MP Turret PoE Network Camera with Built-in Mic, 131ft Smart Infrared Night Vision, Smart Intrusion Prevention, IP67 & IK10 Rating, 2.7 ~ 13.5mm Varifocal Lens
IPC305-5M-T, 5MP Turret PoE Network Camera with Built-in Mic, 131ft Smart Infrared Night Vision, 120dB True WDR, IP67 & IK10 Rating
4MP (2560*1440), Max 25fps;
3MP (2304*1296), Max 25fps; 11080P (1920*1080), Max 30fps;
Features
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
The 5MP PoE IP camera captures crystal clear videos with fine details, and can maintain ultra-high color image quality in low illumination environments. When night falls, featuring up to 131ft smart infrared night vision in total darkness.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Power, video and audio run through a single Ethernet cable per camera with Power over Ethernet cabling, PoE, making installation a lot simpler.
Max Resolution | 5MP | 2MP | 2MP | 8MP | 5MP |
Sensor | 1/2.7 | 1/2.7 | 1/2.8 | 1/2.8 | 1/2.7 |
Focal Length | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.8 ~ 12mm |
Optical Zoom | 5 | 4 | 5 | 4 | 4 |
Field of View | 106.25°~ 30.42°(H) 56.36°~ 17.22° (V) 110.34°~34.18°(D) | 108.05°~ 32.59°(H) 56.81°~ 18.36°(V) 111.91°~36.53°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49°(V) 106.94°~35.49°(D) |
IR Range | Up to 131ft (40m) | Up to 98ft (30m) | Up to 131ft (40m) | Up to 131ft (40m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | |||||
Built-in Speaker | — | — | — | — | — |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67, IK10 | IP67 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
IPC305-5M-T, 5MP Turret PoE Network Camera with Built-in Mic, 131ft Smart Infrared Night Vision, 120dB True WDR, IP67 & IK10 Rating
The camera is ideal for a host of diverse applications with 131ft IR night vision and an IP67 and IK10 rating to operate in the most difficult lighting conditions and environments. The camera delivers high quality images with crisp details and accurate color rendition, even under complex lighting conditions thanks to True WDR (120 dB). Pair this security camera with a compatible HD NVR and enhance your security today.
4MP (2560*1440), Max 25fps;
3MP (2304*1296), Max 25fps; 11080P (1920*1080), Max 30fps;
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
The 5MP PoE IP camera captures crystal clear videos with fine details, and can maintain ultra-high color image quality in low illumination environments. When night falls, featuring up to 131ft smart infrared night vision in total darkness.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Power, video and audio run through a single Ethernet cable per camera with Power over Ethernet cabling, PoE, making installation a lot simpler.
Max Resolution | 5MP | 2MP | 2MP | 8MP | 5MP |
Sensor | 1/2.7 | 1/2.7 | 1/2.8 | 1/2.8 | 1/2.7 |
Focal Length | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm | 2.8 ~ 12mm |
Optical Zoom | 5 | 4 | 5 | 4 | 4 |
Field of View | 106.25°~ 30.42°(H) 56.36°~ 17.22° (V) 110.34°~34.18°(D) | 108.05°~ 32.59°(H) 56.81°~ 18.36°(V) 111.91°~36.53°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3° (V) 111.0°~33.1°(D) | 102.79°~ 30.86°(H) 54.50°~ 17.49°(V) 106.94°~35.49°(D) |
IR Range | Up to 131ft (40m) | Up to 98ft (30m) | Up to 131ft (40m) | Up to 131ft (40m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | |||||
Built-in Speaker | — | — | — | — | — |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67, IK10 | IP67 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
Questions & Answers
Customer Reviews
AUD335.50 (Incl. GST)
AUD305.00 (Excl. GST)