FS Australia FREE Delivery on Orders over AUD99 (Inc. GST)
Australia / $ AUD

Australia

FREE Delivery on Orders over AUD99 (Inc. GST)
This picture is about 10ESFP-25-PR30-I.
This picture is about 10ESFP-25-PR30-I.
This picture is about 10ESFP-25-PR30-I.
This picture is about 10ESFP-25-PR30-I.
This picture is about 10ESFP-25-PR30-I.
This picture is about 10ESFP-25-PR30-I.
This picture is about 10ESFP-25-PR30-I.
This picture is about 10ESFP-25-PR30-I.
This picture is about 10ESFP-25-PR30-I.
This picture is about 10ESFP-25-PR30-I.

Generic Compatible 10G EPON ONU SFP+ 1270nm-TX/1577nm-RX 10.3125G-TX/10.3125G-RX Class PR30 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)

#192918
#192918

Semtech DFB ≤2W 10G/10G SC/UPC

AUD116.60 (Incl. GST)
FS P/N: 10ESFP-25-PR30-I
AUD106.00 (Excl. GST)
Import Fees included
FS P/N: 10ESFP-25-PR30-I
9 Sold
2 Reviews
5 Questions
Pre-order, Ship by Wednesday, 19 June 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Generic Compatible 10.3125G-TX/10.3125G-RX EPON ONU PR30 Transceiver Module (SMF, 1270nmTx/1577nmRx, 20km, SC/UPC, DOM)

The Generic Compatible 10.3125G-TX/10.3125G-RX transceiver module is specifically designed for Ethernet Passive Optical Network (EPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The EPON ONU Small Form-factor Pluggable Plus (SFP+) transceiver provides a symmetric 10.3125Gbps upstream and 10.3125Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DOM) allows access to real-time operating parameters. It is fully compliant with IEEE 802.3 and SFF 8472.

Specifications
Part Number
10ESFP-25-PR30-I
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelength
1270nm-TX/1577nm-RX
Data Rate
10.3125G-TX/10.3125G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD-TIA
Tx Power
4~9 dBm
Rx Power
-29~-10dBm
Class
PR30
Number of Pins
20PIN
Receiver Overload
-10dBm
Receiver Sensitivity
-29dBm
Power Consumption
≤2W
Extinction Ratio
6dB
Application
10G EPON
Protocols
IEEE 802.3, SFF 8472
Industrial Temperature Range
-40 to 85°C (-40 to 187°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Specifications

Generic Compatible 10.3125G-TX/10.3125G-RX EPON ONU PR30 Transceiver Module (SMF, 1270nmTx/1577nmRx, 20km, SC/UPC, DOM)

The Generic Compatible 10.3125G-TX/10.3125G-RX transceiver module is specifically designed for Ethernet Passive Optical Network (EPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The EPON ONU Small Form-factor Pluggable Plus (SFP+) transceiver provides a symmetric 10.3125Gbps upstream and 10.3125Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DOM) allows access to real-time operating parameters. It is fully compliant with IEEE 802.3 and SFF 8472.

Specifications
Part Number
10ESFP-25-PR30-I
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelength
1270nm-TX/1577nm-RX
Data Rate
10.3125G-TX/10.3125G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD-TIA
Tx Power
4~9 dBm
Rx Power
-29~-10dBm
Class
PR30
Number of Pins
20PIN
Receiver Overload
-10dBm
Receiver Sensitivity
-29dBm
Power Consumption
≤2W
Extinction Ratio
6dB
Application
10G EPON
Protocols
IEEE 802.3, SFF 8472
Industrial Temperature Range
-40 to 85°C (-40 to 187°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Questions & Answers

Customer Reviews

Resources

AUD116.60 (Incl. GST)

AUD106.00 (Excl. GST)

Pre-order