The Floor Mount Bracket for 55" flat panel displays provides a versatile and secure solution for professional environments such as boardrooms, hotels, stadiums and surveillance rooms. The frame withstands the stress of 2x2, 3x3 and more split screen,offers stable and safe floor-mounted fixtures.
Click to open expanded view
55 Inch Split Screen Vertical Support Bracket Base-3.5-H60, Modularization Floor Mounting
#174341
#174341
AUD639.10 (Incl. GST)
FS P/N: SHB-4055-FBAUD581.00 (Excl. GST)
Import Fees included
FS P/N: SHB-4055-FB
0 Sold
0 Review
0 Question
Pre-order, Ship by Monday, 22 July 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via Fedex International Priority
Online Installation
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources
55" Floor Mount Split Screen Vertical Support Bracket Base-3.5-H60
Specifications
Product Type
Floor Mount Support Bracket Base
Mounting Type
Floor Mount
Display Size
55"
Usage
TV and Monitor
Dimensions (HxWxD)
47.8"×22.0"×11.8" (1214mm×560mm×300mm)
Weight
45.6lb (20.7kg)
Material
SGCC
Color
Black
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
All-in-one Design for Flexible Installation
Provide split screen modularized base floor mounts.
SGCC hot-dip galvanized steel construction for stability of support bracket base.
Widely applicable to 55" displays.
Product Type | Floor Mount Support Bracket Base | Floor Mount Support Bracket Unit | Floor Mount Support Bracket Base | Floor Mount Support Bracket Unit |
Display Size | 55" | 46" | 46" | 55" |
Mounting Type | Floor Mount | Floor Mount | Floor Mount | Floor Mount |
Dimensions (HxWxD) | 47.8"×22.0"×11.8" (1214mm×560mm×300mm) | 40.3"×22.8"×6.7" (1023mm×578mm×170mm) | 40.3"×22.8"×6.7" (1023mm×578mm×170mm) | 47.8"×27.0"×6.7" (1214mm×685mm×170mm) |
Weight | 45.6lb (20.7kg) | 30.9lb (14.0kg) | 41.2lb (18.7kg) | 34.2lb (15.5kg) |
Usage | TV and Monitor | TV and Monitor | TV and Monitor | TV and Monitor |
Material | SGCC | SGCC | SGCC | SGCC |
VESA Standard | — | — | — | — |
Specifications
55" Floor Mount Split Screen Vertical Support Bracket Base-3.5-H60
The Floor Mount Bracket for 55" flat panel displays provides a versatile and secure solution for professional environments such as boardrooms, hotels, stadiums and surveillance rooms. The frame withstands the stress of 2x2, 3x3 and more split screen,offers stable and safe floor-mounted fixtures.
Specifications
Product Type
Floor Mount Support Bracket Base
Mounting Type
Floor Mount
Display Size
55"
Usage
TV and Monitor
Dimensions (HxWxD)
47.8"×22.0"×11.8" (1214mm×560mm×300mm)
Weight
45.6lb (20.7kg)
Material
SGCC
Color
Black
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
All-in-one Design for Flexible Installation
Provide split screen modularized base floor mounts.
SGCC hot-dip galvanized steel construction for stability of support bracket base.
Widely applicable to 55" displays.
Product Type | Floor Mount Support Bracket Base | Floor Mount Support Bracket Unit | Floor Mount Support Bracket Base | Floor Mount Support Bracket Unit |
Display Size | 55" | 46" | 46" | 55" |
Mounting Type | Floor Mount | Floor Mount | Floor Mount | Floor Mount |
Dimensions (HxWxD) | 47.8"×22.0"×11.8" (1214mm×560mm×300mm) | 40.3"×22.8"×6.7" (1023mm×578mm×170mm) | 40.3"×22.8"×6.7" (1023mm×578mm×170mm) | 47.8"×27.0"×6.7" (1214mm×685mm×170mm) |
Weight | 45.6lb (20.7kg) | 30.9lb (14.0kg) | 41.2lb (18.7kg) | 34.2lb (15.5kg) |
Usage | TV and Monitor | TV and Monitor | TV and Monitor | TV and Monitor |
Material | SGCC | SGCC | SGCC | SGCC |
VESA Standard | — | — | — | — |
Questions & Answers
Customer Reviews
Resources
AUD639.10 (Incl. GST)
AUD581.00 (Excl. GST)
Pre-order