FS Australia FREE Delivery on Orders over AUD99 (Excl. GST)
Australia / $ AUD

Australia

FREE Delivery on Orders over AUD99 (Excl. GST)
This picture is about QDD-200G-PC02.
This picture is about QDD-200G-PC02.
This picture is about QDD-200G-PC02.
This picture is about QDD-200G-PC02.
This picture is about QDD-200G-PC02.
This picture is about QDD-200G-PC02.
This picture is about QDD-200G-PC02.
This picture is about QDD-200G-PC02.
This picture is about QDD-200G-PC02.
This picture is about QDD-200G-PC02.
This picture is about QDD-200G-PC02.
This picture is about QDD-200G-PC02.

2m (7ft) Dell 470-ADFD Compatible 200G QSFP-DD Passive Direct Attach Copper Twinax Cable

#158323
#158323

<0.1W 40.5mm Twinax NRZ

AUD251.90 (Incl. GST)
FS P/N: QDD-200G-PC02
AUD229.00 (Excl. GST)
Import Fees included
FS P/N: QDD-200G-PC02
33 Sold
2 Reviews
2 Questions
Pre-order, Ship by Wednesday, 26 June 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Dell 470-ADFD Compatible 200G QSFP-DD DAC Twinax Cable (2-meter, Passive, QSFP-DD to QSFP-DD, 28AWG)

The 200G QSFP-DD DAC primarily enables high-bandwidth 200G links and supports 200G Ethernet rate. It provides a QSFP-DD to QSFP-DD copper direct-attach solution. 200G QSFP-DD DAC cables are suitable for very short links and offer a cost-effective way to establish a 200-Gigabit link between 200G QSFP-DD ports of switches/routers within racks and across adjacent racks. FS currently offers passive copper cables in lengths of 0.5, 1, 1.5, 2, 2.5 and 3 meters.


Note: The FS P/N is changed from QDD200-PC02 to QDD-200G-PC02, but the product is the same. Only the FS P/N has been changed.

Specifications
Dell Compatible
470-ADFD
Vendor Name
FS
Form Factor
QSFP-DD to QSFP-DD
Max Data Rate
200Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
2m (7ft)
Wire AWG
28AWG
Minimum Bend Radius
40.5mm
Power Consumption
<0.1W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3bj, QSFP-DD MSA, CMIS, SFF-8417
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

200G-to-200G Link for Switch-to-Switch
See more
200G-to-200G Link for Switch-to-Switch
View products
200G with NIC
View products
Spine-Leaf Architecture
View products

Features

Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 200-Gigabit link between QSFP-DD-200G ports within racks and across adjacent racks.
≤0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
40.5mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Specifications

Dell 470-ADFD Compatible 200G QSFP-DD DAC Twinax Cable (2-meter, Passive, QSFP-DD to QSFP-DD, 28AWG)

The 200G QSFP-DD DAC primarily enables high-bandwidth 200G links and supports 200G Ethernet rate. It provides a QSFP-DD to QSFP-DD copper direct-attach solution. 200G QSFP-DD DAC cables are suitable for very short links and offer a cost-effective way to establish a 200-Gigabit link between 200G QSFP-DD ports of switches/routers within racks and across adjacent racks. FS currently offers passive copper cables in lengths of 0.5, 1, 1.5, 2, 2.5 and 3 meters.


Note: The FS P/N is changed from QDD200-PC02 to QDD-200G-PC02, but the product is the same. Only the FS P/N has been changed.

Specifications
Dell Compatible
470-ADFD
Vendor Name
FS
Form Factor
QSFP-DD to QSFP-DD
Max Data Rate
200Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
2m (7ft)
Wire AWG
28AWG
Minimum Bend Radius
40.5mm
Power Consumption
<0.1W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3bj, QSFP-DD MSA, CMIS, SFF-8417
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
200G-to-200G Link for Switch-to-Switch
See more
200G-to-200G Link for Switch-to-Switch
View products
200G with NIC
View products
Spine-Leaf Architecture
View products
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 200-Gigabit link between QSFP-DD-200G ports within racks and across adjacent racks.
≤0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
40.5mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.

Questions & Answers

Customer Reviews

Resources

AUD251.90 (Incl. GST)

AUD229.00 (Excl. GST)

Pre-order