This power cord is designed to connect a computer or other device to an electrical outlet that conforms to CEE 7/7 SCHUKO. It features a grounded CEE 7/7 plug on one end and an IEC60320 C13 RA receptacle on the other end. Compatible with devices such as monitor, computer, printer, scanner, TV and sound system. Allow users to optimize cable management to reduce slack and improve thermal performance.
Click to open expanded view
6ft (1.8m) CEE 7/7 EURO SCHUKO to IEC60320 C13 Right Angle 3 x 1.0mm² 250V/10A Power Cord, Black
6ft (1.8m) CEE 7/7 EURO SCHUKO to IEC60320 C13 Right Angle 3x 1.0mm² 250V/10A Power Cord, Black
Connectivity Solutions
Features
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Best electrical and thermal conductivity.
H05VV-F Jacket
Reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of conductors against external environment.
6ft (1.8m) CEE 7/7 EURO SCHUKO to IEC60320 C13 Right Angle 3x 1.0mm² 250V/10A Power Cord, Black
This power cord is designed to connect a computer or other device to an electrical outlet that conforms to CEE 7/7 SCHUKO. It features a grounded CEE 7/7 plug on one end and an IEC60320 C13 RA receptacle on the other end. Compatible with devices such as monitor, computer, printer, scanner, TV and sound system. Allow users to optimize cable management to reduce slack and improve thermal performance.
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Best electrical and thermal conductivity.
H05VV-F Jacket
Reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of conductors against external environment.
Questions & Answers
Customer Reviews
Resources
AUD12.10 (Incl. GST)
AUD11.00 (Excl. GST)