FS Australia FREE Delivery on Orders over AUD99 (Inc. GST)
Australia / $ AUD

Australia

FREE Delivery on Orders over AUD99 (Inc. GST)
This picture is about 1.
This picture is about .
This picture is about .
This picture is about 1.
This picture is about .
This picture is about .

2ft (0.6m) NEMA 5-15P HG to IEC320 C13 Down Angle 18AWG 125V/10A Power Cord, Black

#156852
#156852

Medical / Down Angle / 10A / 125V / SJTW (PVC)

AUD12.10 (Incl. GST)
FS P/N: P515C13DA-HG-10A
AUD11.00 (Excl. GST)
Import Fees included
FS P/N: P515C13DA-HG-10A
12 Sold
2 Reviews
2 Questions
Length:
Color:
Pre-order, Ship by Monday, 8 July 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide on orders over AUD99.00
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

2ft (0.6m) NEMA 5-15P HG to IEC320 C13 Down Angle 18AWG 125V/10A Power Cord, Black

Based on high quality construction and optimal performance, this power cord can be used from X-ray machines to life support equipment, conforming to the standard power cord for any medical device in a hospital. A green dot on the front of the plug indicates that the power cord has been tested and can be used in a hospital environment. This down angle cord is ideal for use in confined spaces because it removes the stress applied to the conductor and stress reliever.
Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male Plug
NEMA 5-15P HG
Female Connector
IEC60320 C13 Down Angle
Voltage Compatibility
125V AC
Maximum Input Amps
10A
Overall Length
2ft (0.6m)
Cable Jacket Color
Black
Gauge
18AWG
Cable Outer Diameter
7.8 ± 0.2mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Medical Equipment Power Distribution Solution
Medical Equipment Power Distribution Solution
View products

Features

10A/125V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Best electrical and thermal conductivity.

SJT Jacket

VW-1 grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of conductors against external environment.

Double Protection of Power Cord Connection
Improved space utilization, cable protection, security and connection angles for greater convenience and reliability.
Protective Function
Reduces coiling and twisting of power cables, reducing the risk of wire damage.
Stress Relief
This down angle cords removes the stress placed on the conductor and stress reliever.
Stable Power Supply for Medical Facilities
Suitable for powering various medical equipment, providing stable and reliable connections.

CT Scanner
X-ray Machines
Medical Ventilator
Surgical Light
Specifications

2ft (0.6m) NEMA 5-15P HG to IEC320 C13 Down Angle 18AWG 125V/10A Power Cord, Black

Based on high quality construction and optimal performance, this power cord can be used from X-ray machines to life support equipment, conforming to the standard power cord for any medical device in a hospital. A green dot on the front of the plug indicates that the power cord has been tested and can be used in a hospital environment. This down angle cord is ideal for use in confined spaces because it removes the stress applied to the conductor and stress reliever.
Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male Plug
NEMA 5-15P HG
Female Connector
IEC60320 C13 Down Angle
Voltage Compatibility
125V AC
Maximum Input Amps
10A
Overall Length
2ft (0.6m)
Cable Jacket Color
Black
Gauge
18AWG
Cable Outer Diameter
7.8 ± 0.2mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Medical Equipment Power Distribution Solution
Medical Equipment Power Distribution Solution
View products
Features
10A/125V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Best electrical and thermal conductivity.

SJT Jacket

VW-1 grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of conductors against external environment.

Double Protection of Power Cord Connection
Improved space utilization, cable protection, security and connection angles for greater convenience and reliability.
Protective Function
Reduces coiling and twisting of power cables, reducing the risk of wire damage.
Stress Relief
This down angle cords removes the stress placed on the conductor and stress reliever.
Stable Power Supply for Medical Facilities
Suitable for powering various medical equipment, providing stable and reliable connections.

CT Scanner
X-ray Machines
Medical Ventilator
Surgical Light

Questions & Answers

Customer Reviews

Resources

AUD12.10 (Incl. GST)

AUD11.00 (Excl. GST)

Pre-order