FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 正面图.
This picture is about 端口图.
This picture is about dc电源.
This picture is about 配件.
This picture is about ac电源.
This picture is about 正面.
This picture is about 侧面.
This picture is about 堆叠.
This picture is about 正面图.
This picture is about 端口图.
This picture is about dc电源.
This picture is about 配件.
This picture is about ac电源.
This picture is about 正面.
This picture is about 侧面.
This picture is about 堆叠.

Customized N8560-48BC, 48-Port Ethernet L3 Data Center Switch, 48 x 25Gb SFP28, with 8 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, Support RoCE, C2P Airflow

#191807
#191807

Custom Power Modules Broadcom MLAG Stacking VXLAN PFC ECN

6.895,00 € (Excl. VAT)
FS P/N: N8560-48BC
8.205,05 € (Incl. VAT)
FS P/N: N8560-48BC
2 Sold
0 Review
0 Question
Power Supply:
AC Power
34 in DE Warehouse, Get it by 23 May, 2024
269 in Global Warehouse, Get it by 31 May, 2024
30 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

N8560-48BC, 48-Port Ethernet L3 Data Center Switch with Custom Power Modules, 48 x 25Gb SFP28, with 8 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, FSOS Installed

The FS N8560-48BC 25GbE Ethernet switch is ideal for medium to large data centers and cloud computing services with higher performance, low latency, zero packet loss, non-blocking features. The N8560-48BC switch allows you to customize power modules and fan modules based on your specific application requirements. This data center switch is a high-density ToR switch in a compact 1U form factor with full 48 10/25GbE line rates and 8 40/100GbE ports, meeting the needs of the growing demands of data center environments.

N8560-48BC layer 3 switch optimizes the flexibility, efficiency and reliability of the data center network. It features industry-leading Broadcom chips, redundant hot-swappable AC and DC power supplies and fans, PFC, ECN technology, EVPN, VXLAN, MLAG, Stacking, etc. for scalable and flexible data center leaf-spine.

Specifications
Ports
48x 25G SFP28| 8x 100G QSFP28
Switch Chip
BCM56873
CPU
Cavium CN7130 (Quad-core, 1.2 GHz)
Number of VLANs
4K
Switching capacity
4 Tbps
MAC address
96K
Forwarding Rate
1929 Mpps
Jumbo Frame
9,216
SDRAM
4GB
ARP Entries
100,000
Flash Memory
8GB
IPv4/IPv6 Routes
128,000/64,000
Packet buffer
32MB
Latency
<1μs
Hot-swappable AC/DC Power Supplies
2 (1+1 Redundancy)
Max. Power Consumption
<300W
Hot-swappable fans
4 (3+1 Redundancy), Front-to-Back
MTBF
330,000 hours
Dimensions (HxWxD)
1.73 "x 17.4 "x 15.2" (44x 442x 387mm)
Operating System
FSOS
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Data Center Fabric Network Solution
See more
Data Center Fabric Network Solution
View products
Cloud Data Center VXLAN Network Solution
View products
IP SAN Storage Network Solution
View products
Traffic Regulation
View products
Server Monitoring
View products
25G Interconnect
View products
100G to 4x 25G Connectivity
View products

Features

Flexible Interface Speeds for Multi-scenario Deployment
10/25G for servers, 40/100G uplinks for spine switches.
BCM56873
Broadcom Chip
4 Tbps
Switching Capacity
1929 Mpps
Forwarding Rate
Custom Power Modules
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
1+1 Hot-swappable AC Power Supply
1+1 Hot-swappable DC Power Supply
Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
2 Units
Virtual stacking
20Gbps/200Gbps
Stacking bandwidth
50ms
Fault recovery
LACP
Uplink aggregation
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

Switch Speeds
48x25G, 8x100G
48x10G, 8x100G
48x10G, 8x100G
32x100G
64x100G
64x400G
Hot-swappable Power Supplies
AC/DC Power Supplies
AC Power Supplies
DC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
MLAG
yesyesyesyesyes
Stacking
yesyesyesyesyes
VXLAN
yesyesyesyes
EVPN
yesyesyesyes
OSPFv2/v3
yesyesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyesyes
NETCONF
yesyesyesyesyesyes
Python, gRPC
yesyesyesyesyesyes
PFC (802.1Qbb)
yesyesyesyesyesyes
ECN
yesyesyesyesyesyes
GR
yesyesyesyesyesyes
10GBASE-T SFP+
yesyesyes
Specifications

N8560-48BC, 48-Port Ethernet L3 Data Center Switch with Custom Power Modules, 48 x 25Gb SFP28, with 8 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, FSOS Installed

The FS N8560-48BC 25GbE Ethernet switch is ideal for medium to large data centers and cloud computing services with higher performance, low latency, zero packet loss, non-blocking features. The N8560-48BC switch allows you to customize power modules and fan modules based on your specific application requirements. This data center switch is a high-density ToR switch in a compact 1U form factor with full 48 10/25GbE line rates and 8 40/100GbE ports, meeting the needs of the growing demands of data center environments.

N8560-48BC layer 3 switch optimizes the flexibility, efficiency and reliability of the data center network. It features industry-leading Broadcom chips, redundant hot-swappable AC and DC power supplies and fans, PFC, ECN technology, EVPN, VXLAN, MLAG, Stacking, etc. for scalable and flexible data center leaf-spine.

Specifications
Ports
48x 25G SFP28| 8x 100G QSFP28
Switch Chip
BCM56873
CPU
Cavium CN7130 (Quad-core, 1.2 GHz)
Number of VLANs
4K
Switching capacity
4 Tbps
MAC address
96K
Forwarding Rate
1929 Mpps
Jumbo Frame
9,216
SDRAM
4GB
ARP Entries
100,000
Flash Memory
8GB
IPv4/IPv6 Routes
128,000/64,000
Packet buffer
32MB
Latency
<1μs
Hot-swappable AC/DC Power Supplies
2 (1+1 Redundancy)
Max. Power Consumption
<300W
Hot-swappable fans
4 (3+1 Redundancy), Front-to-Back
MTBF
330,000 hours
Dimensions (HxWxD)
1.73 "x 17.4 "x 15.2" (44x 442x 387mm)
Operating System
FSOS
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Data Center Fabric Network Solution
See more
Data Center Fabric Network Solution
View products
Cloud Data Center VXLAN Network Solution
View products
IP SAN Storage Network Solution
View products
Traffic Regulation
View products
Server Monitoring
View products
25G Interconnect
View products
100G to 4x 25G Connectivity
View products
Features
Flexible Interface Speeds for Multi-scenario Deployment
10/25G for servers, 40/100G uplinks for spine switches.
BCM56873
Broadcom Chip
4 Tbps
Switching Capacity
1929 Mpps
Forwarding Rate
Custom Power Modules
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
1+1 Hot-swappable AC Power Supply
1+1 Hot-swappable DC Power Supply
Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
2 Units
Virtual stacking
20Gbps/200Gbps
Stacking bandwidth
50ms
Fault recovery
LACP
Uplink aggregation
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

Switch Speeds
48x25G, 8x100G
48x10G, 8x100G
48x10G, 8x100G
32x100G
64x100G
64x400G
Hot-swappable Power Supplies
AC/DC Power Supplies
AC Power Supplies
DC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
MLAG
yesyesyesyesyes
Stacking
yesyesyesyesyes
VXLAN
yesyesyesyes
EVPN
yesyesyesyes
OSPFv2/v3
yesyesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyesyes
NETCONF
yesyesyesyesyesyes
Python, gRPC
yesyesyesyesyesyes
PFC (802.1Qbb)
yesyesyesyesyesyes
ECN
yesyesyesyesyesyes
GR
yesyesyesyesyesyes
10GBASE-T SFP+
yesyesyes

Questions & Answers

Customer Reviews

Resources

6.895,00 € (Excl. VAT)

8.205,05 € (Incl. VAT)

34 in DE Warehouse
269 in Global Warehouse