The RS5230 provides advanced management functions and storage technology, with reliable scalability and high availability. 2U server product with Intel C620 chipset, comes with a 2U standard bezel for free, supporting up to two Intel® Xeon® Scalable Series processors to meet the widest range of applications and environmental requirements. It supports up to 2TB of memory capacity, and 12x 3.5/2.5" SSD/SAS/SATA hard drives, and up to 2 NVME U.2 SSDs with load balancing, link aggregation, and redundancy features to effectively reduce network latency.
Rich expansion capabilities: provides a variety of full-height and full-length PCI-E expansion slots.
![Customized RS5230, 2U Rack Server, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant This picture is about RS5230.](https://resource.fs.com/mall/mainImg/2022062918060489ay3h.jpg)
Click to open expanded view
![Customized RS5230, 2U Rack Server, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant This picture is about RS5230.](https://resource.fs.com/mall/mainImg/60x60/2022062918060489ay3h.jpg)
![Customized RS5230, 2U Rack Server, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant This picture is about RS5230.](https://resource.fs.com/mall/mainImg/60x60/20230208112631p01x6s.jpg)
![Customized RS5230, 2U Rack Server, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant This picture is about RS5230.](https://resource.fs.com/mall/mainImg/60x60/20230626115434tqbs4d.jpg)
![Customized RS5230, 2U Rack Server, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant This picture is about RS5230.](https://resource.fs.com/mall/mainImg/60x60/20220629180610s4ysfq.jpg)
![Customized RS5230, 2U Rack Server, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant This picture is about RS5230.](https://resource.fs.com/mall/mainImg/60x60/20220629180613p9ouvi.jpg)
![Customized RS5230, 2U Rack Server, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant This picture is about RS5230.](https://resource.fs.com/mall/mainImg/60x60/20220629180615s1c78l.jpg)
![Customized RS5230, 2U Rack Server, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant This picture is about RS5230.](https://resource.fs.com/mall/mainImg/60x60/20220830160505j2jfc6.jpg)
Customized RS5230, 2U Rack Server, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant
![Intel X710-BM2 Based Ethernet Network Interface Card, 10G Dual-Port SFP+, PCIe 3.0 x 8, Comparable to Intel X710-DA2, Tall&Short Bracket](https://resource.fs.com/mall/mainImg/180x180/20231021095045jn7wx8.jpg)
![Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module](https://resource.fs.com/mall/mainImg/180x180/20230901180709kv2e9i.jpg)
![T5850-48S6Q, 48 x 10Gb SFP+ with 6 x 40Gb QSFP+ Ports, Network Packet Broker (NPB), Network Visibility and Monitoring](https://resource.fs.com/mall/products/180x180/72834.main.jpg)
![1m (3ft) LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable](https://resource.fs.com/mall/products/180x180/40180.main.jpg)
2U Rack Server, 2 x Intel® Xeon® Scalable Processors, Up to 2TB of Memory, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant
Product Spotlights
Support up to 2x 2nd Gen Intel®xeon® Scalable Processors with 28 cores
Support Intel Quick Assistant Technology (Intel® QAT) and Intel Advanced Vector Extensions 512 (Intel® AVX-512)
12x memory channels, 16x memory DIMM slots, and up to 2TB 2933MHz/DDR4
Support U.2, with faster transmission speed, lower power consumption and higher reliability
Support 3 expansion slots, which provide users with flexible connection options
Support up to 12 hot-plug 3.5''/2.5'' SATA/SAS/SSD hard drives
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support Intel Quick Assistant Technology (Intel® QAT)
Support 1+1 fully redundant power supply mode
Support PMBUS power consumption monitoring and module loss alarm
Support frequency reduction function, which can reduce system energy consumption at a low load
Support RAID protection function to provide different levels of data redundancy protection
![](https://resource.fs.com/mall/fs_scene_images/20230707150914no8wms.png)
Built on Intel® Xeon® Scalable processors, it delivers massive computing power and can be customized to your application scenarios.
Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 2 | 2 | 2 |
Form Factors | 2U | 2U | 2U |
DIMM Slots | 16 | 16 | 8 |
Memory | Up to 2 TB RAM (16x 128GB) | Up to 2 TB RAM (16x 128GB) | Up to 1 TB RAM (8x 128GB) |
Drive Bays | 12x 3.5"/2.5" | 8x 3.5''/2.5" | 8x 3.5"/2.5" |
Power Supply | 550W 1+1 Redundant | 800W 1+1 Redundant | 800W 1+1 Redundant |
Windows Server 2019 | — | ||
RedHat Linux 7.5 | |||
VMware ESXi 6.7 U1 | — |
V***s
United States