FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about T5850-48S8C.
This picture is about T5850-48S8C.
This picture is about T5850-48S8C.
This picture is about T5850-48S8C.
This picture is about T5850-48S8C.
This picture is about T5850-48S8C.
This picture is about T5850-48S8C.
This picture is about T5850-48S8C.
This picture is about T5850-48S8C.
This picture is about T5850-48S8C.
This picture is about T5850-48S8C.
This picture is about T5850-48S8C.

T5850-48S8C, 48 x 10G SFP+ with 8 x 100G QSFP28 Ports, Network Packet Broker (NPB), Network Visibility and Monitoring

Hot #157694
Hot #157694

HD 1280G 2.56Tbps 1905Mpps 700ns Latency

15.149,89 € (Incl. VAT)
FS P/N: T5850-48S8C
10 Sold
3 Reviews
3 Questions
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

T5850-48S8C, 48x 10G SFP+ with 8x 100G QSFP28 Ports, Network Packet Broker (NPB)

A Network Packet Broker (NPB) is a device that optimizes the flow of traffic between TAP and SPAN connections and network monitoring, security tools. The packet broker collects traffic from single or multiple network links, filtering and distributing each individual packet to the correct network monitoring tool by load balancing, which enhances the performance of network analysis and security tools.

The FS T5850-48S8C Network Packet Broker(NPB) features 48 SFP+ (1/10 Gbps) and 8 QSFP28 ports (100 Gbps) providing aggregation, replication, filtering, load balancing and deduplication in very high bandwidth port monitoring and analysis scenarios.

Specifications
Ports
48x 10G SFP+ | 8x 100G QSFP28
100/1000 Mgmt Port
1
Switching Method
Store and Forward/Cut Through
Switching Capacity
2.56Tbps
Latency
700ns
Throughput
1905Mpps
System Memory
16GB
CPU
4 cores, Xeon D-1527, 2.2 GHz
Packet Buffer
36MB
Flash
128GB
Ingress Flow Entries
8000
Input Voltage
100-240VAC, 50-60Hz
Egress Flow Entries
253
Max. Power Consumption
160W
MTBF
162213
Power Supplies
2 (1+1 redundant)
Airflow
Front-Rear
Fans
4 pluggable fans (2+2 redundant)
Weight
20.28lbs (9.2kg)
Dimensions(HxWxD)
1.73''x17.5''x18.9'' (44x440x420mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Network Visibility
View products
Optimize Traffic
View products
Flexible Traffic Redistribution
View products

Features

Network Packet Brokers (NPB) Facilitate Visibility for All IT Operations
Optimize the performance of network monitoring, analysis and security tools and offer visual solutions for SMEs and service providers.
Aggregation
Filtering
Replication
Load Balancing
Aggregate, Filter and Distribute Traffic to Optimize Bandwidth
NPBs enhance the efficiency of traffic collection, reduce invalid traffic, and improve tools' performance and utilization.
Relevant Traffic
Irrelevant Traffic
Traffic Monitoring and Analysis with Multiple Traffic Analyzers
Network visibility allows enterprises to see and optimize application performance, quickly detect and respond to potential threats, secure network environment and enhance business scalability.
SFP+ Ports
48
48
24
QSFP+ Ports
6
QSFP28 Ports
8
2
32
Switching Capacity
2.56Tbps
1.44Tbps
880Gbps
6.4Tbps
Throughput
1905Mpps
1071.4Mpps
540Mpps
3571Mpps
Switching Method
Store and Forward/Cut-Through
Store and Forward/Cut-Through
Store and Forward/Cut-Through
Store and Forward/Cut-Through
Latency
700ns
700ns
660ns
700ns
CPU
4 cores, Xeon D-1527, 2.2 GHz
Dual core, ARM A53
SOC (Dual core/ARM A53)
4 cores, Xeon D-1527, 2.2 GHz
Memory
16GB
2GB
2GB
16GB
Flash
128GB
8GB
8GB
128GB
Packet Buffer
36MB
36MB
9MB
36MB
MTBF(Hours)
162213
70080
206988
158045
Specifications

T5850-48S8C, 48x 10G SFP+ with 8x 100G QSFP28 Ports, Network Packet Broker (NPB)

A Network Packet Broker (NPB) is a device that optimizes the flow of traffic between TAP and SPAN connections and network monitoring, security tools. The packet broker collects traffic from single or multiple network links, filtering and distributing each individual packet to the correct network monitoring tool by load balancing, which enhances the performance of network analysis and security tools.

The FS T5850-48S8C Network Packet Broker(NPB) features 48 SFP+ (1/10 Gbps) and 8 QSFP28 ports (100 Gbps) providing aggregation, replication, filtering, load balancing and deduplication in very high bandwidth port monitoring and analysis scenarios.

Specifications
Ports
48x 10G SFP+ | 8x 100G QSFP28
100/1000 Mgmt Port
1
Switching Method
Store and Forward/Cut Through
Switching Capacity
2.56Tbps
Latency
700ns
Throughput
1905Mpps
System Memory
16GB
CPU
4 cores, Xeon D-1527, 2.2 GHz
Packet Buffer
36MB
Flash
128GB
Ingress Flow Entries
8000
Input Voltage
100-240VAC, 50-60Hz
Egress Flow Entries
253
Max. Power Consumption
160W
MTBF
162213
Power Supplies
2 (1+1 redundant)
Airflow
Front-Rear
Fans
4 pluggable fans (2+2 redundant)
Weight
20.28lbs (9.2kg)
Dimensions(HxWxD)
1.73''x17.5''x18.9'' (44x440x420mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Network Visibility
View products
Optimize Traffic
View products
Flexible Traffic Redistribution
View products
Features
Network Packet Brokers (NPB) Facilitate Visibility for All IT Operations
Optimize the performance of network monitoring, analysis and security tools and offer visual solutions for SMEs and service providers.
Aggregation
Filtering
Replication
Load Balancing
Aggregate, Filter and Distribute Traffic to Optimize Bandwidth
NPBs enhance the efficiency of traffic collection, reduce invalid traffic, and improve tools' performance and utilization.
Relevant Traffic
Irrelevant Traffic
Traffic Monitoring and Analysis with Multiple Traffic Analyzers
Network visibility allows enterprises to see and optimize application performance, quickly detect and respond to potential threats, secure network environment and enhance business scalability.
SFP+ Ports
48
48
24
QSFP+ Ports
6
QSFP28 Ports
8
2
32
Switching Capacity
2.56Tbps
1.44Tbps
880Gbps
6.4Tbps
Throughput
1905Mpps
1071.4Mpps
540Mpps
3571Mpps
Switching Method
Store and Forward/Cut-Through
Store and Forward/Cut-Through
Store and Forward/Cut-Through
Store and Forward/Cut-Through
Latency
700ns
700ns
660ns
700ns
CPU
4 cores, Xeon D-1527, 2.2 GHz
Dual core, ARM A53
SOC (Dual core/ARM A53)
4 cores, Xeon D-1527, 2.2 GHz
Memory
16GB
2GB
2GB
16GB
Flash
128GB
8GB
8GB
128GB
Packet Buffer
36MB
36MB
9MB
36MB
MTBF(Hours)
162213
70080
206988
158045

Questions & Answers

Customer Reviews

Resources

15.149,89 € (Incl. VAT)

Pre-order