FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S3400-24T4SP.
This picture is about S3400-24T4SP.
This picture is about S3400-24T4SP.
This picture is about S3400-24T4SP.
This picture is about S3400-24T4SP.
This picture is about S3400-24T4SP.
This picture is about S3400-24T4SP.
This picture is about S3400-24T4SP.
This picture is about S3400-24T4SP.
This picture is about S3400-24T4SP.
This picture is about S3400-24T4SP.
This picture is about S3400-24T4SP.
This picture is about S3400-24T4SP.
This picture is about S3400-24T4SP.

S3400-24T4SP, 24-Port Gigabit Ethernet PoE+ Switch, 24 x PoE+ Ports @370W, with 4 x 10Gb SFP+ Uplinks, Support Stacking

Hot #165979
Hot #165979

Realtek 370W Stacking Voice VLAN LACP

677,11 € (Incl. VAT)
FS P/N: S3400-24T4SP
1K Sold
5 Reviews
19 Questions
70 in DE Warehouse, Get it by 24 May, 2024
41 in Global Warehouse, Get it by 31 May, 2024
8 in Transit, Get it by 26 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
4-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

S3400-24T4SP, 24-Port Gigabit Ethernet PoE Switch, 24 x PoE Ports @370W, with 4 x 10Gb SFP+ Uplinks, Support Stacking

24-Port PoE Switch is equipped with 24x 10/100/1000BASE-T ports, 4 x 10Gb SFP+, and 24x RJ45 ports that support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. It is targeted at the IP MAN (metropolitan area network), government and enterprise networks, Internet café, and diskless working environment. It supports functions such as powerful ACL, flexible QinQ, 1:1 or N:1 VLAN switching, Ethernet OAM, carrier-level QoS, and industry-level 10GE Ether-ring, ensuring this switch series meets application requirements in all kinds of complicated sites. It also supports layer-3 routing protocol.

Specifications
Ports
24x 10/100/1000BASE-T RJ45, 4x 10Gb SFP+
RAM
256MB
Switching Capacity
128 Gbps
Jumbo Frame
9K
Forwarding Rate
96 Mpps
MAC Address
16K
Flash Memory
16MB
Input Voltage
AC 100V-240V,50-60Hz
PoE Budget
370W
MTBF
>50,000
Packet Buffer
1.5MB
Max. Power Consumption
28W (370W with PoE)
Dimensions (HxWxD)
1.73''x17.32''x11.02'' (44x440x280mm)
PoE Standard
IEEE 802.3af/at
Power Supply
1 Built-in
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
1+1 Redundant Fans
Storage Temperature
-40ºC to 70ºC(-40°F to 158°F)
Airflow
Left-to-Right
Mounting Methods
Rackmount
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Bandwidth Upgrade
10G Network Solutions for Medium and Large Campus
See more
Bandwidth Upgrade
View products
10G Network Solutions for Medium and Large Campus
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
Stack for Redundancy
View products
10G Interconnect
View products

Features

Improve Management with an Integrated Campus Network

Virtual deployment of dual switches, extensible architecture and intelligent O&M offers a simple, flexible, and high-performance network for serving all scenarios on campus.

1G Switch with High-speed 10G Uplink
24× PoE 10/100/1000 Mbps RJ45 ports provide up to 30W per port for downlink to provide flexible network deployment and 4x 10Gb SFP+ ports for uplinks or stacking.
128 Gbps
Switching Capacity
96 Mpps
Forwarding Rate
370W
Power Budget
Support 8 Units Stacking to Achieve High Bandwidth and Simplify Management
Virtual stacking up to 8 units for a total of 192 1G ports to increase bandwidth and simplify management while staying cost-efficient.
8 Units Virtual Stacking
Between S3400-24T4SP
320G
Stacking bandwidth
Up To 192
Gigabit ports
Single IP
Easily configure and manage
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Private VLAN for Saving Resources and Improving Security

It enables port isolation or traffic segmentation under the same IP segment, saves IP addresses, and isolates broadcast storms and virus attacks to improve switch port security within layer 2 in a shared network environment.

Multiple Management Methods for Easy Network Maintenance

Supporting SNMP, CLI, WEB, SSH, and other methods to deliver a streamlined experience for the device's convenient maintenance and network management without additional cost.

RJ45 Ports
24x 100/1000BASE-T
24x 100/1000BASE-T
48x 100/1000BASE-T
8x 100/1000BASE-T
16x 100/1000BASE-T
Fiber Ports
4x 10G SFP+
4x 1G SFP (4 Combo)
4x 10G SFP+
2x 1G SFP
4x 1G SFP (2 Combo)
PoE Ports
24x PoE+
24x PoE+
48x PoE+
8x PoE+
16x PoE+
PoE Budget
370W
370W
370W
240W
250W
Management Layer
L3
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
2 Built-in
1 Built-in
1 Built-in
Fan
2 Built-in Fans
3 Built-in Fans
4 Built-in Fans
2 Built-in Fans
2 Built-in Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes
Specifications

S3400-24T4SP, 24-Port Gigabit Ethernet PoE Switch, 24 x PoE Ports @370W, with 4 x 10Gb SFP+ Uplinks, Support Stacking

24-Port PoE Switch is equipped with 24x 10/100/1000BASE-T ports, 4 x 10Gb SFP+, and 24x RJ45 ports that support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. It is targeted at the IP MAN (metropolitan area network), government and enterprise networks, Internet café, and diskless working environment. It supports functions such as powerful ACL, flexible QinQ, 1:1 or N:1 VLAN switching, Ethernet OAM, carrier-level QoS, and industry-level 10GE Ether-ring, ensuring this switch series meets application requirements in all kinds of complicated sites. It also supports layer-3 routing protocol.

Specifications
Ports
24x 10/100/1000BASE-T RJ45, 4x 10Gb SFP+
RAM
256MB
Switching Capacity
128 Gbps
Jumbo Frame
9K
Forwarding Rate
96 Mpps
MAC Address
16K
Flash Memory
16MB
Input Voltage
AC 100V-240V,50-60Hz
PoE Budget
370W
MTBF
>50,000
Packet Buffer
1.5MB
Max. Power Consumption
28W (370W with PoE)
Dimensions (HxWxD)
1.73''x17.32''x11.02'' (44x440x280mm)
PoE Standard
IEEE 802.3af/at
Power Supply
1 Built-in
Operating Temperature
0 to 50ºC (32 to 122°F)
Fan Number
1+1 Redundant Fans
Storage Temperature
-40ºC to 70ºC(-40°F to 158°F)
Airflow
Left-to-Right
Mounting Methods
Rackmount
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Bandwidth Upgrade
10G Network Solutions for Medium and Large Campus
See more
Bandwidth Upgrade
View products
10G Network Solutions for Medium and Large Campus
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
Stack for Redundancy
View products
10G Interconnect
View products
Features
Improve Management with an Integrated Campus Network

Virtual deployment of dual switches, extensible architecture and intelligent O&M offers a simple, flexible, and high-performance network for serving all scenarios on campus.

1G Switch with High-speed 10G Uplink
24× PoE 10/100/1000 Mbps RJ45 ports provide up to 30W per port for downlink to provide flexible network deployment and 4x 10Gb SFP+ ports for uplinks or stacking.
128 Gbps
Switching Capacity
96 Mpps
Forwarding Rate
370W
Power Budget
Support 8 Units Stacking to Achieve High Bandwidth and Simplify Management
Virtual stacking up to 8 units for a total of 192 1G ports to increase bandwidth and simplify management while staying cost-efficient.
8 Units Virtual Stacking
Between S3400-24T4SP
320G
Stacking bandwidth
Up To 192
Gigabit ports
Single IP
Easily configure and manage
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Private VLAN for Saving Resources and Improving Security

It enables port isolation or traffic segmentation under the same IP segment, saves IP addresses, and isolates broadcast storms and virus attacks to improve switch port security within layer 2 in a shared network environment.

Multiple Management Methods for Easy Network Maintenance

Supporting SNMP, CLI, WEB, SSH, and other methods to deliver a streamlined experience for the device's convenient maintenance and network management without additional cost.

RJ45 Ports
24x 100/1000BASE-T
24x 100/1000BASE-T
48x 100/1000BASE-T
8x 100/1000BASE-T
16x 100/1000BASE-T
Fiber Ports
4x 10G SFP+
4x 1G SFP (4 Combo)
4x 10G SFP+
2x 1G SFP
4x 1G SFP (2 Combo)
PoE Ports
24x PoE+
24x PoE+
48x PoE+
8x PoE+
16x PoE+
PoE Budget
370W
370W
370W
240W
250W
Management Layer
L3
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
2 Built-in
1 Built-in
1 Built-in
Fan
2 Built-in Fans
3 Built-in Fans
4 Built-in Fans
2 Built-in Fans
2 Built-in Fans
QoS, IGMP Snooping, Link Aggregation, IPv6, L3 Static Routing, RIP, OSPF
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

569,00 € (Excl. VAT)

677,11 € (Incl. VAT)

70 in DE Warehouse
41 in Global Warehouse