FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP

United Kingdom

FREE DELIVERY on Orders over £79 (excl. VAT)
This picture is about SFP28-25G-BX40-I.
This picture is about SFP28-25G-BX40-I.
This picture is about SFP28-25G-BX40-I.
This picture is about SFP28-25G-BX40-I.
This picture is about SFP28-25G-BX40-I.
This picture is about SFP28-25G-BX40-I.
This picture is about SFP28-25G-BX40-I.
This picture is about SFP28-25G-BX40-I.

Customized SFP28 25GBASE-BX40-U BiDi 1270nm-TX/1310nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial)

New #224467
New #224467

Semtech 5G Wireless Maxim DFB ≤1.5W eCPRI

£402.00 exc. VAT
FS P/N: SFP28-25G-BX40-I
£482.40 inc. VAT
FS P/N: SFP28-25G-BX40-I
0 Sold
0 Review
0 Question
Compatible Brands:
Ericsson
Device Number:
Pre-order, Ship by 18 Jun 2024
See more warehouse availability
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Customized 25GBASE-BX40-U SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1270nm-TX/1310nm-RX, 40km, LC, Industrial, DOM)

Customized SFP28 transceiver provides 25GBase-BX throughput up to 40km over single mode fiber (SMF) using a wavelength of 1270nm-TX/1310nm-RX via an LC simplex connector. This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center, suitable for both outdoor and indoor deployments. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.

Specifications
Part Number
SFP28-25G-BX40-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1270nm-TX/1310nm-RX
Max Cable Distance
40km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
<-18dBm
Powerbudget
18dB
Receiver Overload
-6dBm
Power Consumption
<1.5W
Extinction Ratio
4dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR
TX & RX Built-in CDR
FEC Function
Not Supported
Protocols
SFF-8472, SFF-8402, SFF-8432, SFF-8431, CEI-28G-VSR
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Ideal for 5G Fronthaul BIDI Network
This solution enables 5G base station expansion with 2 times less fiber required using BIDI eCPRI transceivers compared to dual fiber network. Learn more
-40 to 85°C I-temp
Strict industrial grade reliability tests ensure performance in harsh environments
Low Latency
Market leading ultra-low latency meets the requirements of 5G deployment
TO Hermetic Packaging
Protect from environmental factors such as contaminants and moisture
Tested in Host Devices for Proven Interoperability
Every unit is tested to ensure flawless operations on the targeted switches for data centers, and standardized interfaces ensuring full interoperability with major telecom equipment makers.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment and strict adherence to GR-468 standards to ensure you get high quality and reliable industrial optics.
Optical Spectrum Test
1270nm-TX/1310nm-RX
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Specifications

Customized 25GBASE-BX40-U SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1270nm-TX/1310nm-RX, 40km, LC, Industrial, DOM)

Customized SFP28 transceiver provides 25GBase-BX throughput up to 40km over single mode fiber (SMF) using a wavelength of 1270nm-TX/1310nm-RX via an LC simplex connector. This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center, suitable for both outdoor and indoor deployments. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.

Specifications
Part Number
SFP28-25G-BX40-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1270nm-TX/1310nm-RX
Max Cable Distance
40km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
<-18dBm
Powerbudget
18dB
Receiver Overload
-6dBm
Power Consumption
<1.5W
Extinction Ratio
4dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR
TX & RX Built-in CDR
FEC Function
Not Supported
Protocols
SFF-8472, SFF-8402, SFF-8432, SFF-8431, CEI-28G-VSR
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Ideal for 5G Fronthaul BIDI Network
This solution enables 5G base station expansion with 2 times less fiber required using BIDI eCPRI transceivers compared to dual fiber network. Learn more
-40 to 85°C I-temp
Strict industrial grade reliability tests ensure performance in harsh environments
Low Latency
Market leading ultra-low latency meets the requirements of 5G deployment
TO Hermetic Packaging
Protect from environmental factors such as contaminants and moisture
Tested in Host Devices for Proven Interoperability
Every unit is tested to ensure flawless operations on the targeted switches for data centers, and standardized interfaces ensuring full interoperability with major telecom equipment makers.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment and strict adherence to GR-468 standards to ensure you get high quality and reliable industrial optics.
Optical Spectrum Test
1270nm-TX/1310nm-RX
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C

Questions & Answers

Customer Reviews

Resources

£402.00 exc. VAT

£482.40 inc. VAT

Pre-order