FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP
FREE DELIVERY on Orders over £79 (excl. VAT)

United Kingdom

This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.
This picture is about 3.

3m (10ft) NVIDIA InfiniBand MCA7J50-H003R Compatible 200G HDR QSFP56 to 2 x 100G QSFP56 Active Direct Attach Copper Breakout Cable for QM8790/8700 Switches and ConnectX-6 HCA

#166186
#166186

IB 200G HDR Breakout DAC ≤1.5W 27.5mm Twinax

£225.60 inc. VAT
FS P/N: QSFP-200G-2QAC03
129 Sold
4 Reviews
2 Questions
14 in Global Warehouse, Get it by 12 08 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA InfiniBand MCA7J50-H003R Compatible 200G QSFP56 to 2x 100G QSFP56 DAC Breakout Cable (3-meter, Active, QSFP56 to 2x QSFP56, 30AWG)

The NVIDIA InfiniBand MCA7J50-H003R is an 200Gb/s QSFP56 to two 100Gb/s QSFP56 Direct Attached Copper dual breakout cable. Using the Quad Small Form Factor Pluggable 56 (QSFP56) and contains four high-speed electrical copper pairs, each operating at data rates of up to 50Gb/s. This cable is compliant with QSFP56 MSA (Multi-Source Agreement) and IEEE 802.3cd standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.


Note: The FS P/N is changed from Q-2Q56AC03 to QSFP-200G-2QAC03, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MCA7J50-H003R
Vendor Name
FS
Form Factor
QSFP56 to 2x QSFP56
Max Data Rate
200Gbps
Cable Length
3m (10ft)
Wire AWG
30AWG
Minimum Bend Radius
27.5mm
Power Consumption
≤1.5W
Cable Type
Active Twinax
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8665, QSFP MSA, SFF-8679, SFF-8636, InfiniBand HDR

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 200G. It can be smoothly connected to a wide range of devices within your network.

Questions & Answers
Ask a question
All (2)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
3
1
0
0
0

C***n

United States

14 Dec 2023
4.0
Everything is working as expected. Communication was great for you and the shipping arrived promptly, thank you so much. Definitely will be purchasing from you guys in the future.
Verified Purchase
Helpful 2
Comment 0

D***d

United States

14 Nov 2023
5.0
Just to let you know, the order was received this morning and works perfectly in my switches. Very happy with the service.
Verified Purchase
Helpful 2
Comment 0

T***r

Australia

17 Oct 2023
5.0
It is sturdy and durable, providing the high-speed connectivity required by high-end hardware. At this price, it's really good value for money.
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed