For fast Ethernet and Gigabit computer networks, Category 6 copper cable supports speeds up to 1000Base-T. Also, It is fully backward compatible with all the previous categories. A non-booted assembly takes up less room in a high density environment and is easier to plug in and out. The flexible strain relief boot provides easy access in high-density applications. It exceeds the performance of the Cat6 Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 250MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.
![16ft (5m) Cat6 24AWG Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Red This picture is about C6UTPNBPVC.](https://resource.fs.com/mall/products/550x550/63414.main.jpg)
Click to open expanded view
![16ft (5m) Cat6 24AWG Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Red This picture is about Cat6 Patch Cords Overall Introduction.](https://resource.fs.com/images/20240401122855t3jkkl.jpg)
![16ft (5m) Cat6 24AWG Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Red This picture is about C6UTPNBPVC.](https://resource.fs.com/mall/products/60x60/63414.main.jpg)
![16ft (5m) Cat6 24AWG Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Red This picture is about C6UTPNBPVC.](https://resource.fs.com/mall/products/60x60/63414.B.jpg)
![16ft (5m) Cat6 24AWG Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Red This picture is about C6UTPNBPVC.](https://resource.fs.com/mall/products/60x60/63414.C.jpg)
![16ft (5m) Cat6 24AWG Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Red This picture is about C6UTPNBPVC.](https://resource.fs.com/mall/products/60x60/63414.D.jpg)
![16ft (5m) Cat6 24AWG Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Red This picture is about C6UTPNBPVC.](https://resource.fs.com/mall/products/60x60/63414.E.jpg)
16ft (5m) Cat6 24AWG Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Red
#52103
#52103
US$2.20 US$5.80
FS P/N: C6UTPNBPVCFS P/N: C6UTPNBPVC
755 Solds
33 Reviews
5 Questions
456 in U.S. Warehouse, Get it by 30 Jul, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
1-Year Warranty
30-Day Returns
30-Day Exchange
Cat6 Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, 24AWG, 1000Base-T
Specifications
Cable Type
Cat6 Non-booted
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CM (Round)
Length
16ft (5m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Gauge (AWG)
24 (7/0.20mm)
Cable Outer Diameter (mm)
6.1 ± 0.4
PoE Compatibility
PoE/PoE+/PoE++
Connectors
RJ45 (Male)
Max Transmission Distance
100m
Twisted Pairs
4 Pairs
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902180338_159.jpg)
Patch Cables Testing Learn more
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240702142802bj3ljo.jpg)
Features
550MHz Stable Transmission
550MHz Maximum Frequency and 1000Base-T Ethernet speed allow more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Support PoE, PoE+ and PoE++
Support IEEE 802.3af/at/bt PoE standards to save your expense and effort of powering PoE devices individually.
PoE Connectivity for Enterprise
![](https://resource.fs.com/mall/fs_scene_images/20211201/163834129961a71ab3114f13.38065420.jpeg.webp)
Color-Coding Cables for Quick Visual Identification
![](https://resource.fs.com/mall/fs_scene_images/202312071818350dybci.jpg)
Fluke Networks-Cable Testing
100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.
Cable Type | Cat6 Flat Snagless | Cat6 Non-booted | Cat6 Slim Snagless |
Cable Jacket | PVC (Flat) | PVC CM (Round) | PVC CM (Round) |
Data Rate Support | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T |
Wire Gauge(AWG) | 32 | 24 (7/0.20mm) | 28 (7/0.12mm) |
Length | 0.3-15.2m (1-50ft) | 0.15-3m(0.5-10ft) | 0.3m(1ft) |
Shielding Type | Unshielded (UTP) | Unshielded (UTP) | Unshielded (UTP) |
Cable Outer Diameter (mm) | / | 6.1 ± 0.4 | 3.8 ± 0.2 |
Videos
Questions & Answers
Ask a question
All (5)Length (2)Application (1)PVC Material (1)Transmission Rate (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
31
2
0
0
0
R***l
United States
January 23, 2017
The cable is just amzaing beyond expectation. I would order more.
Verified Purchase
Helpful 0
Comment 0A***e
United Kingdom
October 23, 2016
We received this cable and my husband was shocked at the quality of it. It works extremely well.
Verified Purchase
Helpful 0
Comment 0M***a
United States
September 14, 2016
Item received as described and at a decent cost.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed