FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about 203961.
This picture is about 203961.
This picture is about 203961.
This picture is about 203961.
This picture is about 203961.
This picture is about 203961.
This picture is about 203961.
This picture is about 203961.

Blanking Keystone Insert for Faceplate, Toolless, Black, 20Pcs/Pack

#203961
#203961

ABS Snap-on

US$5.00
FS P/N: FBPBL
Import Fees Included
FS P/N: FBPBL
35 Sold
0 Review
0 Question
85 in Global Warehouse, Get it by May 13, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

Blanking Keystone Insert for Faceplate, Toolless, Black, 20Pcs/Pack

FS's Blanking Keystone Jack Insert provides a simple way to disguise unused openings in a keystone jack wall plate for a professional looking installation. These keystone inserts are compatible with Faceplate with standard sized keystone openings including the 1-Port to 6-Port faceplate frame keystone insert. These commercial grade keystone jack inserts are engineered for frequent use and built to last. Re-usable keystone jack inserts can be easily disconnected and relocated when upgrading or redecorating.

Specifications
Product Type
Blanking Keystone Insert
Package
20Pcs/Pack
Material
ABS
Color
Black
Operation Temperature
-25 to 70°C (-13 to 158°F)
Installation Method
Snap-on
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Fits a Standard Opening in a Wall Plate for Keystone Jacks
ABS Material is Durable and Reusable
Prevents Tampering and Covers Up Spare Ports
Disconnected and Repositioned Easily
Provides a Clean and Professional Look

Easily snaps into compatible patch panels and wall plates, and protects unused ports from dirt and damage.

Specifications

Blanking Keystone Insert for Faceplate, Toolless, Black, 20Pcs/Pack

FS's Blanking Keystone Jack Insert provides a simple way to disguise unused openings in a keystone jack wall plate for a professional looking installation. These keystone inserts are compatible with Faceplate with standard sized keystone openings including the 1-Port to 6-Port faceplate frame keystone insert. These commercial grade keystone jack inserts are engineered for frequent use and built to last. Re-usable keystone jack inserts can be easily disconnected and relocated when upgrading or redecorating.

Specifications
Product Type
Blanking Keystone Insert
Package
20Pcs/Pack
Material
ABS
Color
Black
Operation Temperature
-25 to 70°C (-13 to 158°F)
Installation Method
Snap-on
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Fits a Standard Opening in a Wall Plate for Keystone Jacks
ABS Material is Durable and Reusable
Prevents Tampering and Covers Up Spare Ports
Disconnected and Repositioned Easily
Provides a Clean and Professional Look

Easily snaps into compatible patch panels and wall plates, and protects unused ports from dirt and damage.

Questions & Answers

Customer Reviews

Resources

US$5.00

85 in Global Warehouse