FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about NVR808-DP-K.
This picture is about NVR808-DP-K.
This picture is about NVR808-DP-K.
This picture is about NVR808-DP-K.
This picture is about NVR808-DP-K.
This picture is about NVR808-DP-K.
This picture is about NVR808-DP-K.
This picture is about NVR808-DP-K.
This picture is about NVR808-DP-K.
This picture is about NVR808-DP-K.
This picture is about NVR808-DP-K.
This picture is about NVR808-DP-K.

NVR808-DP-K, 8 Channel PoE Kit with 8 Pcs 8MP Dome Cameras, Built-in Mic, Supports up to 2x10TB Hard Drive (Not Included), Without Network Cables

#192750
#192750

PoE NVR KIT IP67 Human and Vehicle Classification

US$1,376.00
FS P/N: NVR808-DP-K
FS P/N: NVR808-DP-K
0 Sold
0 Review
2 Questions
1 in U.S. Warehouse, Get it by 19 Jun, 2024
16 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Products and Project Inquiry

NVR808-DP-K, 8 Channel 8MP Fixed Dome Network Camera PoE Kit

Know that your property is protected while you're there and while you're away thanks to this security camera system from FS. This system includes security cameras and a powerful 8 channel Network Video Recorder (NVR). Along with 98ft night vision, these dome security cameras include listen-in audio, which adds a whole new dimension to your overall security monitoring. These features make this system an incredibly versatile and expandable security solution perfect for a large home, small business, office, or commercial facility.


Notice: If you would like to purchase cameras/NVR individually from the kit, please click on "Contact Us" at the top right corner of the page to reach us.

Specifications
Model
Camera
Model
NVR
Max. Resolution
8MP
IP Video Input
8-Channel
Field of View
112.9°(H), 51.9°(V), 121.2°(D)
Decoding Capability
2x4K@30fps,4x4MP@30fps,5x3MP@30fps,8x1080P@30fps
IR Range
Up to 30m (98ft)
Capacity
20TB (not included), up to 10TB for each HDD
Audio
Built-in Microphone
Network Interface
1x 10M/100M/1000M port,8x 10M/100M PoE port (IEEE802.3af/at)
Focal Length
2.8mm, Fixed
USB Interface
1x USB 2.0(Front panel), 1x USB 3.0(Rear panel)
WDR
120dB
Decoding Format
Ultra H.265/H.265/H.264
Ingress Protection
IP67, IK10
Power Supply
AC 100-240V, PoE (IEEE 802.3af/at)
Power Supply
DC 12V±25%, PoE (IEEE 802.3af)
Operating Temperature
-10 to 55°C (14 to 131°F)
Operating Temperature
-30 to 60°C (-22 to 140°F)
Dimensions (HxWxD)
2.1"x 14.9"x 12.4" (53x380x315mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Peace of Mind from Every Angle

Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.

Flawless Video in 4K HD

Don't miss a moment with our 4K Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.

Brilliant Night Vision

This allows the camera to produce a clear image, even in very low-light environments.You'll feel safer as you know there's a camera watching your assets when you are deep in sleep or away from your business.

True Wide Dynamic Range

A Wide Dynamic Range (WDR) of 120dB can capture greater scale of brightness. Even in high contrast light, it can minimize shadowing effects and renders images true to life.

Real-time Understanding of Foot Traffic

People counting function helps analyze visitor trends and peak visitor times to improve business operations.

Built to Last
Pro-Grade heavy-duty aluminum housings protect against weather and vandalism, extending the life-cycle of your camera so you can count on years of uninterrupted service.
Heat Rating
140°F | 60°C
Cold Rating
-22°F | -30°C
Water Rating
IP67
Vandal Resistant
IK10
Plug & Play with PoE

The camera only needs a single network cable to connect it to a compatible NVR for stable video, power and network connection. Less wiring, less cost, more convenience.

Camera Resolution
8MP
2MP
5MP
2MP
2MP
Focal Length
2.8mm
2.8mm
4.0mm
2.8 ~ 12mm
2.7 ~ 13.5mm
Field of View
112.9°(H), 59.1°(V), 121.2°(D)
112.9°(H), 59.1°(V), 121.2°(D)
78.7°(H), 44.9°(V), 89.2°(D)
108.05°~ 32.59°(H), 56.81°~ 18.36°(V), 111.91°~36.53°(D)
121.36°~ 33.51° (H), 58.4°~ 14.9° (V), 139.9°~ 33.4° (D)
WDR
120dB
120dB
120dB
120dB
120dB
Built-in Mic
yes
yes
IR Range
Up to 30m (98ft)
Up to 30m (98ft)
Up to 30m (98ft)
Up to 40m (131ft)
Up to 50m (164ft)
UMD
yes
SIP
yes
PoE Powered
yesyesyesyesyes
IP&IK Rating
IP67&IK10
IP67&IK10
IP67&IK10
IP67&IK10
IP67&IK10
Hard Drive Size
2TB
4TB
2TB
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Recently Viewed