FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about NVR805-DP-K-4T.
This picture is about NVR805-DP-K-4T.
This picture is about NVR805-DP-K-4T.
This picture is about NVR805-DP-K-4T.
This picture is about NVR805-DP-K-4T.
This picture is about NVR805-DP-K-4T.
This picture is about NVR805-DP-K-4T.
This picture is about NVR805-DP-K-4T.
This picture is about NVR805-DP-K-4T.
This picture is about NVR805-DP-K-4T.
This picture is about NVR805-DP-K-4T.
This picture is about NVR805-DP-K-4T.

NVR805-DP-K-4T, 8 Channel PoE Kit with 8PCs 5MP Dome Cameras, 98ft Night Vision, Pre-installed 4TB HDD, Without Network Cables

#192748
#192748

PoE NVR KIT IP67 IK10 Human and Vehicle Classification

US$1,273.00
FS P/N: NVR805-DP-K-4T
FS P/N: NVR805-DP-K-4T
0 Sold
0 Review
3 Questions
8 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Products and Project Inquiry

NVR805-DP-K-4T, 8 Channel 5MP Fixed Dome Network Camera PoE Kit

Know that your property is protected while you're there and while you're away thanks to this security camera system from FS. This system includes security cameras and a powerful 8 channel Network Video Recorder (NVR). Along with color night vision, these dome security cameras include listen-in audio, which adds a whole new dimension to your overall security monitoring. These features make this system an incredibly versatile and expandable security solution perfect for a large home, small business, office, or commercial facility.


Notice: If you would like to purchase cameras/NVR individually from the kit, please click on "Contact Us" at the top right corner of the page to reach us.

Specifications
Model
Camera
Model
NVR
Edge Storage
Micro SD, up to 256GB
IP Video Input
8-Channel
Field of View
78.7° (H), 89.2° (V), 44.9° (D)
Decoding Capability
2x4K@30fps,4x4MP@30fps,5x3MP@30fps,8x1080P@30fps
IR Range
Up to 30m (98ft)
Capacity
4TB (pre-installed Purple HDD), up to 10TB for each HDD
Audio
External Audio I/O
Network Interface
1x 10M/100M/1000M port,8x 10M/100M PoE port (IEEE802.3af/at)
Focal Length
4.0mm, Fixed
USB Interface
1x USB 2.0(Front panel), 1x USB 3.0(Rear panel)
WDR
120dB
Decoding Format
Ultra H.265/H.265/H.264
Ingress Protection
IP67,IK10
Power Supply
AC 100-240V, PoE (IEEE 802.3af/at)
Power Supply
DC 12V ± 25%, PoE (IEEE 802.3af)
Operating Temperature
-10 to 55°C (14 to 131°F)
Operating Temperature
-30 to 60°C (-22 to 140°F)
Dimensions (HxWxD)
14.9" x 12.4" x 2.1"(380x315x53mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Peace of Mind from Every Angle

Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.

Turn Night into Day: Never miss a thing!

Presents colored images and captures vivid detail in low light conditions and significantly increases the probability of collecting valid human, vehicle, and event evidence through brighter monitoring.

True Wide Dynamic Range
A Wide Dynamic Range (WDR) of 120dB can capture greater scale of brightness.
Even in high contrast light, it can minimize shadowing effects and renders images true to life.
Without WDR
With WDR
Real-time Understanding of Foot Traffic

People counting function helps analyze visitor trends and peak visitor times to improve business operations.

Non-Stop Recording

With 4TB HDD Pre-Installed and up to 10TB storage capacity, this PoE surveillance kit supports all cameras to record continuously at the same time. You will have all-day videos without missing a beat.

Built to Last
Pro-Grade heavy-duty aluminum housings protect against weather and vandalism, extending the life-cycle of your camera so you can count on years of uninterrupted service.
Heat Rating
140°F | 60°C
Cold Rating
-22°F | -30°C
Water Rating
IP67
Vandal Resistant
IK10
Plug & Play with PoE

The camera only needs a single network cable to connect it to a compatible NVR for stable video, power and network connection. Less wiring, less cost, more convenience.

Camera Resolution
5MP
2MP
8MP
2MP
2MP
Focal Length
4.0mm
2.8mm
2.8mm
2.8 ~ 12mm
2.7 ~ 13.5mm
Field of View
78.7°(H), 44.9°(V), 89.2°(D)
112.9°(H), 59.1°(V), 121.2°(D)
112.9°(H), 59.1°(V), 121.2°(D)
108.05°~ 32.59°(H), 56.81°~ 18.36°(V), 111.91°~36.53°(D)
121.36°~ 33.51° (H), 58.4°~ 14.9° (V), 139.9°~ 33.4° (D)
WDR
120dB
120dB
120dB
120dB
120dB
Built-in Mic
yesyes
IR Range
Up to 30m (98ft)
Up to 30m (98ft)
Up to 30m (98ft)
Up to 40m (131ft)
Up to 50m (164ft)
UMD
yes
SIP
yes
PoE Powered
yesyesyesyesyes
IP&IK Rating
IP67&IK10
IP67&IK10
IP67&IK10
IP67&IK10
IP67&IK10
Hard Drive Size
4TB
2TB
2TB
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed