The P1D-K0150-B hot-swappable DC power supply modules are designed to be compatible with S5860-20SQ, S5810-48FS Ethernet switch. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch.
Click to open expanded view
Hot-swappable DC Power Module 150W, for S5860-20SQ, S5810-48FS
#162631
#162631
US$289.00
FS P/N: P1D-K0150-BImport Fees Included
FS P/N: P1D-K0150-B
67 Sold
2 Reviews
2 Questions
29 In Global Warehouse, Get It By May 10, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources
Hot-swappable DC Power Module 150W, for S5860-20SQ, S5810-48FS
Specifications
Input Voltage Range
-48V to -60VDC
Input Current
5A Max
Output Voltage Range
12VDC
Operating Temperature
-10 to 55° C (14 to 131° F)
Operating Humidity
5 to 95%
Output Power
150W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Meet the Power Supply Requirements of the Switch
Hot-swappable Redundant Modules to Stay Online 24/7
The 1+1 hot-swappable DC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.
Specifications
Hot-swappable DC Power Module 150W, for S5860-20SQ, S5810-48FS
The P1D-K0150-B hot-swappable DC power supply modules are designed to be compatible with S5860-20SQ, S5810-48FS Ethernet switch. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power-supply of an Ethernet switch.
Specifications
Input Voltage Range
-48V to -60VDC
Input Current
5A Max
Output Voltage Range
12VDC
Operating Temperature
-10 to 55° C (14 to 131° F)
Operating Humidity
5 to 95%
Output Power
150W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Meet the Power Supply Requirements of the Switch
Hot-swappable Redundant Modules to Stay Online 24/7
The 1+1 hot-swappable DC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.
Questions & Answers
Customer Reviews
Resources
US$289.00
29 In Global Warehouse