These are the standard North American power cords used for grounded (3-conductor) laptops, notebooks, stereos, game consoles, and electric razors, as well as many other devices. These power cords connect on one end to the standard North American wall outlet or 5-15R receptacle, and on the other to any electronic device or appliance using an IEC 60320 C6 inlet. The IEC 60320 C5 is also known as the Mickey-Mouse connector.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.
Click to open expanded view
4ft (1.2m) NEMA 5-15P to IEC60320 C5 18AWG 125V/10A Power Cord, Black
#158505
#158505
US$5.00
FS P/N: P515C5-10AFS P/N: P515C5-10A
15 Solds
3 Reviews
4 Questions
Pre-order, Ship by 25 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
1-Year Warranty
4ft (1.2m) NEMA 5-15P to IEC60320 C5 18AWG 125V/10A Power Cord, Black
Specifications
Male Plug
NEMA 5-15P
Female Connector
IEC 60320 C5
Voltage Compatibility
100-125V
Maximum Input Amps
10A
Overall Length
4ft (1.2m)
Cable Jacket Color
Black
Gauge
18AWG
Cable Outer Diameter
3.5x 8.6 ± 0.2mm
Cable Jacket Type
SPT-2
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
14°F to 140°F (-10°C to 60°C)
Connectivity Solutions
Features
10A/125V Stable Transmission
Excellent electrical conductivity and flame retardant grade ensure max current transmission.
Pure Copper Conductor
Apply pure copper conductor with the best electrical and thermal conductivity.
SPT-2 Jacket
Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of pure copper conductors against external environment.
Double Protection of Power Cord Connection
The security design ensures more reliable connection and longer cable life.
Easy Installation
Easy to install and remove, and can be reused on future projects
Strain Relief Boot
The boot helps to relief pressure of your termination for expending service life.
Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room
Questions & Answers
Ask a question
All (4)Compatibility (1)Custom Color (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
A***n
United States
August 05, 2023
Nice thick cords, very pleased, will buy again.
Verified Purchase
Helpful 2
Comment 0H***r
United States
March 17, 2023
The Length of this is perfect. My dog chewed my original cord, had to get another and now I’m glad I did, because the other one was too short! My dog did me a favor and I’m glad I got this power cord.
Verified Purchase
Helpful 4
Comment 0L***t
United States
December 07, 2022
I run servers and switches in a datacenter, so quality is always a must. Once the power is interrupted because of poor-quality cords, the losses will be huge. I bought these cables which worked well. Flexible PVC material, no loose connection, and no issues with plugs heating up. Highly recommended.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed