This power cord is designed to connect a computer or other device to an electrical outlet that conforms to AS/NZS 4417 AUSTRALIA. It features a grounded AS/NZS 4417 plug on one end and an IEC60320 C13 RA receptacle on the other end. Compatible with devices such as monitor, computer, printer, scanner, TV and sound system. Allow users to optimize cable management to reduce slack and improve thermal performance.
![2ft (0.6m) AS/NZS 3112 AUSTRALIA to IEC60320 C13 Right Angle 3 x 1.0mm² 250V/10A Power Cord, Black This picture is about PA4417C13RA-10A.](https://resource.fs.com/mall/mainImg/20220726141059orwtic.jpg)
Click to open expanded view
![2ft (0.6m) AS/NZS 3112 AUSTRALIA to IEC60320 C13 Right Angle 3 x 1.0mm² 250V/10A Power Cord, Black This picture is about PA4417C13RA-10A.](https://resource.fs.com/mall/mainImg/60x60/20220726141059orwtic.jpg)
![2ft (0.6m) AS/NZS 3112 AUSTRALIA to IEC60320 C13 Right Angle 3 x 1.0mm² 250V/10A Power Cord, Black This picture is about PA4417C13RA-10A.](https://resource.fs.com/mall/mainImg/60x60/20220726141101oi7pi9.jpg)
2ft (0.6m) AS/NZS 3112 AUSTRALIA to IEC60320 C13 Right Angle 3 x 1.0mm² 250V/10A Power Cord, Black
#158180
#158180
US$5.00
FS P/N: PA4417C13RA-10AFS P/N: PA4417C13RA-10A
11 Solds
2 Reviews
2 Questions
Pre-order, Ship by 25 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
1-Year Warranty
2ft (0.6m) AS/NZS 4417 AUSTRALIA to IEC60320 C13 Right Angle 3x 1.0mm² 250V/10A Power Cord, Black
Specifications
Male Plug
AS/NZS 3112 AUSTRALIA
Female Connector
IEC60320 C13 Right Angle
Voltage Compatibility
250V AC
Maximum Input Amps
10A
Overall Length
2ft (0.6m)
Cable Jacket Color
Black
Gauge
3x 1.0mm²
Cable Outer Diameter
7.0 ± 0.2mm
Cable Jacket Type
H05VV-F
Cable Jacket Material
PVC
Number of Conductors
3 Wires, Brown, Blue and Green/Yellow
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
14°F to 140°F (-10°C to 60°C )
Cable Jacket Temp. Rating
70°C
Dual-locking
Non-supported
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220729105320sx86hp.jpg)
Questions & Answers
Ask a question
All (2)Compatibility (1)Custom Color (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
H***r
United States
March 17, 2023
The Length of this is perfect. My dog chewed my original cord, had to get another and now I’m glad I did, because the other one was too short! My dog did me a favor and I’m glad I got this power cord.
Verified Purchase
Helpful 4
Comment 0L***t
United States
December 07, 2022
I run servers and switches in a datacenter, so quality is always a must. Once the power is interrupted because of poor-quality cords, the losses will be huge. I bought these cables which worked well. Flexible PVC material, no loose connection, and no issues with plugs heating up. Highly recommended.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed