Based on high quality construction and optimal performance, this power cord can be used from X-ray machines to life support equipment, conforming to the standard power cord for any medical device in a hospital. A green dot on the front of the plug indicates that the power cord has been tested and can be used in a hospital environment. This down angle cord is ideal for use in confined spaces because it removes the stress applied to the conductor and stress reliever.
Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.
![6ft (1.8m) NEMA 5-15P HG to IEC320 C13 Down Angle 18AWG 125V/10A Power Cord, Black This picture is about 1.](https://resource.fs.com/mall/mainImg/20240307153744xe7aku.jpg)
Click to open expanded view
![6ft (1.8m) NEMA 5-15P HG to IEC320 C13 Down Angle 18AWG 125V/10A Power Cord, Black This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240307153744xe7aku.jpg)
![6ft (1.8m) NEMA 5-15P HG to IEC320 C13 Down Angle 18AWG 125V/10A Power Cord, Black This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20220711173920o2xe16.jpg)
![6ft (1.8m) NEMA 5-15P HG to IEC320 C13 Down Angle 18AWG 125V/10A Power Cord, Black This picture is about .](https://resource.fs.com/mall/mainImg/60x60/2022071117392260rv18.jpg)
6ft (1.8m) NEMA 5-15P HG to IEC320 C13 Down Angle 18AWG 125V/10A Power Cord, Black
#156854
#156854
US$11.00
FS P/N: P515C13DA-HG-10AFS P/N: P515C13DA-HG-10A
11 Solds
2 Reviews
2 Questions
Pre-order, Ship by 25 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
1-Year Warranty
6ft (1.8m) NEMA 5-15P HG to IEC320 C13 Down Angle 18AWG 125V/10A Power Cord, Black
Specifications
Male Plug
NEMA 5-15P HG
Female Connector
IEC60320 C13 Down Angle
Voltage Compatibility
125V AC
Maximum Input Amps
10A
Overall Length
6ft (1.8m)
Cable Jacket Color
Black
Gauge
18AWG
Cable Outer Diameter
7.8 ± 0.2mm
Cable Jacket Type
SJTW
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220723/165855078862db7a04a46496.83925045.jpeg)
Features
10A/125V Stable Transmission
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Best electrical and thermal conductivity.
SJT Jacket
VW-1 grade, reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of conductors against external environment.
Double Protection of Power Cord Connection
Improved space utilization, cable protection, security and connection angles for greater convenience and reliability.
Protective Function
Reduces coiling and twisting of power cables, reducing the risk of wire damage.
Stress Relief
This down angle cords removes the stress placed on the conductor and stress reliever.
Stable Power Supply for Medical Facilities
Suitable for powering various medical equipment, providing stable and reliable connections.
CT Scanner
X-ray Machines
Medical Ventilator
Surgical Light
Questions & Answers
Ask a question
All (2)Compatibility (1)Custom Color (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
H***r
United States
March 17, 2023
The Length of this is perfect. My dog chewed my original cord, had to get another and now I’m glad I did, because the other one was too short! My dog did me a favor and I’m glad I got this power cord.
Verified Purchase
Helpful 4
Comment 0L***t
United States
December 07, 2022
I run servers and switches in a datacenter, so quality is always a must. Once the power is interrupted because of poor-quality cords, the losses will be huge. I bought these cables which worked well. Flexible PVC material, no loose connection, and no issues with plugs heating up. Highly recommended.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed