These locking power cords are ideal for powering your high voltage/ high current equipment. On one end, the plug connects to a Locking NEMA L6-20R outlet or receptacle, while on the other end the IEC60320 C19 Connector can power servers and tele-communications devices, as well as many more devices and electronics which have the IEC60320 C20 Inlet. Additionally, this power cord features a twist-lock plug which rotates to lock into the matching receptacle.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.
![4ft (1.2m) Locking NEMA L6-20P to IEC60320 C19 12AWG 250V/20A Power Cord, Black This picture is about PL620C19-20A.](https://resource.fs.com/mall/mainImg/20220727100836w73orm.jpg)
Click to open expanded view
![4ft (1.2m) Locking NEMA L6-20P to IEC60320 C19 12AWG 250V/20A Power Cord, Black This picture is about PL620C19-20A.](https://resource.fs.com/mall/mainImg/60x60/20220727100836w73orm.jpg)
![4ft (1.2m) Locking NEMA L6-20P to IEC60320 C19 12AWG 250V/20A Power Cord, Black This picture is about PL620C19-20A.](https://resource.fs.com/mall/mainImg/60x60/20220727100839tfsr7w.jpg)
4ft (1.2m) Locking NEMA L6-20P to IEC60320 C19 12AWG 250V/20A Power Cord, Black
#156652
#156652
US$19.00
FS P/N: PL620C19-20AFS P/N: PL620C19-20A
18 Solds
2 Reviews
2 Questions
Pre-order, Ship by 24 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
1-Year Warranty
4ft (1.2m) LOCKING NEMA L6-20P to IEC60320 C19 12AWG 250V/20A Power Cord, Black
Specifications
Male Plug
LOCKING NEMA L6-20P
Female Connector
IEC60320 C19
Voltage Compatibility
100-250V
Maximum Input Amps
20A
Overall Length
4ft (1.2m)
Cable Jacket Color
Black
Gauge
12AWG
Cable Outer Diameter
11.2 ± 0.2mm
Cable Jacket Type
SJTW
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202404011012455a5byc.jpg)
Features
20A/250V Stable Transmission
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Best electrical and thermal conductivity.
SJTW Jacket
VW-1 grade, reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of conductors against external environment.
Questions & Answers
Ask a question
All (2)Compatibility (1)Custom Color (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
Y***a
United States
May 01, 2023
I am very pleased with my experience. David responded to my inquiry extremely fast and shipped my order within hours of payment. I highly recommend FS.COM to anyone looking for great customer service, super fast shipping and superior product.
Verified Purchase
Helpful 7
Comment 0A***s
Australia
January 26, 2023
Great value for your money. I used these power cords to replace the ones that I brought with me from Europe, to spare the bulky adapters. My computers kept working, so I assume the cord does what it is supposed to do, delivering power from the outlets to where it's needed.
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed