IEC60320 power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.
![4ft (1.2m) IEC60320 C20 to IEC60320 C19 14AWG 250V/16A Power Extension Cord, Blue This picture is about PC20C19-16A.](https://resource.fs.com/mall/products/800x800/142040.main.jpeg)
Click to open expanded view
![4ft (1.2m) IEC60320 C20 to IEC60320 C19 14AWG 250V/16A Power Extension Cord, Blue This picture is about PC20C19-16A.](https://resource.fs.com/mall/products/60x60/142040.main.jpeg)
![4ft (1.2m) IEC60320 C20 to IEC60320 C19 14AWG 250V/16A Power Extension Cord, Blue This picture is about PC20C19-16A.](https://resource.fs.com/mall/products/60x60/142040.B.jpeg)
![4ft (1.2m) IEC60320 C20 to IEC60320 C19 14AWG 250V/16A Power Extension Cord, Blue This picture is about PC20C19-16A.](https://resource.fs.com/mall/products/60x60/142040.C.jpeg)
![4ft (1.2m) IEC60320 C20 to IEC60320 C19 14AWG 250V/16A Power Extension Cord, Blue This picture is about PC20C19-16A.](https://resource.fs.com/mall/products/60x60/142040.D.jpeg)
![4ft (1.2m) IEC60320 C20 to IEC60320 C19 14AWG 250V/16A Power Extension Cord, Blue This picture is about PC20C19-16A.](https://resource.fs.com/mall/products/60x60/142040.E.jpeg)
4ft (1.2m) IEC60320 C20 to IEC60320 C19 14AWG 250V/16A Power Extension Cord, Blue
#142040
#142040
US$12.00
FS P/N: PC20C19-16AFS P/N: PC20C19-16A
601 Solds
2 Reviews
3 Questions
194 in Global Warehouse, Get it by 5 Aug, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
1-Year Warranty
4ft (1.2m) IEC60320 C20 to IEC60320 C19 14AWG 250V/16A Power Extension Cord, Blue
Specifications
Male Plug
IEC60320 C20
Female Connector
IEC60320 C19
Voltage Compatibility
250V AC
Maximum Input Amps
16A
Overall Length
4ft (1.2M)
Cable Jacket Color
Blue
Gauge
14AWG
Cable Outer Diameter
9.3+0.1/-0.15mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20221226164545lqljf9.jpg)
Features
16A/250V Stable Transmission
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Apply pure copper conductor with the best electrical and thermal conductivity.
SJT Jacket
Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of pure copper conductors against external environment.
Double Protection of Power Cord Connection
Easy to fix and connect the two ends of the power cord. The security design ensures more reliable connection and longer cable life.
Fixed Connector
The connector with the metal tab helps to fix connection and stabilize plugging.
Strain Relief Boot
The boot helps to relief pressure of your termination for expending service life.
Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room
Questions & Answers
Ask a question
All (3)Certification (1)Compatibility (1)Custom Color (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
Y***a
United States
May 01, 2023
I am very pleased with my experience. David responded to my inquiry extremely fast and shipped my order within hours of payment. I highly recommend FS.COM to anyone looking for great customer service, super fast shipping and superior product.
Verified Purchase
Helpful 7
Comment 0A***s
Australia
January 26, 2023
Great value for your money. I used these power cords to replace the ones that I brought with me from Europe, to spare the bulky adapters. My computers kept working, so I assume the cord does what it is supposed to do, delivering power from the outlets to where it's needed.
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed