Volver al producto
S***r
Canada
23 de agto. de 2022
Easy installation, and solid construction. Image is great for a 2 mp camera.
Compra verificada
Útil 0
Comentario 0J***r
United States
12 de my. de 2022
Really nice construction with the metal housing and waterproof seals. Great picture quality and ease of setup. Probably the best method for adjusting where the camera pointing I have seen on any camera. Great night vision. It does work with other NVR's as well but FS's is the best.
Compra verificada
Útil 1
Comentario 0P***a
Spain
24 de febr. de 2022
Hemos tenido problemas con cámaras Ubiquity y Etrovision porque no usaban un perfil ONVIF estándar. Hemos probado el modelo IPC201-2M-B de FS y ha funcionado perfecto, integra detección de movimiento, tienen buena óptica y buena construcción. Hemos repetido la compra para sustituir nuestras cámaras viejas.
Compra verificada
Útil 0
Comentario 0J***s
United States
28 de nov. de 2021
I bought these wanting to be able to monitor activity at a remote location. They were easy to install and have been working great. I get notifications of any activity in their field of view. Picture quality is good and I would highly recommend this camera.
Compra verificada
Útil 0
Comentario 0C***o
United States
18 de nov. de 2021
The image quality is very good, the night vision effect is very good, and the fit and finish of the shell are very good. Installation and setup is very simple, easier than I expected. The monitoring function of the software is also very easy to operate.
Compra verificada
Útil 0
Comentario 0S***o
United Kingdom
13 de nov. de 2021
The image quality of the camera during the day is very good, and the image is also quite good under dim natural light. Easy to install and supports PoE power supply. The software application is quick and easy to install. In general, it is very convenient to use.
Compra verificada
Útil 0
Comentario 0H***s
Canada
01 de nov. de 2021
I didn't know anything about purchasing or installing a camera like this but I knew I wanted a hardwired camera so I would not have to mess with recharging or batteries. It was so easy to install with just running a ethernet cable ( used cat 6) from the camera to an additional item I needed, a PoE switch that I purchased also from FS and a short cable to go from the switch to my router.
I used the Guard Viewer software on my iPhone and tablet and the Guard Station on my desktop (both versions are free). In hindsight, it was super easy to install but at the time it was a learning experience.
I used the Guard Viewer software on my iPhone and tablet and the Guard Station on my desktop (both versions are free). In hindsight, it was super easy to install but at the time it was a learning experience.
Compra verificada
Útil 0
Comentario 0G***e
United States
14 de oct. de 2021
I own a couple of Dome Style cameras and wanted to give the bullet cam a try since it has a sunshade on top that I thought would work well on my sunny back yard.
Overall the camera works very similar to the Dome cameras I have, the Firmware though is much better I think. It's quicker, more consistent and worked great for setup. The picture quality is better than expected and I'm more than happy with it, I thought about going 4k but really didn't need to.
Overall the camera works very similar to the Dome cameras I have, the Firmware though is much better I think. It's quicker, more consistent and worked great for setup. The picture quality is better than expected and I'm more than happy with it, I thought about going 4k but really didn't need to.
Compra verificada
Útil 0
Comentario 0