IPC701-12M-F Fisheye Camera Datasheet
- Specifications
- Dimensions
- Additional information
- Document history
Overview
Adopting a 12 megapixel progressive scan CMOS sensor with a 1.8mm fixed lens, the network camera can provide a high-definition professional surveillance and security solution. With the IR range of up to 15m (49ft), the camera can also deliver clear video at night. Designed for indoor and outdoor environments, it is IP67 weatherproof, ideal for home, shop and other SMBs.
- 360° Panoramic Coverage with No Blind Spots
- Captures 12MP Ultra HD Video
- With IR LEDs, Night Vision Distance Up to 15m (49ft)
- Smart Ultra265 Reduces Bandwidth and Storage, While Preserving High Image Quality
- Water and Dust Resistant (IP67)
____________________________________________________________________________________________________________________________
Key features
Plug and play PoE connection
With only a single ethernet cable to get powered and transmit video, PoE (Power over Ethernet) cameras allow you to DIY their positions anywhere you want. No need of a separate power adapter for power supply of each camera, simplifying installation and helping to keep costs low.
3D DNR
Developed for shooting at night or in dimly lit places, 3D Digital Noise Reduction (DNR) decreases picture noise and reduces colourmixture errors. 3D DNR removes the grainy fuzzy appearances of low light images, will handle moving objects without leaving tails behind, and in low light, it makes an image clearer and sharper compared to no noise reduction or 2D DNR. 3D DNR is essential toproducing a clear image from your security cameras.
Smart IR technology
Smart IR technology can detect the infrared (IR) wavelengths, enabling the cameras to see even in low light condition or in complete darkness, and providing protection day and night.
IP67 ingress protection
IP67 rated housing protects the camera against rain and dust. Capable of withstanding temperatures from -30°C ~ 60°C (-22°F ~ 140°F), the cameras perform well even in demanding environments.
Smart behavior detection
With advanced video algorithm, cameras support smart behavior detections, such as line-crossing and area intrusion. Focusing on human body, smart behavior detections enjoy the reduction of false alarm, and send instant notifications when detecting intrusion targets.
H.265 and smart encoding technology
Smart encoding technology can reduce storage costs without sacrificing resolution and frame rate. Under the same configuration, H.265 with smart encoding technology only costs one hard disk to store the same video record which needs four hard disks under H.264, saving 75% storage cost.
Multiple ways of management
The camera supports different ways of management. Free monitoring softwares and Apps are available to view, manage and record the camera through the connected NVR, computer or mobile phone.
____________________________________________________________________________________________________________________________
Specifications
Table 1 shows the technical specification for FS IPC701-12M-F.
Table 1. Technical specification
Camera | |||||
Sensor | 1/1.7", 12.0 megapixel, progressive scan, CMOS | ||||
Minimum Illumination | Colour: 0.03Lux (F2.0, AGC ON) 0Lux with IR | ||||
Day / Night | IR-cut filter with auto switch (ICR) | ||||
Shutter | Auto/Manual, 1 ~ 1/100000s | ||||
WDR | DWDR | ||||
S/N | >56dB | ||||
Lens | |||||
Lens Type | 1.8mm@F2.0 | ||||
Field of View | 360° | ||||
DORI | |||||
DORI Distance | Lens (mm) | Detect (m) | Observe (m) | Recognize (m) | Identify (m) |
1.8 | 43.8 | 17.5 | 8.8 | 4.4 | |
Illuminator | |||||
IR Range | Up to 15m (49ft) IR range | ||||
Wavelength | 850nm | ||||
LED On/Off Control | Auto/Manual | ||||
Video | |||||
Video Compression | Ultra265, H.265, H.264, MJPEG | ||||
H.264 Code Profile | Baseline profile, Main Profile, High Profile | ||||
Main Stream | Fisheye View: 12MP(4000*3000)@20fps; 3000*3000@20fps; 2560*2560@25fps Panorama View: 12MP(4000*3000)@20fps; 3000*2000@20/25fps; 3000*1500@20/25fps PTZ View: 1920*1080@20/25fps | ||||
Sub Stream | Fisheye View: 2000*1500@20fps;2000*2000@25fps | ||||
Third Stream | Fisheye View: D1(720*576)@20/25fps; CIF352*288)@20/25fps | ||||
Frame Rate PTZ | 1920*1080@25fps | ||||
Video Bit Rate | 128 Kbps~16 Mbps | ||||
U-code | Support | ||||
OSD | Up to 8 OSDs | ||||
Privacy Mask | Up to 4 areas | ||||
ROI | Up to 8 areas | ||||
Video stream | Triple streams | ||||
Live View Display | |||||
Mount Type | Support table, wall and ceiling | ||||
Hardware Decoding | Ceiling mount: fisheye view, fisheye + 4PTZ, horizontal panorama view、vertical panorama view Table mount: fisheye view, fisheye + 4PTZ, , horizontal panorama view、vertical panorama view Wall mount: fisheye view, fisheye + 4PTZ, panorama view | ||||
Software Decoding | Ceiling mount: fisheye view, 360° panorama + 1PTZ, 180° panorama view, fisheye+ 3PTZ, fisheye+4PTZ, fisheye+8PTZ, 360°panorama + 6PTZ Table mount: fisheye view, 360°panorama + 1PTZ, 180°panorama view, fisheye+ 3PTZ, fisheye+4PTZ, fisheye+8PTZ,360°panorama + 6PTZ Wall mount: fisheye view, 180°panorama view, 180°panorama view+3PTZ, 180° panorama view+4PTZ, 180°panorama view+8PTZ | ||||
Image | |||||
White Balance | Auto/Outdoor/Fine Tune/Sodium Lamp/Locked/Auto2 | ||||
Digital Noise Reduction | 2D/3D DNR | ||||
Smart IR | Support | ||||
Flip | Normal/Flip Vertical/ Flip Horizontal/180° | ||||
Dewarping | N/A | ||||
HLC | N/A | ||||
BLC | Support | ||||
Defog | Digital Defog | ||||
Intelligent | |||||
Smart Intrusion Prevention | Cross Line detection, Intrusion detection | ||||
Statistical Analysis | Heat map (Working with management platform) | ||||
Events | |||||
Basic Detection | Motion detection, Audio detection, Tampering alarm | ||||
General Function | Watermark, IP Address Filtering, Tampering Alarm, Alarm input, Alarm output, Access Policy, ARP Protection, RTSP Authentication, User Authentication | ||||
Audio | |||||
Audio Compression | G.711U, G.711A | ||||
Audio Bitrate | 64 Kbps | ||||
Two-way Audio | Support | ||||
Suppression | Support | ||||
Sampling Rate | 8KHZ | ||||
Storage | |||||
Edge Storage | Micro SD, up to 256 GB | ||||
Network Storage | ANR, NAS (NFS) | ||||
Network | |||||
Protocols | IPv4, IPv6, IGMP, ICMP, ARP, TCP, UDP, DHCP, PPPoE, RTP, RTSP, RTCP, DNS, DDNS, NTP, FTP, UPnP, HTTP, HTTPS, SMTP, 802.1x, SNMP, QoS | ||||
Compliance | NDAA Section 889 compliant | ||||
User/Host | Up to 32 users. 3 user levels: administrator, common user and operator | ||||
Client | EZStation EZView EZLive | ||||
Web Browser | Plug-in required live view: IE 10 and above, Chrome 45 and above, Firefox 52 and above, Edge 79 and above | ||||
Interface | |||||
Audio I/O | Input: impedance 35kΩ; amplitude 2V [p-p] Output: impedance 600Ω; amplitude 2V [p-p] | ||||
Alarm I/O | 2/1 Multiple Alarm linkage editable | ||||
Built-in Mic | Two Mics | ||||
Built-in Speaker | Support | ||||
Serial | 1 channel RS485 interface | ||||
Network | 1 RJ45 10M/100M Base-TX Auto-adaptive Ethernet | ||||
Video Output | 1 BNC, impedance 75Ω; amplitude 1V [p-p] | ||||
General | |||||
Power | DC 12V±25%, PoE (IEEE 802.3af) Power consumption: Max 12W | ||||
Dimensions (Φ × H) | Φ149 x 55mm (Φ5.9” x 2.2”) | ||||
Weight | 524g | ||||
Material | Metal + Plastic | ||||
Working Environment | -30°C ~ 60°C (-22°F ~ 140°F), Humidity: ≤95% RH | ||||
Strorage Environment | -30°C ~ 60°C (-22°F ~ 140°F), Humidity: ≤95% RH | ||||
Surge Protection | 4kv | ||||
Reset Button | Support |
___________________________________________________________________________________________________________________
Dimensions
____________________________________________________________________________________________________________________________
Additional information
For more information about the IPC701-12M-F camera, contact your account manager or visit https://www.fs.com/jp/products/174112.html
__________________________________________________________________________________________________________________
Document history
New or revised topic | Described in | Date |
Updates to FS IPC701-12M-F Camera Data Sheet | Updated all | 03/13/2022 |