Cat6a STP RJ45 Toolless Keystone Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable. Each module is factory tested to exceed industry standard performance requirements. Contacts are plated with 50 microinches of gold for superior performance. Jacks are individually serialized and are compatible with keystone interfaces such as faceplates, modular patch panels and surface mount boxes.
タップまたはクリックで画像を拡大する
Cat8 RJ45 (8P8C) Shielded Toolless Keystone Jack (12pcs/Pack)
一回のご注文金額が10,000円(税込)以上の場合、送料無料でお届けいたします。(配送方法がDDPの場合を除く)
Toolless Shielded Keystone Jack for Cat6A Ethernet Networking
接続ソリューション
特徴
It is designed for Cat6a, Cat6, Cat5e Cables and ideal for 10GBase-T Ethernet applications. Gold plated contacts maintain optimum conductivity bewteen two cables, ensuring stable transmission.
RJ45 Contacts
Gold-plated RJ45 contacts for optimal conductivity
IDC Terminals
IDC terminals contact stablely for continuous network
Phosphor Bronze Material
Phosphor bronze material resists oxidation
Cut the cable jacket to the length needed
Separate the wires
Ethernet cable pass through the top case
Fix the cable core as photo
Cut off the excess part
Put the cable pressing cover into module line base
Use the both side cover to grip
Push the cable tie in and lock it
Complete
Toolless Shielded Keystone Jack for Cat6A Ethernet Networking
Cat6a STP RJ45 Toolless Keystone Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable. Each module is factory tested to exceed industry standard performance requirements. Contacts are plated with 50 microinches of gold for superior performance. Jacks are individually serialized and are compatible with keystone interfaces such as faceplates, modular patch panels and surface mount boxes.
It is designed for Cat6a, Cat6, Cat5e Cables and ideal for 10GBase-T Ethernet applications. Gold plated contacts maintain optimum conductivity bewteen two cables, ensuring stable transmission.
RJ45 Contacts
Gold-plated RJ45 contacts for optimal conductivity
IDC Terminals
IDC terminals contact stablely for continuous network
Phosphor Bronze Material
Phosphor bronze material resists oxidation
Cut the cable jacket to the length needed
Separate the wires
Ethernet cable pass through the top case
Fix the cable core as photo
Cut off the excess part
Put the cable pressing cover into module line base
Use the both side cover to grip
Push the cable tie in and lock it
Complete
Q&A
顧客のレビュー
その他関連リソース
11,959円 (税抜)
13,155円 (税込)