FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about M6500-CH2U.
00:25
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.
This picture is about M6500-CH2U.

M6500-CH2U, 2 Slots 2U Managed Chassis Unloaded Platform, Redundant AC PSUs, Support WEB/SNMP Management

Hot #96454
Hot #96454

WEB 1+1 AC Power 1x Fan Module

784,21 € (Incl. VAT)
FS P/N: M6500-CH2U
34 Sold
7 Reviews
10 Questions
Pre-order, Ship by 21 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty
30-Day Returns
30-Day Exchange

M6500-CH2U, 2 Slots 2U Managed Chassis Unloaded Platform, Redundant AC PSUs, Support WEB/SNMP Management

This device offers plug & play modules, supports visual management. It allows flexible configuration of service type and port mode, to meet the needs of network upgrade and monitoring. The chassis is available with Optical Supervisory Channel (OSC) and Electrical Supervisory Channel (ESC), providing greater flexibility and scalability for hybrid network connectivity.

The M6500 Series supports 10G/40G/100G OTN/SDH/Ethernet service transmissions, enabling the construction of a high-capacity optical transport network with 200G over a single wavelength. It is suited for high-rate, high-capacity, small-package, low-power data centre interconnects.


Note: The chassis comes with NMU main control card, cooling fan and power supply.

Specifications
Slot Count
2-slot
Enclosure Type
Rack Mountable
Power Supply
Dual AC Power,100~240VAC
Hot-swappable
Power Consumption
Static Power Consumption ≤70W
Maximum Power Consumption ≤350W
Operating Humidity
10%~90% (Non-condensing)
Management
WEB, SNMP v2
Network Interface
2× SFP LAN Ports 1000Base-X
2× RJ45 LAN Ports 10/100/1000Base-T
Weight
7.755KG
Temperature
Operation 0 to 45°C (0 to 113°F)
Storage -40 to 70°C (-40 to 158°F)
Dimensions (HxWxD)
3.70"x17.48"x9.53" (94×444×242mm)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
2U Platform for OTN Transmission
Maximizes network capacity by integrating Transponder/Muxponder for minimal rack space to achieve OTN transmission.
2 Units Plug-in Modules
Maximum Power Consumption ≤350W
Save Space in the Server Room
Redundant Cooling Fans and Power Supplies

2 hot-swappable intelligent fans achieve superior cooling and power reduction. 1+1 dual power supplies ensure network transmission reliability.

Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Fault Management
Monitoring Management
Questions & Answers
Ask a question
All (10)Application (2)Power Supply (2)Battery (1)Customization (1)SNMP (1)Specification (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
7
0
0
0
0

B***l

Belarus

December 22, 2020
5.0
It's the case study page which attracted me, we had an OTN project and came to contact FS to see if their technicians can offer some support. Really glad that they are very professional! The account manager and technicians are also very patient to my continual questions. Perfect service! In terms of this chassis, the accessories are hot-swappable which make them can be replaced on site without affecting business transmission. I like this design!!
Verified Purchase
Helpful 6
Comment 0

B***n

Luxembourg

December 09, 2020
5.0
My project of DWDM point to point system has been hold on from last mid-year. When new year comes, it recovers, but a little change with fiber capacity up to 200G. I was worried if FS can help this time, what surprised me is that they solved my troubles soon with 100G transponder! Some delivered items are perfect, now just waiting for the rest.
Verified Purchase
Helpful 9
Comment 0

G***y

United Kingdom

November 16, 2020
5.0
I have a project that is a simple point to point 100G DWDM, over about a 142 km. This is to hand off to a 100G switch on both ends. FS tech provided free solution. The chassis which goes with an eject lever is brilliant!! That makes it easier to insert and pluck the transponder in the chassis, very convenient compared to other brands I once went for.
Verified Purchase
Helpful 8
Comment 0
See all reviews
Resources
Recently Viewed