FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about 8-Port × 2 Users Cat5e/6 1U Rack-Mount USB KVM Switch with 19" LED and IP Remote Access, 8 Interface Modules Included.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about 8-Port × 2 Users Cat5e/6 1U Rack-Mount USB KVM Switch with 19" LED and IP Remote Access, 8 Interface Modules Included.
This picture is about .

8-Port × 2 Users Cat5e/6 1U Rack-Mount USB KVM Switch with 19" LED and IP Remote Access, 8 Interface Modules Included

Hot #69307
Hot #69307

8-Port 2 Users IP Remote Access 1280×1024

1.278,00 € (Excl. VAT)
FS P/N: KVM-080219IP
1.520,82 € (Incl. VAT)
FS P/N: KVM-080219IP
127 Sold
10 Reviews
20 Questions
Available for back order, Get It By May 27, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
2-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

8-Port × 2 Users Cat5e/6 1U Rack-Mount USB KVM Switch with 19" LED and IP Remote Access

KVM-160219IP provides you with a rack-mounted keyboard, LED and Synaptics touchpad in a single console occupying only 1U of rack space, and can control up to 8 computers/servers. It supports access to computers or servers equipped with Windows、Linux、Unix、Mac operating systems. And the remote device should be worked on a Windows system. Its consoles are easy to set up, just plug the cable into the appropriate port. There is no software needed to be set up, no complicated installation procedures are involved, and no compatibility issues needed to be considered.

Note: It supports remote access using ActiveX-based plugin Internet Explorer or KVM_Clients software in Windows systems. Since Internet Explorer is disabled in Win11, you can choose to purchase KVM-IPC for remote access without operating system and browser restrictions.

Specifications
Server Port
8 × RJ45 port
Console Port
USB, VGA
Users
2(1 local, 1 remote)
Serial Port
DB9 (Male)
Video Resolution
1280 x 1024@60Hz
Input Voltage
AC 100-240V
CatX KVM Switch
Cat5e, Cat6
Power Consumption
23W
IP Remote Access
Yes
Material
Metal
Dimension(W×D×H)
17.64'' x 23.82'' x 1.67''(448 × 605 × 42.5mm)
Port Control
Button, UI, Web, Hotkeys
Operating Temperature
0~50℃
Storage Temperature
-20~60℃
Weight
29.54lbs (13.4kg)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

KVM Ports of Connection Details

Complete control over the devices through different ports, providing you with a
cost-effective solution for managing servers.

Included Accessories for Installation

Each KVM Switch comes with all the necessary accessories that you may need in the process of using.

Adjustable Depth to Fit Different Sizes of Racks

With a convenient rack mountable sliding / retractable active matrix monitor and keyboard, it fits any environment.

8-port KVM Switch Simplifies IT Work
This KVM switch can control 64 servers/PCs locally through a single console (keyboard, mouse and monitor) by cascading 8 USB KVMs, available for space-saving and streamlined integration.
IP Remote Access for Fewer Trips to the Server Room

ActiveX-based plugin allows Windows computers to control a target server via web browser from any location over IP connection, reducing trips to travel to the server room or network closet.

Specifications

8-Port × 2 Users Cat5e/6 1U Rack-Mount USB KVM Switch with 19" LED and IP Remote Access

KVM-160219IP provides you with a rack-mounted keyboard, LED and Synaptics touchpad in a single console occupying only 1U of rack space, and can control up to 8 computers/servers. It supports access to computers or servers equipped with Windows、Linux、Unix、Mac operating systems. And the remote device should be worked on a Windows system. Its consoles are easy to set up, just plug the cable into the appropriate port. There is no software needed to be set up, no complicated installation procedures are involved, and no compatibility issues needed to be considered.

Note: It supports remote access using ActiveX-based plugin Internet Explorer or KVM_Clients software in Windows systems. Since Internet Explorer is disabled in Win11, you can choose to purchase KVM-IPC for remote access without operating system and browser restrictions.

Specifications
Server Port
8 × RJ45 port
Console Port
USB, VGA
Users
2(1 local, 1 remote)
Serial Port
DB9 (Male)
Video Resolution
1280 x 1024@60Hz
Input Voltage
AC 100-240V
CatX KVM Switch
Cat5e, Cat6
Power Consumption
23W
IP Remote Access
Yes
Material
Metal
Dimension(W×D×H)
17.64'' x 23.82'' x 1.67''(448 × 605 × 42.5mm)
Port Control
Button, UI, Web, Hotkeys
Operating Temperature
0~50℃
Storage Temperature
-20~60℃
Weight
29.54lbs (13.4kg)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
KVM Ports of Connection Details

Complete control over the devices through different ports, providing you with a
cost-effective solution for managing servers.

Included Accessories for Installation

Each KVM Switch comes with all the necessary accessories that you may need in the process of using.

Adjustable Depth to Fit Different Sizes of Racks

With a convenient rack mountable sliding / retractable active matrix monitor and keyboard, it fits any environment.

8-port KVM Switch Simplifies IT Work
This KVM switch can control 64 servers/PCs locally through a single console (keyboard, mouse and monitor) by cascading 8 USB KVMs, available for space-saving and streamlined integration.
IP Remote Access for Fewer Trips to the Server Room

ActiveX-based plugin allows Windows computers to control a target server via web browser from any location over IP connection, reducing trips to travel to the server room or network closet.

Questions & Answers

Customer Reviews

Resources

1.278,00 € (Excl. VAT)

1.520,82 € (Incl. VAT)

Available for back order