FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about C6ASFTP6PP.
01:02
This picture is about C6ASFTP6PP.
This picture is about C6ASFTP6PP.
This picture is about C6ASFTP6PP.
This picture is about C6ASFTP6PP.
This picture is about C6ASFTP6PP.
This picture is about C6ASFTP6PP.
This picture is about C6ASFTP6PP.
This picture is about C6ASFTP6PP.
This picture is about C6ASFTP6PP.
This picture is about C6ASFTP6PP.
This picture is about C6ASFTP6PP.

10m (33ft) 6 Plug to 6 Plug Cat6a Shielded (S/FTP) PVC CMR Pre-Terminated Copper Trunk Cable

#69064
#69064

Quick Installation Data Center Fluke Test

99,00 € (Excl. VAT)
FS P/N: C6ASFTP6PP
117,81 € (Incl. VAT)
FS P/N: C6ASFTP6PP
898 Sold
20 Reviews
5 Questions
21 in Global Warehouse, Get it by May 16, 2024
16 in Transit, Get it by Jul 2, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat6a Pre-Terminated Copper Trunk Cable, 26AWG, 10GBase-T

Pre-Terminated trunking cable assemblies are designed to improve efficiency and reduce labor cost and waste in large infrustructures with high-density cross-connection and patching systems. Based on the highest performing cabling systems available, supporting 10Gigbit speeds. Six loose plug modules on both ends of assembly for simple plug and play installation.

Specifications
Cable Type
Cat6a
Shielding Type
S/FTP
Termination End
6 Plug to 6 Plug
Termination End Color
Silver
Cable Jacket
PVC CMR
Cable Color
Off-White
Cable Length
10m (33ft)
Breakout Length
0.3m
Standard Bandwidth
500MHz
Data Rate Support
10GBase-T
Gauge (AWG)
26 (7/0.16mm)
Conductor Type
Stranded Pure Bare Copper
Cable Outer Diameter (mm)
6.10 ± 0.30
Twisted Pairs
4 Pairs
Wire Scheme
T568B
Standard
ISO/IEC 11801, ANSI/TIA-568-C.2
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Features

Design for Cabling High-Efficiency and Convenience

The RJ45 connector is connected with the cable, and the outer ring is braided mesh sleeve, which can be used without manual assembly.

RJ45 Connector

Pre-connected can reduce installation time by 75%.

Braided Mesh Sleeve

A trunk line runs through the cabinet for easy installation.

Clear Number

Digital coding design for easy identification and quick installation.

Pre-terminations Improve Cable Management
Pre-terminated trunk cables contribute to data center modularity and consistency, making cabling more accessible and organized.
6 cables are bundled together to reduce clutter
The trunk line saves space and is easy to clean and manage
Pre-terminated and pre-tested minimize points of failure
Ideal for Point-to-Point Connections in Data Center
Specifications

Cat6a Pre-Terminated Copper Trunk Cable, 26AWG, 10GBase-T

Pre-Terminated trunking cable assemblies are designed to improve efficiency and reduce labor cost and waste in large infrustructures with high-density cross-connection and patching systems. Based on the highest performing cabling systems available, supporting 10Gigbit speeds. Six loose plug modules on both ends of assembly for simple plug and play installation.

Specifications
Cable Type
Cat6a
Shielding Type
S/FTP
Termination End
6 Plug to 6 Plug
Termination End Color
Silver
Cable Jacket
PVC CMR
Cable Color
Off-White
Cable Length
10m (33ft)
Breakout Length
0.3m
Standard Bandwidth
500MHz
Data Rate Support
10GBase-T
Gauge (AWG)
26 (7/0.16mm)
Conductor Type
Stranded Pure Bare Copper
Cable Outer Diameter (mm)
6.10 ± 0.30
Twisted Pairs
4 Pairs
Wire Scheme
T568B
Standard
ISO/IEC 11801, ANSI/TIA-568-C.2
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Design for Cabling High-Efficiency and Convenience

The RJ45 connector is connected with the cable, and the outer ring is braided mesh sleeve, which can be used without manual assembly.

RJ45 Connector

Pre-connected can reduce installation time by 75%.

Braided Mesh Sleeve

A trunk line runs through the cabinet for easy installation.

Clear Number

Digital coding design for easy identification and quick installation.

Pre-terminations Improve Cable Management
Pre-terminated trunk cables contribute to data center modularity and consistency, making cabling more accessible and organized.
6 cables are bundled together to reduce clutter
The trunk line saves space and is easy to clean and manage
Pre-terminated and pre-tested minimize points of failure
Ideal for Point-to-Point Connections in Data Center

Questions & Answers

Customer Reviews

Resources

99,00 € (Excl. VAT)

117,81 € (Incl. VAT)

21 in Global Warehouse