FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-100G-AO15.
This picture is about QSFP-100G-AO15.
This picture is about QSFP-100G-AO15.
This picture is about QSFP-100G-AO15.
This picture is about QSFP-100G-AO15.
This picture is about QSFP-100G-AO15.
This picture is about QSFP-100G-AO15.
This picture is about QSFP-100G-AO15.
This picture is about QSFP-100G-AO15.
This picture is about QSFP-100G-AO15.
This picture is about QSFP-100G-AO15.
This picture is about QSFP-100G-AO15.

15m (49ft) 100G QSFP28 Active Optical Cable for FS Switches

#65869
#65869

<2.2W 30mm Fiber

187,00 € (Excl. VAT)
FS P/N: QSFP-100G-AO15
222,53 € (Incl. VAT)
FS P/N: QSFP-100G-AO15
80 Sold
43 Reviews
5 Questions
20 In DE Warehouse, Get It By May 2, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

100G QSFP28 AOC (15-meter, QSFP28 to QSFP28)

The 100G QSFP28 Active Optical Cables are fiber assemblies with QSFP28 connectors designed for direct-attach connections over Multi-Mode Fiber (MMF). These AOCs comply with hot-pluggable QSFP28 MSA and RoHS-6 standards, ensuring compatibility and adherence to environmental regulations. By offering a cost-efficient alternative to discrete optical transceivers and patch cables, these AOCs are ideal for establishing 100Gbps connections within racks and adjacent racks. Active optical cables provide a lightweight and slim alternative to copper cables, simplifying cable management.
Note: The FS P/N is changed from Q28-AO15 to QSFP-100G-AO15, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP28-100G-AOC
Vendor Name
FS
Connector Type
QSFP28 to QSFP28
Max Data Rate
100Gbps
Minimum Bend Radius
30mm
Cable Length
15m (49.21ft)
Jacket Material
OFNP
Cable Type
Optical Cable
Receiver Type
PIN
Transmitter Type
VSCEL
Wavelength
850nm
Power Consumption
<2.2W
MTBF
≈50 Million Hours
Power supply
3.3V
Temperature
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3 bm, SFF-8665
Application
100G Ethernet

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

100G Connectivity for Data Center
Featured with <2.2W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Support Real-time Configuration with FS Box

This Active Optical Cable can realize real-time compatibility requirements, upgrade firmware (part number, serial number, etc.) with FS Box, which makes it compatible with the upgrade switches.

Cable Type
Active Direct Attach Copper
Passive Direct Attach Copper
Active Optical Cable
Max Data Rate
100Gbps
100Gbps
100Gbps
Connector Type
QSFP28 to QSFP28
QSFP28 to QSFP28
QSFP28 to QSFP28
Power Consumption
≤1.5W
≤0.5W
<2.2W
Cable Length
1-9m (3ft-29ft)
0.5-5m (2ft-16ft)
0.5-30m (2ft-98ft)
Wire AWG
26-30AWG
26-30AWG
/
Minimum Bend Radius
33-44.5mm
33-46mm
30mm
Media
Copper
Copper
Optic Fiber
Jacket Material
PVC (OFNR)
PVC (OFNR)
OFNP
Specifications

100G QSFP28 AOC (15-meter, QSFP28 to QSFP28)

The 100G QSFP28 Active Optical Cables are fiber assemblies with QSFP28 connectors designed for direct-attach connections over Multi-Mode Fiber (MMF). These AOCs comply with hot-pluggable QSFP28 MSA and RoHS-6 standards, ensuring compatibility and adherence to environmental regulations. By offering a cost-efficient alternative to discrete optical transceivers and patch cables, these AOCs are ideal for establishing 100Gbps connections within racks and adjacent racks. Active optical cables provide a lightweight and slim alternative to copper cables, simplifying cable management.
Note: The FS P/N is changed from Q28-AO15 to QSFP-100G-AO15, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP28-100G-AOC
Vendor Name
FS
Connector Type
QSFP28 to QSFP28
Max Data Rate
100Gbps
Minimum Bend Radius
30mm
Cable Length
15m (49.21ft)
Jacket Material
OFNP
Cable Type
Optical Cable
Receiver Type
PIN
Transmitter Type
VSCEL
Wavelength
850nm
Power Consumption
<2.2W
MTBF
≈50 Million Hours
Power supply
3.3V
Temperature
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3 bm, SFF-8665
Application
100G Ethernet

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100G Connectivity for Data Center
Featured with <2.2W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Support Real-time Configuration with FS Box

This Active Optical Cable can realize real-time compatibility requirements, upgrade firmware (part number, serial number, etc.) with FS Box, which makes it compatible with the upgrade switches.

Cable Type
Active Direct Attach Copper
Passive Direct Attach Copper
Active Optical Cable
Max Data Rate
100Gbps
100Gbps
100Gbps
Connector Type
QSFP28 to QSFP28
QSFP28 to QSFP28
QSFP28 to QSFP28
Power Consumption
≤1.5W
≤0.5W
<2.2W
Cable Length
1-9m (3ft-29ft)
0.5-5m (2ft-16ft)
0.5-30m (2ft-98ft)
Wire AWG
26-30AWG
26-30AWG
/
Minimum Bend Radius
33-44.5mm
33-46mm
30mm
Media
Copper
Copper
Optic Fiber
Jacket Material
PVC (OFNR)
PVC (OFNR)
OFNP

Questions & Answers

Customer Reviews

Resources

187,00 € (Excl. VAT)

222,53 € (Incl. VAT)

20 In DE Warehouse