Click to open expanded view
Ciena XCVR-S80V55 Compatible SFP+ 10GBASE-ZR 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module
#50258
#50258
259,00 € (Excl. VAT)
FS P/N: SFP-10GZR-55308,21 € (Incl. VAT)
FS P/N: SFP-10GZR-55
183 Sold
269 Reviews
7 Questions
Transceiver Models:
106 in DE Warehouse, Get it by May 13, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources
Ciena XCVR-S80V55 Compatible 10GBASE-ZR SFP+ Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
Specifications
Ciena Compatible
XCVR-S80V55
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
< -23dBm
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 2
See more
Scenario 1
View products Scenario 2
View products Scenario 3
View products Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 11.3Gbps | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps |
Wavelength | 1550nm | 850nm | 1310nm | — | — | 850nm |
Cable Distance (Max) | 80km | 300m@OM3 400m@OM4 | 220m@OM3 300m@SMF | 30m | 80m | 300m@OM3 400m@OM4 |
Cable Type | SMF | MMF | MMF/SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF |
TX Power | 0~5dBm | -7.3~-1dBm | -6.5~-0.5dBm | — | — | -7.3~-1dBm |
Receiver Sensitivity | <-23dBm | <-11.1dBm | < -8.4dBm | — | — | <-11.1dBm |
Power Consumption | <1.5W | ≤0.6W (Typical) | <1W | <1W | <2.5W | ≤0.6W (Typical) |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C |
Videos
Specifications
Ciena XCVR-S80V55 Compatible 10GBASE-ZR SFP+ Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
Specifications
Ciena Compatible
XCVR-S80V55
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
< -23dBm
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 2
See more
Scenario 1
View products Scenario 2
View products Scenario 3
View products Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 11.3Gbps | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps |
Wavelength | 1550nm | 850nm | 1310nm | — | — | 850nm |
Cable Distance (Max) | 80km | 300m@OM3 400m@OM4 | 220m@OM3 300m@SMF | 30m | 80m | 300m@OM3 400m@OM4 |
Cable Type | SMF | MMF | MMF/SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF |
TX Power | 0~5dBm | -7.3~-1dBm | -6.5~-0.5dBm | — | — | -7.3~-1dBm |
Receiver Sensitivity | <-23dBm | <-11.1dBm | < -8.4dBm | — | — | <-11.1dBm |
Power Consumption | <1.5W | ≤0.6W (Typical) | <1W | <1W | <2.5W | ≤0.6W (Typical) |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C |
Videos
Questions & Answers
Customer Reviews
Resources
259,00 € (Excl. VAT)
308,21 € (Incl. VAT)
106 in DE Warehouse