FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMU-MC082745.
01:17
This picture is about FMU-MC082745.
This picture is about FMU-MC082745.
This picture is about FMU-MC082745.
This picture is about FMU-MC082745.
This picture is about FMU-MC082745.
This picture is about FMU-MC082745.
This picture is about FMU-MC082745.
This picture is about FMU-MC082745.
This picture is about FMU-MC082745.
This picture is about FMU-MC082745.
This picture is about FMU-MC082745.

8 Channels CWDM Mux Demux, 1270-1450nm (Skip 1390, 1410nm), 2.5dB Typical IL, LC/UPC, Dual Fiber, FMU Plug-in Module

#42937
#42937

FMU Plug-in Module ITU-T

359,00 € (Excl. VAT)
FS P/N: FMU-MC082745
427,21 € (Incl. VAT)
FS P/N: FMU-MC082745
1K Sold
28 Reviews
11 Questions
8 In DE Warehouse, Get It By Apr 30, 2024
7 In Global Warehouse, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

8 Channels CWDM Mux Demux, 1270-1450nm (Skip 1390, 1410nm), 2.5dB Typical IL, LC/UPC, Dual Fiber, FMU Plug-in Module

The 8CH Mux Demux is a cost-effective, flexible, and suitable for short-distance transmission passive CWDM device based on TFF (Thin Film Filter). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.652, it maximizes the capacity of the C-band range.
In conjunction with FS CWDM optical transceivers and OADM, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
8 Channels 1270-1450nm (Skip 1390, 1410nm)
Channel Spacing
20nm
Channel Passband
± 6.5nm
Insertion Loss
≤ 3.0dB, 2.5dB Typical
(with connectors and adapters)
Technology
TFF (Thin Film Filter)
Return Loss
≥ 45dB
Passband Ripple
≤ 0.3dB
Directivity
≥ 50dB
Adjacent channel Isolation
≥ 30dB
Non-adjacent channel Isolation
≥ 40dB
Polarization Dependent Loss
≤ 0.3dB
Polarization Mode Dispersion
≤ 0.1ps
Operating Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Net Weight
1.2kg (2.6lb)
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Diversified Ports for 8 Channels CWDM Mux Demux

The 1270nm-1450nm channel port for ITU 1G/10G/25G CWDM optical traffic, Line port for multiplexed signals transmission.

Provide Quick Connection and Deployment

The thoughtful structure design fits the user experience, guiding to use of the product conveniently.

Band & Color Labels

Fast and accurate installation.

TX/RX Label

Clearly show that how to link the patch cable.

Duplex Dust Cap

Easy insertion and removal.

Maximize Your Fiber with WDM Network

Instead of using multiple fibers for each service, a single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Data Center Interconnect for CWDM Network
Mux Demux interconnect seamlessly with transponder, muxponder, and third-party WDM products, to form cost-effective high-capacity CWDM tailored solutions.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of Channel
8
8
8
8
Wavelength
1270-1450nm (Skip 1390, 1410nm)
1470-1610nm
1470-1610nm
1270-1450nm (Skip 1390, 1410nm)
Insertion Loss
≤ 3.0dB, 2.5dB Typical
≤ 2.4dB, 2.0dB Typical
≤ 2.4dB, 2.0dB Typical
≤ 2.4dB, 2.0dB Typical
Channel Spacing
20nm
20nm
20nm
20nm
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Return Loss
≥ 45dB
≥ 45dB
≥ 45dB
≥ 45dB
Special Service
Monitor, Expansion Port
Monitor, Expansion Port
Monitor, Expansion Port
Technology
Thin Film Filter
Free Space
Free Space
Free Space
Property
Passive
Passive
Passive
Passive
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
Power Handling
≤ 500mW
≤ 500mW
≤ 500mW
≤ 500mW
Housing
FMU Plug-in Module
FMU Plug-in Module
FHD Plug-in Module
FHD Plug-in Module
Specifications

8 Channels CWDM Mux Demux, 1270-1450nm (Skip 1390, 1410nm), 2.5dB Typical IL, LC/UPC, Dual Fiber, FMU Plug-in Module

The 8CH Mux Demux is a cost-effective, flexible, and suitable for short-distance transmission passive CWDM device based on TFF (Thin Film Filter). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.652, it maximizes the capacity of the C-band range.
In conjunction with FS CWDM optical transceivers and OADM, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
8 Channels 1270-1450nm (Skip 1390, 1410nm)
Channel Spacing
20nm
Channel Passband
± 6.5nm
Insertion Loss
≤ 3.0dB, 2.5dB Typical
(with connectors and adapters)
Technology
TFF (Thin Film Filter)
Return Loss
≥ 45dB
Passband Ripple
≤ 0.3dB
Directivity
≥ 50dB
Adjacent channel Isolation
≥ 30dB
Non-adjacent channel Isolation
≥ 40dB
Polarization Dependent Loss
≤ 0.3dB
Polarization Mode Dispersion
≤ 0.1ps
Operating Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Net Weight
1.2kg (2.6lb)
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Diversified Ports for 8 Channels CWDM Mux Demux

The 1270nm-1450nm channel port for ITU 1G/10G/25G CWDM optical traffic, Line port for multiplexed signals transmission.

Provide Quick Connection and Deployment

The thoughtful structure design fits the user experience, guiding to use of the product conveniently.

Band & Color Labels

Fast and accurate installation.

TX/RX Label

Clearly show that how to link the patch cable.

Duplex Dust Cap

Easy insertion and removal.

Maximize Your Fiber with WDM Network

Instead of using multiple fibers for each service, a single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Data Center Interconnect for CWDM Network
Mux Demux interconnect seamlessly with transponder, muxponder, and third-party WDM products, to form cost-effective high-capacity CWDM tailored solutions.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of Channel
8
8
8
8
Wavelength
1270-1450nm (Skip 1390, 1410nm)
1470-1610nm
1470-1610nm
1270-1450nm (Skip 1390, 1410nm)
Insertion Loss
≤ 3.0dB, 2.5dB Typical
≤ 2.4dB, 2.0dB Typical
≤ 2.4dB, 2.0dB Typical
≤ 2.4dB, 2.0dB Typical
Channel Spacing
20nm
20nm
20nm
20nm
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Return Loss
≥ 45dB
≥ 45dB
≥ 45dB
≥ 45dB
Special Service
Monitor, Expansion Port
Monitor, Expansion Port
Monitor, Expansion Port
Technology
Thin Film Filter
Free Space
Free Space
Free Space
Property
Passive
Passive
Passive
Passive
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
Power Handling
≤ 500mW
≤ 500mW
≤ 500mW
≤ 500mW
Housing
FMU Plug-in Module
FMU Plug-in Module
FHD Plug-in Module
FHD Plug-in Module

Questions & Answers

Customer Reviews

Resources

359,00 € (Excl. VAT)

427,21 € (Incl. VAT)

8 In DE Warehouse
7 In Global Warehouse