FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP-10GLR-31.
This picture is about SFP-10GLR-31.
This picture is about SFP-10GLR-31.
This picture is about SFP-10GLR-31.
This picture is about SFP-10GLR-31.
This picture is about SFP-10GLR-31.
This picture is about SFP-10GLR-31.
This picture is about SFP-10GLR-31.
This picture is about SFP-10GLR-31.
This picture is about SFP-10GLR-31.
This picture is about SFP-10GLR-31.
This picture is about SFP-10GLR-31.
This picture is about SFP-10GLR-31.
This picture is about SFP-10GLR-31.
This picture is about SFP-10GLR-31.
This picture is about SFP-10GLR-31.

Brocade 10G-SFPP-LR Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module

Hot #31375
Hot #31375

DFB ≤1W Duplex LC SMF

27,00 € (Excl. VAT)
FS P/N: SFP-10GLR-31
32,13 € (Incl. VAT)
FS P/N: SFP-10GLR-31
59.4K Sold
1.7K Reviews
13 Questions
10785 in DE Warehouse, Get it by May 11, 2024
1604 in Global Warehouse, Get it by May 20, 2024
110 in Transit, Get it by Jun 6, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Brocade 10G-SFPP-LR Compatible 10GBASE-LR SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, DOM)

Brocade 10G-SFPP-LR compatible SFP+ transceiver supports up to 10km link lengths over LC duplex SMF fiber. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, enterprise wiring closet, service provider transport application, Radio & Baseband Unit, etc.

Specifications
Brocade Compatible
10G-SFPP-LR
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-14.4dBm
Powerbudget
6.2dB
Receiver Overload
0.5dBm
Power Consumption
≤1W
Extinction Ratio
>3.5dB
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432, SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
10G Connectivity with Direct Connect Cabling
View products
10G Connectivity with NIC
View products
10G Structured Cabling Connections
View products

Features

10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Package

Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom and data center applications.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network

The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.

Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
1/10Gbps
10Gbps
Wavelength
1310nm
850nm
850nm
1310nm
Cable Distance (Max)
10km
30m
80m
300m@OM3
400m@OM4
300m@OM3
400m@OM4
220m@OM3
300m@SMF
Cable Type
SMF
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
MMF
MMF
MMF/SMF
TX Power
-8.2~-0.5dBm
-7.3~-1dBm
-7.3~-1dBm
-6.5~-0.5dBm
Receiver Sensitivity
<-14.4dBm
<-11.1dBm
<-11.1dBm
< -8.4dBm
Power Consumption
<1W
<2.5W
<1.8W
≤0.6W (Typical)
≤0.6W (Typical)
<1W
Operating Temperature
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
Specifications

Brocade 10G-SFPP-LR Compatible 10GBASE-LR SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, DOM)

Brocade 10G-SFPP-LR compatible SFP+ transceiver supports up to 10km link lengths over LC duplex SMF fiber. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, enterprise wiring closet, service provider transport application, Radio & Baseband Unit, etc.

Specifications
Brocade Compatible
10G-SFPP-LR
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-14.4dBm
Powerbudget
6.2dB
Receiver Overload
0.5dBm
Power Consumption
≤1W
Extinction Ratio
>3.5dB
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432, SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
10G Connectivity with Direct Connect Cabling
View products
10G Connectivity with NIC
View products
10G Structured Cabling Connections
View products
Features
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Package

Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom and data center applications.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network

The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.

Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
1/10Gbps
10Gbps
Wavelength
1310nm
850nm
850nm
1310nm
Cable Distance (Max)
10km
30m
80m
300m@OM3
400m@OM4
300m@OM3
400m@OM4
220m@OM3
300m@SMF
Cable Type
SMF
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
MMF
MMF
MMF/SMF
TX Power
-8.2~-0.5dBm
-7.3~-1dBm
-7.3~-1dBm
-6.5~-0.5dBm
Receiver Sensitivity
<-14.4dBm
<-11.1dBm
<-11.1dBm
< -8.4dBm
Power Consumption
<1W
<2.5W
<1.8W
≤0.6W (Typical)
≤0.6W (Typical)
<1W
Operating Temperature
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C

Questions & Answers

Customer Reviews

Resources

27,00 € (Excl. VAT)

32,13 € (Incl. VAT)

10785 in DE Warehouse
1604 in Global Warehouse