Brocade E1MG-100FX-OM compatible SFP transceiver supports up to 2km link lengths over multi-mode fiber (MMF) using a wavelength of 1310nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of Brocade switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 100BASE SFP transceiver is ideal for Internet Service Provider (ISP) Fast Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
![Brocade E1MG-100FX-OM Compatible SFP 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/20230503194155akpshu.jpg)
Click to open expanded view
![Brocade E1MG-100FX-OM Compatible SFP 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/60x60/20230503194155akpshu.jpg)
![Brocade E1MG-100FX-OM Compatible SFP 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/60x60/202305031941552skgls.jpg)
![Brocade E1MG-100FX-OM Compatible SFP 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/60x60/202305031941558ggx6h.jpg)
![Brocade E1MG-100FX-OM Compatible SFP 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/60x60/20230503194155dtksb3.jpg)
![Brocade E1MG-100FX-OM Compatible SFP 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP-100FX-31.](https://resource.fs.com/mall/mainImg/60x60/20230503194155higu37.jpg)
Brocade E1MG-100FX-OM Compatible SFP 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module
#39434
#39434
10,71 € (Incl. VAT)
FS P/N: SFP-100FX-31
590 Sold
143 Reviews
6 Questions
Transceiver Types:
Compatible:
122 in DE Warehouse, Get it by 31 Jul, 2024
54 in Global Warehouse, Get it by 13 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade E1MG-100FX-OM Compatible 100BASE-FX SFP Transceiver Module (MMF, 1310nm, 2km, LC, DOM)
Specifications
Brocade Compatible
E1MG-100FX-OM
Vendor Name
FS
Form Factor
SFP
Max Data Rate
100Mbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC
Optical Components
FP 1310nm
Media
MMF
DOM Support
Yes
TX Power
-15~8dBm
Receiver Sensitivity
< -32dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE802.3U, GR-468, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230706100258q07q7l.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
All (6)Matching Cables (3)FS Box (1)Product Comparison (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
113
20
10
0
0
A***d
United States
April 29, 2017
Very easy to find the Huawei 0231A320 modules, and received the order in a reasonable time. A+++
Verified Purchase
Helpful 0
Comment 0M***s
Canada
April 15, 2017
There are a variety of 100BASE-FX SFPs to choose from and compare. It is really a geat deal for the D-Link DEM-211 100BASE-FX SFP.
Verified Purchase
Helpful 0
Comment 0H***t
United States
April 14, 2017
Great company, good prices and fast shipping. I got my customized 100BASE-FX SFP within a week after ordering. Five stars.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed