The IES5220-6S-3ES industrial modular switch features 6 x 1/10Gb SFP+ ports, expandable to up to 30 ports, and uses an Energy Efficient Ethernet (EEE) design, optimized for size and power consumption for a wide range of industrial and high-density connection needs. Equipped with an IP40-rated metal enclosure, it can operate within a wide temperature range of -40 to 70°C. This switch is ideal for harsh environments, such as traffic control cabinets, factory floors, and the outdoor places where temperature is extremely low or high. This Layer 3 managed industrial switch supports the TR-069 Protocol for zero-configuration startup and excels in advanced security features such as MAC and ACL. It also offers dual-boot redundancy for failover, MRP, and compatibility with industrial protocols like Profinet, Ethernet/IP, and Modbus, which fulfills the special needs of Industrial Ethernet networks.
Click to open expanded view
Customized IES5220-6S-3ES, 3-Slot Modular Ethernet L3 Managed Industrial Switch, 6 x 1/10Gb SFP+, -40 to 70°C Operating Temperature
Customized IES5220-6S-3ES, 3-Slot Modular Ethernet L3 Managed Industrial Switch, 6 x 1/10Gb SFP+
≥128 bytes packet: 336G
Dual AC: 72W
10GE: <3
Software Spotlights
Support IPv4/IPv6 static routing
Support RIP/RIPng, OSPF
Support VRRP
Support BFD FOR VRRP
Support BFD FOR IPV4
Support BFD FOR IPv6
Support IGMP v1/v2/v3
Support IPv4 IGMP snooping
Support IPv6 MLD snooping
Support Multicast VLAN
Support MVRP (Alternatives to GVRP/GARP)
Supports monitoring and management by industrial Ethernet protocols such as PROFINET, Ethernet/IP and Modbus TCP
Supports PTP Synce
Supports packet filtering functions
Supports flexible queuing scheduling algorithms
Supports remote configuration via Telnet
Supports configuration through a console port
Supports SNMP
Supports RMON for alarms, events and historical data
Supports SDN/OpenFlow, compliant with the OpenFlow 1.3 standard
Supports cloud-based management
Supports web-based network management
Supports system logging
Supports hierarchical alarms
Supports IRF2 stacking technology
Supports NTP
Supports power and temperature alarms
Support NETCONF
Supports hierarchical user management and password protection
Supports AAA authentication
Supports Radius authentication
Supports SSH 2.0
Supports port isolation
Supports port security features
Supports MAC address authentication
Supports HTTPS
Supports PKI (Public Key Infrastructure).
Supports attack source tracing for ARP packets.
Supports IP Source Guard (including both IPv4 and IPv6)
Supports DAI, protection against ARP attacks and DDoS
Supports Secure Boot
Support STP/RSTP/MSTP
Support STP root protection
Support BPDU protection
Supports G.8032 ERPS with a self-healing time of 30ms
Supports RRPP with a self-healing time of 30ms
Supports IEC 62439-2 MRP with a self-healing time of less than 20ms
Connectivity Solutions
Features
Switches with a modular architecture allow users to flexibly increase the number of ports by adding or swapping out modular components to meet the needs of networks of various sizes.
IES5220-4T4FP-E
4× 10/100/1000BASE-T RJ45|4× 100/1000BASE-X SFP
IES5220-8T-E
8× 10/100/1000BASE-T RJ45
IES5220-4S-E
4× 1/10Gb SFP+
The MRP protocol eliminates ring network loops, prevents broadcast storms, and it restores network functionality within 10ms in case of link failure or disconnection.
PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.
Customized IES5220-6S-3ES, 3-Slot Modular Ethernet L3 Managed Industrial Switch, 6 x 1/10Gb SFP+
The IES5220-6S-3ES industrial modular switch features 6 x 1/10Gb SFP+ ports, expandable to up to 30 ports, and uses an Energy Efficient Ethernet (EEE) design, optimized for size and power consumption for a wide range of industrial and high-density connection needs. Equipped with an IP40-rated metal enclosure, it can operate within a wide temperature range of -40 to 70°C. This switch is ideal for harsh environments, such as traffic control cabinets, factory floors, and the outdoor places where temperature is extremely low or high. This Layer 3 managed industrial switch supports the TR-069 Protocol for zero-configuration startup and excels in advanced security features such as MAC and ACL. It also offers dual-boot redundancy for failover, MRP, and compatibility with industrial protocols like Profinet, Ethernet/IP, and Modbus, which fulfills the special needs of Industrial Ethernet networks.
≥128 bytes packet: 336G
Dual AC: 72W
10GE: <3
Software Spotlights
Support IPv4/IPv6 static routing
Support RIP/RIPng, OSPF
Support VRRP
Support BFD FOR VRRP
Support BFD FOR IPV4
Support BFD FOR IPv6
Support IGMP v1/v2/v3
Support IPv4 IGMP snooping
Support IPv6 MLD snooping
Support Multicast VLAN
Support MVRP (Alternatives to GVRP/GARP)
Supports monitoring and management by industrial Ethernet protocols such as PROFINET, Ethernet/IP and Modbus TCP
Supports PTP Synce
Supports packet filtering functions
Supports flexible queuing scheduling algorithms
Supports remote configuration via Telnet
Supports configuration through a console port
Supports SNMP
Supports RMON for alarms, events and historical data
Supports SDN/OpenFlow, compliant with the OpenFlow 1.3 standard
Supports cloud-based management
Supports web-based network management
Supports system logging
Supports hierarchical alarms
Supports IRF2 stacking technology
Supports NTP
Supports power and temperature alarms
Support NETCONF
Supports hierarchical user management and password protection
Supports AAA authentication
Supports Radius authentication
Supports SSH 2.0
Supports port isolation
Supports port security features
Supports MAC address authentication
Supports HTTPS
Supports PKI (Public Key Infrastructure).
Supports attack source tracing for ARP packets.
Supports IP Source Guard (including both IPv4 and IPv6)
Supports DAI, protection against ARP attacks and DDoS
Supports Secure Boot
Support STP/RSTP/MSTP
Support STP root protection
Support BPDU protection
Supports G.8032 ERPS with a self-healing time of 30ms
Supports RRPP with a self-healing time of 30ms
Supports IEC 62439-2 MRP with a self-healing time of less than 20ms
Switches with a modular architecture allow users to flexibly increase the number of ports by adding or swapping out modular components to meet the needs of networks of various sizes.
IES5220-4T4FP-E
4× 10/100/1000BASE-T RJ45|4× 100/1000BASE-X SFP
IES5220-8T-E
8× 10/100/1000BASE-T RJ45
IES5220-4S-E
4× 1/10Gb SFP+
The MRP protocol eliminates ring network loops, prevents broadcast storms, and it restores network functionality within 10ms in case of link failure or disconnection.
PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.
Questions & Answers
Customer Reviews
Resources
1.755,00 € (Excl. VAT)
2.088,45 € (Incl. VAT)