FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .

30m (100ft) MTP®-12 (Female) to LC UPC Uniboot 12 Fibers Type B Plenum (OFNP) OM3 50/125 Multimode Elite Breakout Cable, Double Jacket, Aqua

#209749
#209749

Cabinet to Cabinet for 40/100G Backbones

189,00 € (Excl. VAT)
FS P/N: HD-12FMTPLCOM3
224,91 € (Incl. VAT)
FS P/N: HD-12FMTPLCOM3
0 Sold
0 Review
0 Question
Pre-order, Ship by 07 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

1x MTP®-12 Female to 6x LC UPC Uniboot Plenum (OFNP) OM3 Multimode Breakout Cable

MTP®-LC uniboot breakout cables with a more robust double jacket sheath providing greater crush resistance. They are typically designed for a longer cable length in cabinet-to-cabinet applications or for connecting different areas of a building.
The MTP®-LC uniboot breakout cables combine MTP® connectors that connect to MTP® cassettes and duplex uniboot LC connectors that connect directly to optical transceivers enabling more options for high-density data center cabling.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
LC UPC Uniboot (Duplex)
Fiber Mode
OM3 MMF 50/125μm
Wavelength
850/1300nm
Glass Fiber
Corning ClearCurve®
Fiber Grade
Bend Insensitive
MTP Connector IL
0.25dB Max
LC Connector IL
≤0.15dB
MTP Connector RL
≥65dB
LC Connector RL
≥55dB
MTP Connector Count
1
LC Connector Count
6
Attenuation at 1310nm
≤0.4dB/km
Attenuation at 1550nm
≤0.3dB/km
Cable Jacket
Plenum (OFNP)
Fiber Count
12 Fibers
Jacket OD
3.6mm
Fan-Out Diameter
2.0mm
Long-term Tensile Load
100N
Short-term Tensile Load
300N
Storage Temperature
-10 to +70°C (14 to 158℉)
Operating Temperature
0 to +60°C (32 to 140℉)
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Double Jacket Sheath Protects Network Connection Further
Double jacket with greater crush resistance protects the fiber optic core and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Superior Workmanship Guarantees Stable Transmission
MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.
US Conec MTP® connector delivers stable signals and achieves flexible system design.
The dual breakout kits are easy to wire manage and saves cabling space.
Corning ClearCurve® fiber allows tighter cable bends for slack storage and routing.
The Plenum (OFNP) outer jacket is fire resistant and low smoke to minimize damage.
High Density Cabling for Various Environments
They are typically designed for a longer cable length in cabinet-to-cabinet applications or for connecting different areas of a building.
Data Centers
Storage Area Networks
Communications Rooms
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning LC connectors with IBC LC² cleaner.

Specifications

1x MTP®-12 Female to 6x LC UPC Uniboot Plenum (OFNP) OM3 Multimode Breakout Cable

MTP®-LC uniboot breakout cables with a more robust double jacket sheath providing greater crush resistance. They are typically designed for a longer cable length in cabinet-to-cabinet applications or for connecting different areas of a building.
The MTP®-LC uniboot breakout cables combine MTP® connectors that connect to MTP® cassettes and duplex uniboot LC connectors that connect directly to optical transceivers enabling more options for high-density data center cabling.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
LC UPC Uniboot (Duplex)
Fiber Mode
OM3 MMF 50/125μm
Wavelength
850/1300nm
Glass Fiber
Corning ClearCurve®
Fiber Grade
Bend Insensitive
MTP Connector IL
0.25dB Max
LC Connector IL
≤0.15dB
MTP Connector RL
≥65dB
LC Connector RL
≥55dB
MTP Connector Count
1
LC Connector Count
6
Attenuation at 1310nm
≤0.4dB/km
Attenuation at 1550nm
≤0.3dB/km
Cable Jacket
Plenum (OFNP)
Fiber Count
12 Fibers
Jacket OD
3.6mm
Fan-Out Diameter
2.0mm
Long-term Tensile Load
100N
Short-term Tensile Load
300N
Storage Temperature
-10 to +70°C (14 to 158℉)
Operating Temperature
0 to +60°C (32 to 140℉)
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Double Jacket Sheath Protects Network Connection Further
Double jacket with greater crush resistance protects the fiber optic core and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Superior Workmanship Guarantees Stable Transmission
MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.
US Conec MTP® connector delivers stable signals and achieves flexible system design.
The dual breakout kits are easy to wire manage and saves cabling space.
Corning ClearCurve® fiber allows tighter cable bends for slack storage and routing.
The Plenum (OFNP) outer jacket is fire resistant and low smoke to minimize damage.
High Density Cabling for Various Environments
They are typically designed for a longer cable length in cabinet-to-cabinet applications or for connecting different areas of a building.
Data Centers
Storage Area Networks
Communications Rooms
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning LC connectors with IBC LC² cleaner.

Questions & Answers

Customer Reviews

Resources

189,00 € (Excl. VAT)

224,91 € (Incl. VAT)

Pre-order