N9550-64D is a spine switch in a compact 4U form factor with 64 400Gb QSFP-DD, which is capable for high-density availability. Pre-loaded with PicOS® and equipped with compatible AmpCon™ management platform, it provides a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO. The switch also includes a perpetual license and 5-year standard maintenance.
Click to open expanded view
N9550-64D, 64-Port Ethernet L3 Data Center Switch, 64 x 400Gb QSFP-DD, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle
N9550-64D, 64-Port L3 Data Center Switch, 64 x 400Gb QSFP-DD, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle
Software Spotlights
Support MLAG,LLDP, Voice VLAN
Support Broadcast, Unicast and Multicast Pipelines
Support Virtual Router Redundancy Protocol (VRRP)
Support IPv4/IPv6 Dual Protocol Stack
Support BFD Fast Forwarding Detection And Other Mechanism
Support TOS or DSCP-based CoS
Support AmpCon™ Management Platform for Centralized ZTP, Configuration Management
Support Hardware-based IPv6 ACLs
Support Flow Control & PFC, ECN on UC (unicast) and MC (multicast) Queues
Support Ansible, OpenFlow, NETCONF, etc. Configuration and Automation Tools
Support DHCP Snooping
Support Test Automation with PicOS-V
Support User/Password Protected System Management
Support SNMP (SNMPv1,v2c,v3), RMON, gRPC/gNMI
Support Full Featured 802.1X Implementation
Support the Secure Shell (SSHv1/v2)
Support L2/L3/L4ACLs, AAA RADIUS, TACACS+ AAA
Support A Full Suite of Spanning Tree Protocols and Security Mechanism
Connectivity Solutions
Features
Using the free virtual machine PicOS-V, you can become familiar with the PicOS® software switches and Prototype network ops, validate configuration, and testing features before committing.
Switch Speeds | 64x400G | 32x400G | 48x10G, 6x40G | 64x100G |
Switch Chip | BCM56990 Tomahawk4 | BCM56980 Tomahawk3 | BCM56864 Trident II+ | BCM56970 Tomahawk II |
Switching Capacity | 25.6 Tbps | 12.8 Tbps | 1.44 Tbps full duplex | 6.4 Tbps full duplex |
Forwarding Rate | 10300 Mpps | 5210 Mpps | 1000 Mpps | 4.2 Bpps |
Packet Buffer | — | 64MB | 16MB integrated packet buffer | 32MB integrated packet buffer |
Airflow | Front-to-Back | Front-to-Back | Back-to-Front | Back-to-Front |
Videos
N9550-64D, 64-Port L3 Data Center Switch, 64 x 400Gb QSFP-DD, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle
N9550-64D is a spine switch in a compact 4U form factor with 64 400Gb QSFP-DD, which is capable for high-density availability. Pre-loaded with PicOS® and equipped with compatible AmpCon™ management platform, it provides a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO. The switch also includes a perpetual license and 5-year standard maintenance.
Software Spotlights
Support MLAG,LLDP, Voice VLAN
Support Broadcast, Unicast and Multicast Pipelines
Support Virtual Router Redundancy Protocol (VRRP)
Support IPv4/IPv6 Dual Protocol Stack
Support BFD Fast Forwarding Detection And Other Mechanism
Support TOS or DSCP-based CoS
Support AmpCon™ Management Platform for Centralized ZTP, Configuration Management
Support Hardware-based IPv6 ACLs
Support Flow Control & PFC, ECN on UC (unicast) and MC (multicast) Queues
Support Ansible, OpenFlow, NETCONF, etc. Configuration and Automation Tools
Support DHCP Snooping
Support Test Automation with PicOS-V
Support User/Password Protected System Management
Support SNMP (SNMPv1,v2c,v3), RMON, gRPC/gNMI
Support Full Featured 802.1X Implementation
Support the Secure Shell (SSHv1/v2)
Support L2/L3/L4ACLs, AAA RADIUS, TACACS+ AAA
Support A Full Suite of Spanning Tree Protocols and Security Mechanism
Using the free virtual machine PicOS-V, you can become familiar with the PicOS® software switches and Prototype network ops, validate configuration, and testing features before committing.
Switch Speeds | 64x400G | 32x400G | 48x10G, 6x40G | 64x100G |
Switch Chip | BCM56990 Tomahawk4 | BCM56980 Tomahawk3 | BCM56864 Trident II+ | BCM56970 Tomahawk II |
Switching Capacity | 25.6 Tbps | 12.8 Tbps | 1.44 Tbps full duplex | 6.4 Tbps full duplex |
Forwarding Rate | 10300 Mpps | 5210 Mpps | 1000 Mpps | 4.2 Bpps |
Packet Buffer | — | 64MB | 16MB integrated packet buffer | 32MB integrated packet buffer |
Airflow | Front-to-Back | Front-to-Back | Back-to-Front | Back-to-Front |
Questions & Answers
Customer Reviews
Resources
24.684,14 € (Excl. VAT)
29.374,13 € (Incl. VAT)