FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.

N5850-48X6C, 48-Port Ethernet L3 Data Center Switch, 48 x 10G RJ-45, with 6 x 100G QSFP28 Uplinks, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle

#205551
#205551

PicOS® Leaf Broadcom AmpCon™ MLAG VXLAN Voice VLAN

5.875,36 € (Excl. VAT)
FS P/N: N5850-48X6C
6.991,68 € (Incl. VAT)
FS P/N: N5850-48X6C
14 Sold
2 Reviews
2 Questions
98 in Transit, Get it by Jun 5, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

N5850-48X6C, 48-Port L3 Data Center Switch, 48 x 10Gb RJ-45, with 6 x 100Gb QSFP28 Uplinks, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle

The N5850-48X6C 48-Port Ethernet L3 switch has 48x 10Gb RJ-45 ports and 6x 100Gb QSFP28 uplinks, each QSFP28 port supports 100GbE or 4 x 25Gb, providing high-density availability. Pre-loaded with PicOS® and equipped with compatible AmpCon™ management software, it provides a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO. The switch also includes a perpetual license and 5-year standard maintenance. Built with a reliable Broadcom chipset, EVPN-VXLAN, and MLAG capabilities, it is ideal for medium and large data centers and large enterprise networks.

Specifications
Ports
48 x 10G RJ-45 and 6 x 100G QSFP28
Switch Chip
BCM56771 Trident III
CPU
Intel® Atom® C3558 2.2GHz 4-Core x86 processor
Operating System
PicOS®
Switching Capacity
1.08 Tbps
Packet Buffer
32MB
Forwarding Rate
964.28 Mpps
Flash Memory
2x 16MB
SDRAM
8GB x 2 SO-DIMM
Number of VLANs
4k
Airflow
Front-to-Back
Max. Power Consumption
323W
Hot-swappable Fans
5(4+1 Redundancy)
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Small and Medium-sized Data Center Expansion Solution
View products
Medium and Large Campus Surveillance Solution
View products

Features

Support L2/3 and EVPN/VXLAN networks with PicOS®
The PicOS® Software Switches support traditional Layer L2/3 networks, extending EVPN/VXLAN virtualization from the data center to the access switches.
Simplified GUI-based Automation
Network Virtualization
Streaming Telemetry Data
Flexible 10/100GbE Interface Speeds for Multi-scenario Deployment
10G for servers, 100G uplinks for spine switches.
BCM56771
Broadcom Chip
1.08 Tbps
Switching Capacity
964.28 Mpps
Forwarding Rate
More Resilient & Efficient Network Operations at a Lower TCO
PicOS® delivers a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
EVPN-VXLAN for Campus & Data Center
MLAG for Highly Available Layer 2 Fabric
Automation-ready with Ansible
Complex ACL without Exhausting TCAM
Gain Hardened Network Security
Create a strong security system for the access layer that follows zero-trust principles, integrating closely with top Network Access Control (NAC) Policy Managers.
Automate Management Methods for Easy Network Maintenance
Manage the end-to-end network lifecycle with AmpCon™, including automatic configuration, maintenance, compliance checks, and upgrades, to prevent misconfigurations and downtime.
Zero-Touch Provisioning
Configuration Management
Backups & Compliance
License Management
Experience PicOS® Networking with Free Virtual NOS

Using the free virtual machine PicOS-V, you can become familiar with the PicOS® software switches and Prototype network ops, validate configuration, and testing features before committing.

Switch Speeds
48x10G, 6x100G
48x10G, 6x100G
48x10G, 6x40G
Switch Chip
Broadcom BCM56771 Trident III
Broadcom BCM56771 Trident III
Broadcom BCM56864 Trident II+
Switching Capacity
1.08 Tbps full duplex
1.08 Tbps full duplex
1.44 Tbps full duplex
Forwarding Rate
964.28 Mpps
964.28 Mpps
1000 Mpps
Packet Buffer
32MB
32MB
16MB integrated packet buffer
Airflow
Front-to-Back
Front-to-Back
Back-to-Front

Videos

Specifications

N5850-48X6C, 48-Port L3 Data Center Switch, 48 x 10Gb RJ-45, with 6 x 100Gb QSFP28 Uplinks, Broadcom Chip, PicOS® Installed, with Perpetual License and 5-year Service Bundle

The N5850-48X6C 48-Port Ethernet L3 switch has 48x 10Gb RJ-45 ports and 6x 100Gb QSFP28 uplinks, each QSFP28 port supports 100GbE or 4 x 25Gb, providing high-density availability. Pre-loaded with PicOS® and equipped with compatible AmpCon™ management software, it provides a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO. The switch also includes a perpetual license and 5-year standard maintenance. Built with a reliable Broadcom chipset, EVPN-VXLAN, and MLAG capabilities, it is ideal for medium and large data centers and large enterprise networks.

Specifications
Ports
48 x 10G RJ-45 and 6 x 100G QSFP28
Switch Chip
BCM56771 Trident III
CPU
Intel® Atom® C3558 2.2GHz 4-Core x86 processor
Operating System
PicOS®
Switching Capacity
1.08 Tbps
Packet Buffer
32MB
Forwarding Rate
964.28 Mpps
Flash Memory
2x 16MB
SDRAM
8GB x 2 SO-DIMM
Number of VLANs
4k
Airflow
Front-to-Back
Max. Power Consumption
323W
Hot-swappable Fans
5(4+1 Redundancy)
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Small and Medium-sized Data Center Expansion Solution
View products
Medium and Large Campus Surveillance Solution
View products
Features
Support L2/3 and EVPN/VXLAN networks with PicOS®
The PicOS® Software Switches support traditional Layer L2/3 networks, extending EVPN/VXLAN virtualization from the data center to the access switches.
Simplified GUI-based Automation
Network Virtualization
Streaming Telemetry Data
Flexible 10/100GbE Interface Speeds for Multi-scenario Deployment
10G for servers, 100G uplinks for spine switches.
BCM56771
Broadcom Chip
1.08 Tbps
Switching Capacity
964.28 Mpps
Forwarding Rate
More Resilient & Efficient Network Operations at a Lower TCO
PicOS® delivers a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
EVPN-VXLAN for Campus & Data Center
MLAG for Highly Available Layer 2 Fabric
Automation-ready with Ansible
Complex ACL without Exhausting TCAM
Gain Hardened Network Security
Create a strong security system for the access layer that follows zero-trust principles, integrating closely with top Network Access Control (NAC) Policy Managers.
Automate Management Methods for Easy Network Maintenance
Manage the end-to-end network lifecycle with AmpCon™, including automatic configuration, maintenance, compliance checks, and upgrades, to prevent misconfigurations and downtime.
Zero-Touch Provisioning
Configuration Management
Backups & Compliance
License Management
Experience PicOS® Networking with Free Virtual NOS

Using the free virtual machine PicOS-V, you can become familiar with the PicOS® software switches and Prototype network ops, validate configuration, and testing features before committing.

Switch Speeds
48x10G, 6x100G
48x10G, 6x100G
48x10G, 6x40G
Switch Chip
Broadcom BCM56771 Trident III
Broadcom BCM56771 Trident III
Broadcom BCM56864 Trident II+
Switching Capacity
1.08 Tbps full duplex
1.08 Tbps full duplex
1.44 Tbps full duplex
Forwarding Rate
964.28 Mpps
964.28 Mpps
1000 Mpps
Packet Buffer
32MB
32MB
16MB integrated packet buffer
Airflow
Front-to-Back
Front-to-Back
Back-to-Front
Videos

Questions & Answers

Customer Reviews

Resources

5.875,36 € (Excl. VAT)

6.991,68 € (Incl. VAT)

98 in Transit