FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.
This picture is about N5850-48S6Q.

N5850-48S6Q, 48-Port Ethernet L3 Data Center Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+ Uplinks, PicOS®, Support MLAG, Broadcom Chip

#205265
#205265

PicOS® Leaf Broadcom AmpCon™ MLAG EVPN-VXLAN

5.266,94 € (Incl. VAT)
FS P/N: N5850-48S6Q
2 Sold
2 Reviews
5 Questions
34 in Global Warehouse, Get it by 24 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
https://resource.fs.com/mall/generalImg/20240513143507qtr5zi.jpg%24%24%24AmpCon™%E2%84%A2+Management+Platform
AmpCon™ Management Platform
Experience the easiest way to manage your PicOS® network now with AmpCon™ Platform

N5850-48S6Q, 48-Port L3 Data Center Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+ Uplinks, PicOS®, Broadcom Chip, with Perpetual License and 5-year Service Bundle

The N5850-48S6Q 48-Port Ethernet L3 switch has 48x 10Gb SFP+ and 6x 40Gb QSFP+ ports, which is capable for high-density availability and uplink options.
Pre-loaded with PicOS®, it is equipped with comprehensive SDN features and compatible AmpCon™ management software, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.

Specifications
Ports
48x 10G SFP+, 6x 40G QSFP+
Switch Chip
Broadcom BCM56864 Trident II+
CPU
Intel Atom C2538 processor quad-core 2.4GHz
Operating System
PicOS®
Switching Capacity
1.44 Tbps full duplex
Packet Buffer
16MB integrated packet buffer
Forwarding Rate
1000 Mpps
Flash Memory
16MB
DRAM
8GB SO-DIMM DDR3 RAM with ECC
Number of VLANs
4K
Airflow
Back-to-Front
Max. Power Consumption
282W
Hot-swappable Fans
5 (4+1 Redundancy)
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
PicOS® Delivers More Resilient & Efficient Network Operations
With PicOS®, deliver highly resilient, highly reliable, programmable networks that are leaner and more scalable than their monolithic predecessors.
AmpCon™ Automated Life Cycle Management
With AmpCon™'s Push-Button deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
Flexible 10/40GbE Interface Speeds for Multi-scenario Deployment
10G for servers, 40G uplinks for spine switches.
BCM56864
Broadcom Chip
1.44 Tbps
Switching Capacity
1000 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans

Ship with dual power supplies and smart fans by default, provide high availability and longevity.

Switch Speeds
48x10G, 6x40G
48x10G, 6x100G
48x25G, 2x10G, 8x100G
Switch Chip
BCM56864
BCM56771
BCM56873
Hot-swappable Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
Airflow
Back-to-Front
Front-to-Back
Back-to-Front
MLAG
yesyesyes
EVPN-VXLAN
yesyesyes
OSPFv2/v3
yesyesyes
BGP4/BGP4+
yesyesyes
NETCONF
yesyesyes
Videos
Questions & Answers
Ask a question
All (5)AmpCon™ (2)PicOS® (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

M***e

United States

January 09, 2024
5.0
Thrilled with my purchase! The descriptions were spot-on, and everything matched what was advertised. It's totally working fine in our environment. I'll definitely be a repeat customer at FS!
Verified Purchase
Helpful 2
Comment 0

M***l

United States

December 05, 2023
5.0
I was pleasantly surprised by the swift delivery and impressed by the sleek design, which instantly caught my eye. The excellent communication from the seller further impressed me, but it was the exceptional delivery service that truly blew me away. The seller has a deep understanding of their products.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed