The S5800-48MBQ 48-Port Multi-Gigabit Ethernet layer 3 switch features 48x 100M/1000M/2.5GBASE-T, 4x 10G/25G SFP28 and 2x 40G QSFP+ ports. The S5850-48T4Q switch allows you to customize power modules based on your specific application requirements. This managed enterprise switch delivers 600 Gbps switching capacity and 445.76 Mpps forwarding rate for superior processing performance and network reliability. Supporting advanced features, including MLAG, IPv4/IPv6, SNMP etc., FS agile S5800-48MBQ managed switch is ideal for next generation enterprise, Wi-Fi 6 Access, Metro and HCI (Hyper Converged Infrastructure) networks.
Click to open expanded view
Customized S5800-48MBQ, 48-Port Ethernet L3 Switch, 48 x 100M/1000M/2.5GBASE-T/Multi-Gigabit, with 4 x 25Gb SFP28 and 2 x 40Gb QSFP+, Support MPLS&MLAG, C2P Airflow
S5800-48MBQ, 48-Port Ethernet L3 Switch, 48 x 100M/1000M/2.5GBASE-T/Multi-Gigabit, with 4 x 25Gb SFP28 and 2 x 40Gb QSFP+
Software Spotlights
All ports support MLAG
Support mixed configuration MLAG with S3950, S5800, S5850 and S8050 series switches
Support 64-way ECMP routing for load balancing and redundancy
Support LACP, VRRP, VARP, Smart Link, BFD, ERPS, G.8031, G.8032, Load-Balancing, etc
Support SP + WDRR mixed scheduling
Support traffic classification based on COS/DSCP
Support PFC, ECN, Data Center TCP
Support VXLAN, NVGRE, GENEVE
Support DCBX, GRE Tunnel
Support SNMP (Managed by Zabbix) v1, v2, and v3
Support RPC-API for Software Defined Network (SDN)
Support IPv4/IPv6 ACL and MAC whitelisting
Support ARP inspection
Support IP source guard
Support IEEE802.1X RADIUS authentication, TACAS+
Support DHCP Server Relay/Snooping
Support Control Plane Protect (CoPP) black & white list and rate limit features
Connectivity Solutions
Features
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
The hot-swappable fan modules allow the users to install it without powering off the switch. Intelligent fan speed regulation is supported for efficient cooling, providing dual protection for the network.
The switch running MLAG can be upgraded without disrupting MLAG traffic. During the upgrade, another switch in the system takes over traffic forwarding to ensure uninterrupted services.
MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.
Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.
48 ports of 2.5GBASE-T RJ-45 provide higher gigabit speeds and can meet devices access of different rates, especially the scenario of WIFI6 and next-generation multi-rate LAN wired network.
RJ45 Ports | 48x 2500BASE-T | — | 48x 1000BASE-T | — | 24x 1000BASE-T | 8x 1000BASE-T (combo) |
SFP Ports | — | 48x 1G SFP | — | — | — | 8x 1G SFP (combo) |
PoE Ports | — | — | — | — | — | — |
SFP+ Ports | — | 4x 10G SFP+ | 4x 10G SFP+ | 24x 10G SFP+ | — | 12x 10G SFP+ |
25G/40G/100G Ports | 4x 25Gb SFP28,2x 40Gb QSFP+ | — | — | 2x 40G QSFP+ | 16 x 25G SFP28 | — |
Management Layer | L3 | L3 | L3 | L3 | L3 | L3 |
Stacking or MLAG | MLAG | MLAG | MLAG | MLAG | MLAG | MLAG |
VLAN, QoS, IGMP Snooping, Link Aggregation | ||||||
Static Routing, RIP, OSPF, IPv6 support | ||||||
1+1 Hot-swappable Power Supplies | ||||||
Customized | Power Supplies Licenses | — | Power Supplies Licenses | — | — | — |
Videos
S5800-48MBQ, 48-Port Ethernet L3 Switch, 48 x 100M/1000M/2.5GBASE-T/Multi-Gigabit, with 4 x 25Gb SFP28 and 2 x 40Gb QSFP+
The S5800-48MBQ 48-Port Multi-Gigabit Ethernet layer 3 switch features 48x 100M/1000M/2.5GBASE-T, 4x 10G/25G SFP28 and 2x 40G QSFP+ ports. The S5850-48T4Q switch allows you to customize power modules based on your specific application requirements. This managed enterprise switch delivers 600 Gbps switching capacity and 445.76 Mpps forwarding rate for superior processing performance and network reliability. Supporting advanced features, including MLAG, IPv4/IPv6, SNMP etc., FS agile S5800-48MBQ managed switch is ideal for next generation enterprise, Wi-Fi 6 Access, Metro and HCI (Hyper Converged Infrastructure) networks.
Software Spotlights
All ports support MLAG
Support mixed configuration MLAG with S3950, S5800, S5850 and S8050 series switches
Support 64-way ECMP routing for load balancing and redundancy
Support LACP, VRRP, VARP, Smart Link, BFD, ERPS, G.8031, G.8032, Load-Balancing, etc
Support SP + WDRR mixed scheduling
Support traffic classification based on COS/DSCP
Support PFC, ECN, Data Center TCP
Support VXLAN, NVGRE, GENEVE
Support DCBX, GRE Tunnel
Support SNMP (Managed by Zabbix) v1, v2, and v3
Support RPC-API for Software Defined Network (SDN)
Support IPv4/IPv6 ACL and MAC whitelisting
Support ARP inspection
Support IP source guard
Support IEEE802.1X RADIUS authentication, TACAS+
Support DHCP Server Relay/Snooping
Support Control Plane Protect (CoPP) black & white list and rate limit features
Our modular power supplies can meet custom power requirements. AC switches are typically more capable of handling high-voltage and high-current applications, while DC switches are better suited for lower voltage and current requirements.
The hot-swappable fan modules allow the users to install it without powering off the switch. Intelligent fan speed regulation is supported for efficient cooling, providing dual protection for the network.
The switch running MLAG can be upgraded without disrupting MLAG traffic. During the upgrade, another switch in the system takes over traffic forwarding to ensure uninterrupted services.
MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.
Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.
48 ports of 2.5GBASE-T RJ-45 provide higher gigabit speeds and can meet devices access of different rates, especially the scenario of WIFI6 and next-generation multi-rate LAN wired network.
RJ45 Ports | 48x 2500BASE-T | — | 48x 1000BASE-T | — | 24x 1000BASE-T | 8x 1000BASE-T (combo) |
SFP Ports | — | 48x 1G SFP | — | — | — | 8x 1G SFP (combo) |
PoE Ports | — | — | — | — | — | — |
SFP+ Ports | — | 4x 10G SFP+ | 4x 10G SFP+ | 24x 10G SFP+ | — | 12x 10G SFP+ |
25G/40G/100G Ports | 4x 25Gb SFP28,2x 40Gb QSFP+ | — | — | 2x 40G QSFP+ | 16 x 25G SFP28 | — |
Management Layer | L3 | L3 | L3 | L3 | L3 | L3 |
Stacking or MLAG | MLAG | MLAG | MLAG | MLAG | MLAG | MLAG |
VLAN, QoS, IGMP Snooping, Link Aggregation | ||||||
Static Routing, RIP, OSPF, IPv6 support | ||||||
1+1 Hot-swappable Power Supplies | ||||||
Customized | Power Supplies Licenses | — | Power Supplies Licenses | — | — | — |
Questions & Answers
Customer Reviews
Resources
2.398,00 € (Excl. VAT)
2.853,62 € (Incl. VAT)