FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.

Cat7 Ethernet Bulk Cable, 1000ft (305m), 23AWG Solid Pure Bare Copper Wire, 1000MHz, Shielded (S/FTP), LSZH Dca, with Reel (Blue)

#204431
#204431

Solid Bare Copper LSZH 10G Indoor

369,00 € (Excl. VAT)
FS P/N: C7SFTPLSZHD
439,11 € (Incl. VAT)
FS P/N: C7SFTPLSZHD
1 Sold
0 Review
0 Question
Pre-order, Ship by Jul 22, 2024
See more warehouse availability
Deliver to Berlin, 10082
270,00 € via DHL Express Domestic®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat7 Bulk Ethernet Network Cable SFTP, Solid, LSZH Dca, 23AWG

Cat7 has been designed as a standard for 10 Gigabit Ethernet over 100m of copper cabling. It has a higher bandwidth of up to 1000MHz and backwards compatible with traditional Cat5e, Cat6 and Cat6a Ethernet.
This cable offers extensive shielding to reduce signal attenuation and is relatively stiff in comparison to previous generations of cabling. It is great for datacenters, server rooms, and telecommunications rooms.

Specifications
Cable Type
Category 7
Shielding Type
S/FTP
Cable Jacket
LSZH Dca
Cable Length
1000ft (305m)
Reference Bandwidth
1000MHz
Data Rate Support
1G/10GBase-T
Wire Gauge
23AWG
Conductor Type
Pure Bare Copper Wire
Putup Type
Reel
Number of Conductors
4 Pairs
Conductor Diameter (mm)
0.56 ± 0.01
Cable Outer Diameter (mm)
7.6 ± 0.30
Maximum Installation Tension (N)
110
Bend Radius (mm)
32.4
Cable Color
Blue
Standard
ISO/IEC 11801
Operating Temperature
-20 to 60°C (-4 to 140°F)
Installation Temperature
-10 to 50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Copper-based Cabling
View products
Cat7 Interconnect
View products

Features

Up to 1000MHz and Ensures Compatibility with 10G-T Ethernet

This cable speeds up to 1000 MHz and complies with PoE++ standard, widely compatible with 10/100/1000-T and 10G-T Ethernet, which allows for more reliable data transmission.

Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.

Wide opening design and flexible pulley to reduce the pulling tension

Marked every 1m (3.28ft) on cable, tailored freely to meet your needs

LSZH, less smoke and almost no highly toxic gas called halogen

Multi-Scene Application

Enjoy maximum flexibility to meet unique system requirements. Ideal for multiple network application.

Specifications

Cat7 Bulk Ethernet Network Cable SFTP, Solid, LSZH Dca, 23AWG

Cat7 has been designed as a standard for 10 Gigabit Ethernet over 100m of copper cabling. It has a higher bandwidth of up to 1000MHz and backwards compatible with traditional Cat5e, Cat6 and Cat6a Ethernet.
This cable offers extensive shielding to reduce signal attenuation and is relatively stiff in comparison to previous generations of cabling. It is great for datacenters, server rooms, and telecommunications rooms.

Specifications
Cable Type
Category 7
Shielding Type
S/FTP
Cable Jacket
LSZH Dca
Cable Length
1000ft (305m)
Reference Bandwidth
1000MHz
Data Rate Support
1G/10GBase-T
Wire Gauge
23AWG
Conductor Type
Pure Bare Copper Wire
Putup Type
Reel
Number of Conductors
4 Pairs
Conductor Diameter (mm)
0.56 ± 0.01
Cable Outer Diameter (mm)
7.6 ± 0.30
Maximum Installation Tension (N)
110
Bend Radius (mm)
32.4
Cable Color
Blue
Standard
ISO/IEC 11801
Operating Temperature
-20 to 60°C (-4 to 140°F)
Installation Temperature
-10 to 50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Copper-based Cabling
View products
Cat7 Interconnect
View products
Features
Up to 1000MHz and Ensures Compatibility with 10G-T Ethernet

This cable speeds up to 1000 MHz and complies with PoE++ standard, widely compatible with 10/100/1000-T and 10G-T Ethernet, which allows for more reliable data transmission.

Perfect for Your Field Network Installation Projects
The cables are available in a variety of colors and can be cut to the length for your custom network installation projects. The sturdy and easy-pull dispenser box makes Installation become faster.

Wide opening design and flexible pulley to reduce the pulling tension

Marked every 1m (3.28ft) on cable, tailored freely to meet your needs

LSZH, less smoke and almost no highly toxic gas called halogen

Multi-Scene Application

Enjoy maximum flexibility to meet unique system requirements. Ideal for multiple network application.

Questions & Answers

Customer Reviews

Resources

369,00 € (Excl. VAT)

439,11 € (Incl. VAT)

Pre-order