FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about C7M-STK.
This picture is about C7M-STK.
This picture is about C7M-STK.
This picture is about C7M-STK.
This picture is about C7M-STK.
This picture is about C7M-STK.
This picture is about C7M-STK.
This picture is about C7M-STK.
This picture is about C7M-STK.
This picture is about C7M-STK.

Cat7 RJ45 (8P8C) Shielded Toolless Keystone Jack Module

Hot #158170
Hot #158170

10GBase-T 23-26AWG Cable

3,50 € (Excl. VAT)
FS P/N: C7M-STK
4,17 € (Incl. VAT)
FS P/N: C7M-STK
7.3K Sold
5 Reviews
8 Questions
140 In DE Warehouse, Get It By May 2, 2024
860 In Global Warehouse, Get It By May 16, 2024
210 Back in stock, Recently Get It By May 27, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat7 RJ45(8P8C) Shielded Toolless Keystone Jack Module

The Cat7 Keystone toolless style connectors make for a simple installation without the need for a punch-down tool. Toolless keystone jacks are an ideal solution for terminating and connecting network cables, such as Cat7 premise wiring, the RJ45 keystone jack snaping into wall plates, patch panels and surface-mount boxes.

Specifications
Product Type
Cat7 Keystone Jack
Color
Metal Silver
Connector
RJ45 Female
Termination Type
Toolless
Shielding Type
Shielded
Data Rate Support
10GBase-T
Wire Gauge Supported
23-26AWG Cable
Wiring Scheme
T568A/T568B
Housing Material
Zinc Alloy
Dimensions (HxW)
0.63''x0.57'' (16x14.5mm)
Operating Temperature
-10°C to 60°C (14°F to 140°F)
Contact Plating Thickness
50 Microinches
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Compatible with Patch Panels and Network Cables
Designed for installation with convenience, and performance well with 1U 24/48 ports patch panels and network cables to improve management efficiency.
Operating Instructions

Cut the cable jacket to the length needed

Separate the wires

Ethernet cable pass through the top case

Fix the cable core as photo

Cut off the excess part

Put the cable pressing cover into module line base

Use the both side cover to grip

Push the cable tie in and lock it

Complete

Specifications

Cat7 RJ45(8P8C) Shielded Toolless Keystone Jack Module

The Cat7 Keystone toolless style connectors make for a simple installation without the need for a punch-down tool. Toolless keystone jacks are an ideal solution for terminating and connecting network cables, such as Cat7 premise wiring, the RJ45 keystone jack snaping into wall plates, patch panels and surface-mount boxes.

Specifications
Product Type
Cat7 Keystone Jack
Color
Metal Silver
Connector
RJ45 Female
Termination Type
Toolless
Shielding Type
Shielded
Data Rate Support
10GBase-T
Wire Gauge Supported
23-26AWG Cable
Wiring Scheme
T568A/T568B
Housing Material
Zinc Alloy
Dimensions (HxW)
0.63''x0.57'' (16x14.5mm)
Operating Temperature
-10°C to 60°C (14°F to 140°F)
Contact Plating Thickness
50 Microinches
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Compatible with Patch Panels and Network Cables
Designed for installation with convenience, and performance well with 1U 24/48 ports patch panels and network cables to improve management efficiency.
Operating Instructions

Cut the cable jacket to the length needed

Separate the wires

Ethernet cable pass through the top case

Fix the cable core as photo

Cut off the excess part

Put the cable pressing cover into module line base

Use the both side cover to grip

Push the cable tie in and lock it

Complete

Questions & Answers

Customer Reviews

Resources

3,50 € (Excl. VAT)

4,17 € (Incl. VAT)

140 In DE Warehouse
860 In Global Warehouse