FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AP4423A.
This picture is about AP4423A.
This picture is about AP4423A.
This picture is about AP4423A.
This picture is about AP4423A.
This picture is about AP4423A.
This picture is about AP4423A.
This picture is about AP4423A.

APC® NetShelter Rack Automatic Transfer Switch, 1U, 16A, 230V, 2 C20 IN, 8 C13, 1 C19 OUT

#194097
#194097

1U 16A 230V

1.438,00 € (Excl. VAT)
FS P/N: AP4423A
1.711,22 € (Incl. VAT)
FS P/N: AP4423A
5 Sold
0 Review
0 Question
Pre-order, Ship by 02 Aug, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

APC NetShelter Rack Automatic Transfer Switch, 1U, 16A, 230V, 2 C20 IN, 8 C13, 1 C19 OUT, 50/60Hz

With Industry leading reliability, agility, and manageability the APC NetShelter Rack ATS provides redundant power to single-corded equipment loads in the IT rack. These are high availability switches offering greater control of your IT equipment from Cloud to Edge.

Specifications
Number of Rack Unit
1U
Color
Black
Mounting Position
Horizontal
Input Frequency
50/60 Hz
Main Input Voltage
230 V AC 1 phase
Main Output Voltage
230 V AC 1 phase
Input Connection Type
IEC 60320 C20 16 A 2P+E
Number of Power Socket Outlets
8 IEC 60320 C13 10 A 2P+E
1 IEC 60320 C19 16 A 2P+E
Height
1.73 in (4.4 cm)
Depth
9.29 in (23.6 cm)
Width
17.01 in (43.2 cm)
Product Weight
8.25 lb (3.74 kg)
Operating Temperature
-5 to 45 °C (23 to 113 °F)
Warranty
1 year
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Power Distribution System Redundancy Solution
View products
Data Center Power Distribution System Solution
View products

Features

Compact 1U Rack Form Factor

Saves on cooling costs by using fewer cables for better airflow management.

Network connection capability

The Rack ATS has built-in network connectivity, which allows for remote management

Remote monitoring

Remote access is available via the web for power monitoring, configuration and control

Color LCD display

The LCD display provides more robust and intuitive local control and manageability

Enables Redundant Power Option for Non-redundant Devices

Provides redundant power supply options for network and server applications using non-redundant internal power supplies.

Multi-scene Application
It has a wide range of uses and is commonly used as an emergency power supply in many important places.
Hospital
Edifice
Data Center
Storage System
Specifications

APC NetShelter Rack Automatic Transfer Switch, 1U, 16A, 230V, 2 C20 IN, 8 C13, 1 C19 OUT, 50/60Hz

With Industry leading reliability, agility, and manageability the APC NetShelter Rack ATS provides redundant power to single-corded equipment loads in the IT rack. These are high availability switches offering greater control of your IT equipment from Cloud to Edge.

Specifications
Number of Rack Unit
1U
Color
Black
Mounting Position
Horizontal
Input Frequency
50/60 Hz
Main Input Voltage
230 V AC 1 phase
Main Output Voltage
230 V AC 1 phase
Input Connection Type
IEC 60320 C20 16 A 2P+E
Number of Power Socket Outlets
8 IEC 60320 C13 10 A 2P+E
1 IEC 60320 C19 16 A 2P+E
Height
1.73 in (4.4 cm)
Depth
9.29 in (23.6 cm)
Width
17.01 in (43.2 cm)
Product Weight
8.25 lb (3.74 kg)
Operating Temperature
-5 to 45 °C (23 to 113 °F)
Warranty
1 year
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Power Distribution System Redundancy Solution
View products
Data Center Power Distribution System Solution
View products
Features
Compact 1U Rack Form Factor

Saves on cooling costs by using fewer cables for better airflow management.

Network connection capability

The Rack ATS has built-in network connectivity, which allows for remote management

Remote monitoring

Remote access is available via the web for power monitoring, configuration and control

Color LCD display

The LCD display provides more robust and intuitive local control and manageability

Enables Redundant Power Option for Non-redundant Devices

Provides redundant power supply options for network and server applications using non-redundant internal power supplies.

Multi-scene Application
It has a wide range of uses and is commonly used as an emergency power supply in many important places.
Hospital
Edifice
Data Center
Storage System

Questions & Answers

Customer Reviews

Resources

1.438,00 € (Excl. VAT)

1.711,22 € (Incl. VAT)

Pre-order