When your business expands, more users and concurrent calls can be added easily to meet growing business needs through the telephony cards in the IP PBX.
D-DTU, E1/TI telephony cards for European and North American Terms, can be flexibly configured in a PBX-D503 to expand its functionality. It supports 1 E1/T1 per board and any two boards of the same series can be mixed according to your specific needs.
Click to open expanded view
D-DTU, Single Port, E1/T1 (PRI)Digital Card for IP PBX-D503
D-DTU, 1 E1/T1 Port, Telephony Card for IP PBX-IP PBX D503
Connectivity Solutions
Features
The E1/T1 line is a digital trunk line. The E1 line supports up to 30 users dialing simultaneously and the T1 line supports up to 24 users dialing simultaneously.
D503 equipped with this telephony card (two) supports up to 2 digital trunk lines, supports up to 60 users to dial simultaneously, and expands services more flexibly.
Digital trunk lines can improve transmission efficiency, ensure signal quality, expand transmission distance, and enhance compatibility and flexibility.
Matching IP PBX | PBX-D503 | PBX-D302/D503 | PBX-D302/D503 | PBX-D302/D503 |
4 FXS | — | — | — | |
4 FXO | — | — | — | |
2 FXU | — | — | — | |
E1/T1 | — | — | — | |
Standard Interface | RJ48 | RJ11 | RJ11 | RJ11 |
Operating Temperature | 0°C to 40°C | 0°C to 40°C | 0°C to 40°C | 0°C to 40°C |
Humidity | 5%-95% Non-Condensing | 5%-95% Non-Condensing | 5%-95% Non-Condensing | 5%-95% Non-Condensing |
Dimensions | 88.5×132mm | 88.5×132mm | 88.5×132mm | 88.5×132mm |
D-DTU, 1 E1/T1 Port, Telephony Card for IP PBX-IP PBX D503
When your business expands, more users and concurrent calls can be added easily to meet growing business needs through the telephony cards in the IP PBX.
D-DTU, E1/TI telephony cards for European and North American Terms, can be flexibly configured in a PBX-D503 to expand its functionality. It supports 1 E1/T1 per board and any two boards of the same series can be mixed according to your specific needs.
The E1/T1 line is a digital trunk line. The E1 line supports up to 30 users dialing simultaneously and the T1 line supports up to 24 users dialing simultaneously.
D503 equipped with this telephony card (two) supports up to 2 digital trunk lines, supports up to 60 users to dial simultaneously, and expands services more flexibly.
Digital trunk lines can improve transmission efficiency, ensure signal quality, expand transmission distance, and enhance compatibility and flexibility.
Matching IP PBX | PBX-D503 | PBX-D302/D503 | PBX-D302/D503 | PBX-D302/D503 |
4 FXS | — | — | — | |
4 FXO | — | — | — | |
2 FXU | — | — | — | |
E1/T1 | — | — | — | |
Standard Interface | RJ48 | RJ11 | RJ11 | RJ11 |
Operating Temperature | 0°C to 40°C | 0°C to 40°C | 0°C to 40°C | 0°C to 40°C |
Humidity | 5%-95% Non-Condensing | 5%-95% Non-Condensing | 5%-95% Non-Condensing | 5%-95% Non-Condensing |
Dimensions | 88.5×132mm | 88.5×132mm | 88.5×132mm | 88.5×132mm |
Questions & Answers
Customer Reviews
Resources
289,00 € (Excl. VAT)
343,91 € (Incl. VAT)