FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CA-J004.
This picture is about CA-J004.
This picture is about CA-J004.
This picture is about CA-J004.
This picture is about CA-J004.
This picture is about CA-J004.
This picture is about CA-J004.
This picture is about CA-J004.
This picture is about CA-J004.
This picture is about CA-J004.
This picture is about CA-J004.
This picture is about CA-J004.

CA-J004, Junction Box for Fixed Lens Domes

#187286
#187286

Wall or Ceiling Installation

8,90 € (Excl. VAT)
FS P/N: CA-J004
10,59 € (Incl. VAT)
FS P/N: CA-J004
62 Sold
2 Reviews
2 Questions
6 Back in stock, Recently Get It By Jun 7, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

CA-J004, Junction Box for Fixed Lens Domes

FS CA-J004 is a wall or ceiling junction box designed for dome camera models. The mounting box is made of aluminum alloy and is covered with white color. A Junction Box is used to house or conceal camera connections when installing security cameras. This Bracket has a sturdy construction and is Weatherproof so you can use it for indoor or outdoor CCTV Installations.

Specifications
Application
Junction box for fixed dome
Dimensions(L × W × H)
Ø108.6 × 36mm (Ø4.28” × 1.42”)
Weight
0.2kg (0.44lb)
Material
Aluminum alloy
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

All Aluminum Material, Surface Spray Paint

The junction box is made of aluminum alloy, thickened and reinforced,treated with anti-oxidation paint, rust-proof, corrosion-resistant, acid-resistant, alkali-resistant, and has a long service life.

Compatible with Monitor Brackets for Installation
Adaptable to Various Scenarios

Suitable for various monitoring installations, catering to different installation environments and adjustable based on specific installation requirements.

Specifications

CA-J004, Junction Box for Fixed Lens Domes

FS CA-J004 is a wall or ceiling junction box designed for dome camera models. The mounting box is made of aluminum alloy and is covered with white color. A Junction Box is used to house or conceal camera connections when installing security cameras. This Bracket has a sturdy construction and is Weatherproof so you can use it for indoor or outdoor CCTV Installations.

Specifications
Application
Junction box for fixed dome
Dimensions(L × W × H)
Ø108.6 × 36mm (Ø4.28” × 1.42”)
Weight
0.2kg (0.44lb)
Material
Aluminum alloy
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
All Aluminum Material, Surface Spray Paint

The junction box is made of aluminum alloy, thickened and reinforced,treated with anti-oxidation paint, rust-proof, corrosion-resistant, acid-resistant, alkali-resistant, and has a long service life.

Compatible with Monitor Brackets for Installation
Adaptable to Various Scenarios

Suitable for various monitoring installations, catering to different installation environments and adjustable based on specific installation requirements.

Questions & Answers

Customer Reviews

Resources

8,90 € (Excl. VAT)

10,59 € (Incl. VAT)

6 Back in stock